YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
Switch Master Format [
95
|
2020
]
Switch MF [
95
|
2020
]
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
Clopay Corporation
>
CAD
>
Overhead Doors
Collapse
Clopay Corporation
Commercial and Residential Garage Doors
CONTACT INFO
8585 Duke Blvd.
Mason
, OH
45040
Toll Free:
800-233-8366
Phone:
513-770-4800
https://www.clopaydoor.com
https://www.clopaycommercial.com
Request for information
Clopay Corporation
Contact Us / RFI
USA reps
Canadian reps
International reps
CONTENT
SOCIAL
Overhead Doors
Model 3150
download:
DWG
view:
PDF
Model 3154
download:
DWG
view:
PDF
Model 3155
download:
DWG
view:
PDF
Model 3200
download:
DWG
view:
PDF
Model 3203
download:
DWG
view:
PDF
Model 3220
download:
DWG
view:
PDF
Model 3300
download:
DWG
view:
PDF
Model 3715
download:
DWG
view:
PDF
Model 3717
download:
DWG
view:
PDF
Model 3718
download:
DWG
view:
PDF
Model 3720
download:
DWG
view:
PDF
Model 3722
download:
DWG
view:
PDF
Model 520
download:
DWG
view:
PDF
Model 520S
download:
DWG
view:
PDF
Model 524
download:
DWG
view:
PDF
Model 524S
download:
DWG
view:
PDF
Model 524V
download:
DWG
view:
PDF
Model 525
download:
DWG
view:
PDF
Model 525S
download:
DWG
view:
PDF
Model 525V
download:
DWG
view:
PDF
Model 652V
download:
DWG
view:
PDF
Model 692
download:
DWG
view:
PDF
Model 902D
download:
DWG
view:
PDF
Model 902I
download:
DWG
view:
PDF
Model 902M
download:
DWG
view:
PDF
Model 902P
download:
DWG
view:
PDF