Construction Specialties, Inc.
Construction Specialties, Inc.

Making Buildings Better™

CONTACT INFO
6696 State Rt. 405
Muncy, PA 17756
Toll Free: 800-233-8493
Phone: 570-546-5941
Continuing Education Logo
Request for information Construction Specialties, Inc. Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
DISTRIBUTION

For your nearest representative, please visit our website Representative Locator

No commercial facility is completely safe from damage without covering all angles of an interior wall. Daily traffic can wreak havoc on commercial facilities, but wall corners and other structural protrusions are particularly prone to damage. Industry-recognized Acrovyn Corner Guards are a simple solution to protect these areas and are available in designs and material options to suit every interior need.

 

Click Here To Request Additional Info About This Product

 

Rated 5 based on 1 product reviews

Acrovyn Crash Rails, often called bumper rails or bumper guards, offer a full range of wall protection, including simple accent rail designs to heavy duty rubber wall bumpers. Installed at appropriate heights to maximize efficiency, our crash rail wall guards will protect the walls of your corridors, waiting rooms and lobbies that face the constant risk of damage from carts, furniture and foot traffic.

 

Click Here To Request Additional Info About This Product

 

Rated 5 based on 1 product reviews

The design of a handrail can mean the difference between immobility and mobility. With models ranging from sleek and simple to robust and impact-resistant, Acrovyn Handrails can aid in any facility's desire to ease movement while maintaining a cohesive design.

 

Click Here To Request Additional Info About This Product

 

Rated 5 based on 1 product reviews

Acrovyn Rigid Sheet has played a vital role in protecting commercial doors for decades. Acrovyn Door Protection can be specified in solid colors and simulated patterns to coordinate with surrounding finishes, or in Acrovyn by Design® to incorporate signage, messaging and even photographs to act as part of a full mural.

 

Click Here To Request Additional Info About This Product

 

Rated 5 based on 1 product reviews

Acrovyn provides many designer wall covering profiles, colors, simulated patterns, real woods and metals that enhance interiors while protecting them.

 

Click Here To Request Additional Info About This Product

 

Rated 5 based on 1 product reviews

Acrovyn Wall Panels are the answer to the industry's need for a custom, easily installed wall panel system. A reimagined offering of functional and aesthetic improvements allows for use of Acrovyn Wall Panels in a variety of spaces with protective and decorative needs. From our solid color offering to our Chameleon™ simulated patterns and Acrovyn by Design®, interior environments have visual freedom when it comes to design possibilities.

 

Click Here To Request Additional Info About This Product

 

Rated 5 based on 1 product reviews

Acrovyn Doors are made with a sturdy inner core, clad in durable Acrovyn, and feature rounded, field replacement stiles and edges for the ultimate in protection against heavy abuse in high-traffic areas and extends the life and aesthetic of the door, saving facilities time and money with little required maintenance. CS provides a broad range of colors, patterns, and panel configurations to blend with your new or existing aesthetic, allowing the customization possibilities to be endless.

 

Click Here To Request Additional Info About This Product

Rated 5 based on 1 product reviews

Our floor covers are designed for a wide variety of applications to integrate seamlessly with flooring materials and ensure a smooth journey for pedestrians and equipment. Our product options accommodate any type of building movement, including building settlement for new to existing structures, seismic movement for earthquake-prone regions, and every-day thermal movement.

 

Click Here To Request Additional Info About This Product

 

Rated 5 based on 1 product reviews

Our interior wall and ceiling covers provide an effortless connection from vertical to horizontal locations with matching styles. Our cover selection accommodates any type of building movement, including wind sway for tall buildings, building settlement for new to existing structures, seismic movement for earthquake-prone regions, and every-day thermal movement.

 

Click Here To Request Additional Info About This Product

 

Rated 5 based on 1 product reviews

Our exterior wall covers protect expansion joints against weather elements including water, dirt, and dust. From gasketed to metal, color matching is available to blend the covers into surrounding exterior finishes. Infill options are available for select covers to make them virtually invisible.

 

Click Here To Request Additional Info About This Product

 

Rated 5 based on 1 product reviews

Our fire and vapor barrier systems are designed to be used with most of our expansion joint cover assemblies. Each model is fire rated for either two or three hours, and allow for lateral shear, which is feature unique to the industry. All fire barrier systems are third-party tested for optimal performance.

 

Click Here To Request Additional Info About This Product

 

Rated 5 based on 1 product reviews

CS' open air expansion joint covers are ideal for stadiums and spaces with constant vehicular traffic, like parking garages. Choose from winged seal or compression covers that prevent water entry, or noise-resistant seismic metal covers.

 

Click Here To Request Additional Info About This Product

 

Rated 5 based on 1 product reviews

Our Restofit line is designed for replacing existing, worn or broken expansion joint covers to improve building resiliency while minimizing replacement time and maintenance expenses. Restofit Joint Systems accommodate existing construction with little to no modification of the floor surface. All Restofit joint covers employ superior design to provide a low-profile solution for protecting high impact areas. The new systems are ideal for high traffic areas including schools, malls, airports, shopping centers and public transit centers.

 

Click Here To Request Additional Info About This Product

 

Rated 5 based on 1 product reviews

Use our Storm-Resistant Louvers where you need up to 100% resistance to wind-driven rain and expect winds as high as 50 mph that drive 8" of water per hour.

 

Click Here To Request Additional Info About This Product

 

Rated 5 based on 1 product reviews

Miami Dade County Certified and built to withstand hurricane and tornado conditions. Some louver models are impact tested to FEMA 361 requirements or AMCA 540/550 listed.

 

Click Here To Request Additional Info About This Product

Rated 5 based on 1 product reviews

Drainable Louvers provide high free area/high air flow with a low pressure drop where occasional water entry is acceptable. They are economical and available in a variety of blade and frame styles.

 

Click Here To Request Additional Info About This Product

Rated 5 based on 1 product reviews

Use Non-Drainable louvers where high free area is important, economy is a consideration & occasional water penetration will not cause significant problems. Available in a variety of blade & frame styles.

 

Click Here To Request Additional Info About This Product

 

Rated 5 based on 1 product reviews

Acoustical Louvers provide good water penetration protection and airflow performance. They are ideal anywhere there is a need to minimize sound levels & ventilation is needed.

 

Click Here To Request Additional Info About This Product

 

Rated 5 based on 1 product reviews

Our Operating Louvers can control airflow using an actuator device. It provides the ability to close the louvers to keep weather out & to open them to facilitate air intake or exhaust.

 

Click Here To Request Additional Info About This Product

 

Rated 5 based on 1 product reviews

Government buildings, VA hospitals, computing centers and power plants are particularly vulnerable to explosive threats. CS has developed six blast-resistant models designed to withstand blasts up to 12 PSI and that can meet the government requirement. This requirement states, "Louvers must remain in their frame and anchored adequately to resist the blast or a catch device...to prevent the louver from becoming a projectile."

 

Click Here To Request Additional Info About This Product

 

 

Rated 5 based on 1 product reviews

With Construction Specialties Perform Louvers, you get the air movement, security and sight-screening performance of our standard louvers, under the cover of a modern perforated aluminum skin. The first and only manufacturer to offer a fully concealed louver system that's been tested in accordance with BSRIA standards for air performance and water penetration, CS turns louvers into a covert operation that's proven to perform.

 

Click Here To Request Additional Info About This Product

 

Rated 5 based on 1 product reviews

What do louvers do, anyway? They provide airflow. They prevent water penetration. In short - they work. But who said that because louvers are functional, they have to be uninteresting? Construction Specialties Bold Line Louvers don't just perform beautifully - they are beautiful. And they're anything but boring.

 

Click Here To Request Additional Info About This Product

Rated 5 based on 1 product reviews

Architectural Grilles and Vision Barriers by CS have been capturing the imaginations of architects by adding depth and dimension to buildings for more than 50 years.

 

Click Here To Request Additional Info About This Product

Rated 5 based on 1 product reviews

For every sight screening problem, there is a CS Vision Barrier to do the job attractively and effectively.

 

Click Here To Request Additional Info About This Product

Rated 5 based on 1 product reviews

Cantilevered sunshades are suited for installations where loads from wind and snow need to be distributed over a larger area and back to the buildings structural support system.

 

Click Here To Request Additional Info About This Product

Rated 5 based on 1 product reviews

Suspended sunshades are suited for installations where loads from wind and snow need to be distributed over a larger area and back to the buildings structural support system.

 

Click Here To Request Additional Info About This Product

Rated 5 based on 1 product reviews

Suitable for all climates, Airfoil™ Lux blades and fascias utilize energy-efficient, weather-resistant LED lighting to dramatically outline or illuminate your building during evening hours. Available in 8" or 12" widths in five standard colors. Power is supplied by transformers (supplied by others) inside the building.

 

Click Here To Request Additional Info About This Product

Rated 5 based on 1 product reviews

Lightshelves direct light deep into the building. They reduce heat and glare allowing occupants to enjoy natural light.

 

Click Here To Request Additional Info About This Product

Rated 5 based on 1 product reviews

CS Entrance Mats have been the gold standard in permanent entrance flooring solutions for over 40 years and are keeping entrances clean in thousands of buildings worldwide. Enhance your entranceway with industry-proven Pedimat® (M1) and Pedimat AA (M2). These sturdy entrance mat systems are known for their quiet operation and aggressive scraping, trapping and storage capabilities. These long-lasting architectural entrance mat systems can be surface or recess-mounted and are available in an array of finish and insert options to match any decor.

 

Click Here To Request Additional Info About This Product

 

Rated 5 based on 1 product reviews

CS Entrance Grids are the ultimate solution in strength and performance. Stop dirt at the door with our durable PediTred® (G4), PediTred SA (G7), PediTred LP (G3), Pedigrid® (G1) and Pedigrid SA (G8) entrance grid models. Ideal for high-traffic areas, these architectural grids enhance traction and scrape shoes to trap large amounts of dirt, mud and other debris. These functional flooring solutions are perfect for new construction or remodeling applications and can handle heavy potential rolling loads. Our architectural entrance grid can be surface or recess-mounted and are available in an array of finish and insert options to match any interior.

 

Click Here To Request Additional Info About This Product

 

Rated 5 based on 1 product reviews

Our high-end, heavy-duty stainless steel grid systems aggressively trap debris and provide a permanent, integrated solution to battling tracked-in dirt and water. All GridLine® and GridLine® 2 models are made from striking Type 304 or 316 stainless steel, beautifully enhancing your entrance's appearance. GridLine 2 includes specialty variations with insert options for even more effectiveness, like heavy-duty carpet, recycled rubber and SlipNOT® metal coating.

 

Click Here To Request Additional Info About This Product

 

Rated 5 based on 1 product reviews

Sustainability Timeline
As we continue our efforts to positively affect our environment for the health and safety of both present and future generations, we are proud of our achievements, illustrated in this timeline.

Rated 5 based on 1 product reviews