The Continental Building Products Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Continental Building Products
CONTENT
Continental Building Products
CONTENT
Fire Resistant Plaster Base Gypsum Board image

Fire Resistant Plaster Base Gypsum Board - Firecheck®

Continental Firecheck® Plasterbase is a special type of fire resistant gypsum board to be used as a base for the application of veneer plaster finish. For interior walls and ceilings. The blue face paper provides excellent adhesion of the veneer plaster.
Rated 5 based on 1 product reviews
Rapid Coat® Low Dust® Joint Compound image

Rapid Coat® Low Dust® Joint Compound

Continental Rapid Coat® Low Dust® is an all-purpose joint compound, ideal for use in all phases of gypsum board finishing: taping, finishing, skim coating, texturing, filling corner beads and trim, and concealing nail or screw dimples. It is specially formulated to reduce airborne dust generated during sanding. Rapid Coat Low Dust also makes an excellent bonding agent for laminating gypsum wallboards together.
Rated 5 based on 1 product reviews
Setting-Type Joint Compound image

Setting-Type Joint Compound - Rapid Joint®

Continental Rapid Joint® is a chemically activated setting-type drywall joint compound with time-controlled hardening properties. Available in four set times to meet the varied needs of the drywall finishing professional, this adaptable and durable joint compound is excellent for most pre-filling, taping, and first or finish coating applications.
Rated 5 based on 1 product reviews
Rapid Deco® Level 5 Joint Compound image

Rapid Deco® Level 5 Joint Compound

A component of the Rapid Deco® Level 5 System, Continental Rapid Deco® Level 5 joint compound is an all purpose, professional grade joint compound, specifically formulated to give optimum results when used with Continental Rapid Deco® Level 5 skim-coated drywall. Rapid Deco® Level 5
Rated 5 based on 1 product reviews
Skim-Coated, Fire-Resistant Drywall image

Skim-Coated, Fire-Resistant Drywall - Rapid Deco® Level 5 Type X

Continental Rapid Deco® Level 5 Type X skim-coated drywall is a fire-rated gypsum board pre-finished with a specially formulated skim-coat material to facilitate finishing to a Level 5 finish. This skim coat is factory-applied to provide a consistent and uniform finish. Rapid Deco® Level 5
Rated 5 based on 1 product reviews
Mold- and Moisture-Resistant Drywall image

Mold- and Moisture-Resistant Drywall - Mold Defense™

Continental Mold Defense™ drywall consists of a mold, mildew and moisture treated gypsum core and treated paper facings on front (green), back and long edges. It is ideal for interior walls and ceilings.
Rated 5 based on 1 product reviews
Sag Resistant Drywall image

Sag Resistant Drywall - Sagcheck®

Continental Sagcheck® is a strengthened, sag resistant drywall for interior ceiling applications. It is designed to be sag resistant under high-humidity conditions and wet-application texturing.
Rated 5 based on 1 product reviews
Soffitboard image

Soffitboard

Continental Soffitboard is a weather resistant gypsum board for sheltered exterior ceiling and soffit areas such as carports, covered walkways, parking areas, open porches, and the soffit sides of eaves. The board is designed to withstand indirect exposure to moisture and enhanced to resist sagging.
Rated 5 based on 1 product reviews
Fiberglass Mat Faced Drywall image

Fiberglass Mat Faced Drywall - Weather Defense® Platinum Exterior Sheathing Type X

Continental Weather Defense™ Platinum Type X is a moisture, mold, and fire-resistant exterior wall sheathing designed to be covered by an exterior finish cladding such as siding, brick, masonry veneer, or wire-lath stucco. Its specially formulated fire-rated, moisture-and mold-resistant gypsum core is covered with a coated fiberglass mat on front, back, and long edges.
Rated 5 based on 1 product reviews
Fire-Resistant Drywall image

Fire-Resistant Drywall - Firecheck® Type X

Continental Firecheck Type X drywall is enhanced with glass fibers to offer greater strength and fire protection for interior walls and ceilings.
Rated 5 based on 1 product reviews
Fire-Resistant Soffitboard image

Fire-Resistant Soffitboard - Firecheck® Type X

Continental Firecheck® Soffitboard is a fire and weather resistant gypsum board for sheltered exterior ceiling and soffit areas such as carports, covered walkways, parking areas, open porches, and the soffit side of eaves. The board is designed to withstand indirect exposure to moisture and contains a non-combustible gypsum core, enhanced for strength (sag resistance) and fire resistance.
Rated 5 based on 1 product reviews
Rapid Coat® Lightweight Joint Compound image

Rapid Coat® Lightweight Joint Compound

Continental Rapid Coat® Lightweight is an all-purpose lightweight joint compound, ideal for use in all phases of drywall finishing: taping, finishing, skim coating, texturing, filling corner beads an trim, and concealing nail or screw dimples. Rapid Coat's two step application dries fast and saves time and money by permitting faster job completion and significant savings in labor.
Rated 5 based on 1 product reviews
Shaftliner image

Shaftliner - Type X

Continental Shaftliner Type X is designed for use in lining elevator shafts, ventilation shafts, and stairwells; for area separation walls in residential housing; and for other interior building applications requiring fire resistance combined with a finished surface.
Rated 5 based on 1 product reviews
Fiberglass Mat Faced Drywall  image

Fiberglass Mat Faced Drywall - Weather Defense® Platinum Exterior Sheathing

Continental Weather Defense® Platinum drywall is a moisture- and mold-resistant exterior wall sheathing designed to be covered by an exterior-finish cladding such as siding, brick, masonry veneer, or wire-lath stucco.
Rated 5 based on 1 product reviews
Mold Defense™ Shaftliner Type X image

Mold Defense™ Shaftliner Type X

Continental Mold Defense™ Shaftliner Type X is designed for use in lining elevator shafts and area separation walls or for any other interior applications requiring fire, mold and moisture resistance.
Rated 5 based on 1 product reviews
Continental Regular Drywall image

Continental Regular Drywall

Continental Regular drywall is designed for interior wall and ceiling applications. Regular drywall is available in several thicknesses and edge treatments to meet most general construction needs.
Rated 5 based on 1 product reviews
Enhanced Fire-Resistant Drywall image

Enhanced Fire-Resistant Drywall - Firecheck® Type C

Continental Firecheck Type C drywall is enhanced with glass fibers and other ingredients to offer premium fire protection for interior walls, ceilings and area separations.
Rated 5 based on 1 product reviews
Plaster Base Gypsum Board image

Plaster Base Gypsum Board

Continental Plasterbase is a special type of gypsum board to be used as a base for the application of veneer plaster finish. For interior walls and ceilings. The blue face paper provides excellent adhesion of the veneer plaster.
Rated 5 based on 1 product reviews
Abuse Resistant Drywall image

Abuse Resistant Drywall - Protecta® AR 100 Type X

Continental Protecta AR 100 Type X with Mold Defense® is an abuse-resistant drywall consisting of a fiberglass-enhanced, noncombustible, high-density gypsum core with a reinforced, heavy-facing paper that guards against surface abrasion, indentation, mold and mildew.
Rated 5 based on 1 product reviews
Skim-Coated Drywall image

Skim-Coated Drywall - Rapid Deco® Level 5

The Continental Rapid Deco® Level 5 System, consists of a skim-coated drywall and a specially formulated matching joint compound. When used together, the results create a consistent, smooth surface across the finished wall. Rapid Deco® joint compound matches the finished joint to the surface of Rapid Deco® drywall, providing similarity of texture and paint absorption. The System is designed to provide an equivalent substitution to a field-applied Level 5 finish (per ASTM C 840). Rapid Deco® Level 5
Rated 5 based on 1 product reviews