Exchange Window with natural voice transmission mounts into masonry opening or into bullet resistant reinforced stud wall. It can be made in single or multiple lites. The window frame is extruded aluminum and is fastened together with screws. Glazing material is held in place with rubber spacers which provide open space around side and top for natural voice transmission. Stainless steel shelf with built-in deal tray fits below window lite. Choice of bullet resistant glazing. Exchange window is for interior use only. Exchange Window with Multi-lites available in custom sizes. Priced upon application. Specify frame finish: Clear or dark bronze anodized aluminum Construction: Aluminum frame Stainless steel shelf.
Exterior Service Window fits into rough wall opening and clamps onto wall. Adjustable extruded aluminum frame fits walls 5" to 8.5" thick. Window clamps in place with bolts positioned through back frame into threaded section of front frame. Glazing is sealed into the frame for weather tight installation. Stainless steel shelf has writing surface in front of built-in deal tray. Deal tray closure helps prevent drafts. Natural voice transmission is provided by the circular draft-free talk thru.
Creative Industries' bullet resistant Walk-Up Window has an aluminum frame. Patented stainless steel counter top with drawer leaves space in front of window for writing surface or purse ledge. Weatherstripped drawer extends out to customer for access to contents.
Natural voice transmission is furnished by Creative's patented model No. 5-D* cast stainless steel talk thru. Walk-Up Window is shipped without glazing material permanently installed. Sealant to be furnished by installer.
This double lite window unit is for interior use only. Window has natural voice transmission inside aluminum frame. Deal tray is provided for currency transactions while Lazy Susan* pass thru handles larger items for transfer. Choice of plastic laminate on shelf.
The Flip Window is designed to allow less entry of outside air into the building than normal sliding window. The window pivots for easy opening and closing. When open the front edge of window extends out only 8.5" from sill. Flip window mounts between mullions for retrofit.
Bullet resistant window fits into rough wall opening and clamps onto finished wall. Extruded aluminum frame adjusts for walls 5" to 8.5" thick. Window unit clamps into place with bolts positioned through back frame into threaded section of front frame. Glazing is held in place with rubber spacers, providing space around sides and top for natural voice transmission. Stainless steel shelf with built-in tray is fastened into frame. Choice of glazing. Entire unit is shipped fully assembled. This model is for interior use only.
Bullet resistant Vision Window with Aluminum Clamp-on Frame is identical to our Service Window above except for a frame along bottom in place of stainless steel shelf and deal tray.
Exchange Vision Window has natural voice transmission. This window is identical to Exchange Window above except the shelf is omitted and replaced with aluminum frame along bottom edge. Specify frame finish.
Vision Windows are available in single, double or triple lites. Corner and bay windows are available upon request. Window frame is extruded aluminum fastened together with screws, available in clear or dark bronze anodized finish. Vision windows are shipped without glazing material permanently installed. Glazing material must be sealed into framing after frame is anchored in place. Sealant to be furnished by installer.
Vision Window provides walk-up or drive-up service with the addition of circular talk thru and transaction drawer.
Exterior Service Window with Multi-Lites has adjustable aluminum clamp-on frame to fit walls 5" to 8.25" thick. Mullions divide window into two or more lites. Glazing is sealed into frame for weather tight installation. Draft-free circular talk thrus allow natural voice communication. Stainless steel shelf has recessed deal trays with closures.
Creative Industries bullet resistant Ticket Window features aluminum clamp-on frame adjustable for walls 5" to 8.5" thick, two-way voice amplified bullet resistant talk thru is mounted in choice of glazing. The unique patented counter top and drawer combination is constructed of stainless steel and weatherstripped to minimize energy loss. Drawer moves forward quietly on solid bearing slides and blends smoothly into frontal surface of shelf when closed, making desirable flush appearance. Counter top extends in front of window to provide customer with extra space for writing surface or purse ledge. Window frame is available in clear or dark bronze anodized finish.
Nite Window with Pass Hopper fits into wall opening of 16.25" x 32.25". Aluminum frame has clear or dark bronze anodized finish. Unit includes PHE-1 stainless steel Pass Hopper,* weatherstripped for exterior use and our No. 6-FR* stainless steel draft-free talk thru. Window has 1.25" thick Level I bullet resistant acrylic glazing.
Compact Nite Window with Deal Tray fits into 16.25" x 24.25" wall opening. Glazing is 1.25" thick acrylic with Level I bullet resistant protection and aluminum frame in clear or dark bronze anodized finish. Window unit has No. 6-FR* stainless steel draft-free talk thru and stainless steel deal tray with hinged draft closure.
For new construction or retrofit, this unit can replace moveable section of existing sliding window, reducing the size of the window which opens to the customer. Custom sizes and configurations available upon application.
Package Receiver accommodates larger items for transfer. It has an inter-locking mechanism to allow only one door at a time to open. Front door can be locked from rear side with special locking bar. Closer is furnished on front door.
Exterior Lazy Susan is equipped with weatherstrip for outdoor use eliminating direct entry of outside air into the building. This unit has stainless steel sides and inner drum with a clear acrylic window for viewing contents. Top and bottom are bullet resistant plastic. Only one moving part, the inner drum, rotates with smooth movement. Crank handle on top turns the drum 180 degrees. Lazy Susan locks with a drop bolt. In locked position the stainless steel drum is turned to customer for maximum security. Unit mounts on counter top or in wall opening.
All stainless steel Pass Hopper mounts on counter top, in wall or window opening. Hopper pivots outward for customer access, then in opposite direction for operator access. Only one moving part allows virtually maintenance free service. Pass Hopper is equipped with weatherstrip for exterior use. Standard models provide Level I bullet resistant protection. Level III protection is an extra option.
Stainless steel Swivel-Thru sets in transaction area of counter, centered beneath the bullet resistant window. For normal currency transactions the deal tray (lid) is locked in horizontal position by a turn latch incorporated in the knob. For larger items the deal tray is tilted upward to the lower edge of window to uncover the open drum below. After larger item is placed in open drum, deal tray is rotated in opposite direction by operator for access to drum contents. The Swivel-Thru is bullet resistant in all positions. It has the appearance of an ordinary deal tray when mounted in place, not detracting from aesthetics of counter. Unit is large enough to accommodate items such as an eight pack of drinks or large bag of coins.
Stainless steel counter top with built-in drawer (patented) is ideal for stadiums, motels, banks or gas stations. Ample space is provided on top for writing surface. Drawer moves quietly on solid bearing slides and blends smoothly into front of counter top when closed. Drawer locks via turn latch in handle. Unit is weatherstripped to hold energy loss to a minimum.
Transaction Drawer 1724-SS is suited for drive-up and walk-up service. This drawer is weather resistant. Lexan lid allows clear view of contents while preventing direct entry of outside air. Push button latch keeps lid locked when closed.
As drawer moves outward the stainless steel front panel pivots upward and inward. Drawer locks with drop bolt. Coin scoop and bill clip are included.
1924-DD Transaction Drawer is bullet resistant and weather resistant. It is well suited for drive-up service. Drawer moves on heavy duty ball bearing slides and the front doors open as drawer is extended. The drawer locks automatically when closed. Lexan lid permits clear view inside drawer and remains closed when drawer is open to customer. Bill clip and coin pad are furnished inside drawer to hold currency. Drawer can be mounted in wall 1.0625" up to 8.625" thick.
A Series Transaction Drawers are weather resistant as well as bullet resistant. The front stainless steel panel pivots upward as drawer moves outward. Drawer movement is provided by smooth extension slides. It locks with drop bolt. Lexan lid stays closed as drawer is extended.
Cash Drawer has stainless steel housing with bullet resistant plastic drawer. Unit mounts in counter top along front edge. Glazing (by others) should set above the flat hood portion of drawer. As drawer slides out the stainless steel front panel pivots upward. Movement is controlled by the full width handle across rear of drawer. Lexan lid stays closed when drawer is extended. This unit is designed for long life as there are no slides to wear out.
WW Series Transaction Drawers are designed with exterior walk-up service in mind. It has an extra deep stainless steel hood which enables it to fit thicker walls. The Lexan lid prevents direct entry from outside air while allowing clear view of drawer interior. Drawer movement is controlled by a large aluminum handle on rear. Front of unit is stainless steel. Easy operation is allowed by smooth running ball bearing extension slides.
Drawer is furnished with bill clip and brush type coin pad and locks with drop bolt through bottom of drawer into housing.
Transaction Drawer 2725-SS is designed for exterior walk-up and drive-up service. This drawer is weather resistant as well as bullet resistant. Stainless steel front panel pivots upward and inward as drawer moves outward. Movement is provided by smooth running extension slides. Drawer locks with drop bolt. Coin scoop and bill clip are included. Clear Lexan lid allows clear view of contents.
Patented Transaction Drawer 1724-SCL has its lid and front door synchronized to open and close with no chance of lid being left open when drawer is extended. As drawer closes, the lid returns to slanted position allowing operator access to contents.
Deal Drawer recesses in counter top along front to achieve flush appearance. Glazing (by others) sets above the flat hood portion of drawer. Full width handle across rear of drawer along with smooth solid bearing slides allows easy operation. Lexan lid stays closed when drawer is extended.
Five inch diameter cast stainless steel talk thru with vertical louvers provides natural voice transmission. No. 5-D Talk Thru is available for interior or exterior use (specify which) and fits glazing from .25" to 1.875" thick. Optional security screws and contraband screen are available.
Round 6" diameter cast stainless steel talk thru design offers natural voice transmission with evenly spaced louvers. This unit is available as interior or exterior model (specify which). No. 6-D Talk Thru is adjustable for .25" to 1.875" thick glass. Glass thickness less than 1.1875" requires optional spacer ring.
Five inch diameter stainless steel talk thru has offset slots in front and rear to provide natural voice transmission. No. 5-FR Talk Thru is available as interior or exterior model (specify which) and fits glass from .25" to 1.25" thick.
Six inch diameter stainless steel talk thru has offset holes in front and rear to provide natural voice transmission. No. 6-FR Talk Thru is available as interior or exterior model (specify which). It fits glass from .25" to 1.875" thick.
Deal Trays mount below bullet resistant window to allow transfer of currency and small items. Stainless steel counter top model deal tray mounts on top of counter. No cut out is required.
Shelf is 18" deep x 2" high, providing a 7.5" deep writing surface in front of the built-in deal tray. Deal tray section is 11" wide x 8.25" deep x 1.5" high.
Stainless steel counter top deal tray has "step" design with lower section on customer side, higher section for operator side. Glazing to sit in lower section. This unit with double wall construction is available in Level I or Level III ballistic level.
One Way Non-Ricochet Deal Tray has an exclusive "S" shaped section on the operator's side. This allows a bullet to be directed back towards the window above the deal tray or back towards the gunman, depending upon the angle of impact.
Non-Ricochet deal tray has an exclusive "S" shape section which allows a bullet to be contained within the tray or be directed back toward the window above, depending upon the angle of impact.
Stainless steel recessed deal tray unit mounts flush in counter top with window (by others) centered above. Sliding lid has full width flange across rear which acts as handle. The lid slides on solid bearings, forward or backward to uncover desired section of deal tray below. Lid offers extra protection and helps minimize heat or cooling loss.
Sliding Lid Deal Tray is designed for maximum protection against all hand guns, including the .44 Magnum. Stainless steel construction, lid slides forward to uncover open deal tray below. Unit mounts on counter top, with customer's window positioned across the top center ledge above the lid.
Slide Top serves both as deal tray and pass thru. Recessed deal tray in center of sliding lid moves forward or backward beneath the center ledge for transaction of currency and small items. Bulkier items can pass through the larger cavity below. Slide top is constructed of stainless steel. It can be mounted in wall opening or on counter, with window above center ledge.
Recessed Deal Tray with Flip Lid is designed for outdoor use. This stainless steel unit mounts in counter top opening below window. Slanted lid on customer's side of window helps keep inside of deal tray dry. Downward push on rear pull opens deal tray to customer. Unit can handle items as large as a cigarette carton.