The Berkeley window was originally created in order to replicate existing 1920's and 1930's steel windows that were predominately single pane leaded glass, exterior putty glazed. For the Berkeley window, Crittall developed an entirely new series of hot-rolled steel sections. The Berkeley window, a registered design, has a solid steel chamfer that replicates the putty glazed exterior, while allowing interior glazing, thereby improving access for reglazing and security.
The Berkeley window offers unique and uncompromised aesthetics while delivering all the attributes expected of a modern window. Single and French doors are also available.
The Berkeley window offers an ideal solution for both replacement projects and new construction where minimum sightlines, maximum daylight and fine detail are desired. Suitable for high-end residential, institutional and commercial applications.
Features include: High Performance, Unique Articulated Frame and Sash, Hot-Dip Galvanized, Factory Applied Duralife Epoxy Free Polyester Powder Coat Finish, Double Intregal EPDM Weatherstripping, Glazing up to 3/4", Delivery 12-14 Weeks from Shop Drawing Approval and Full Warranty on Product and Finish.
Rated 5 based on 1 product reviews