Custom, made-to-order fireplaces that solve all building and installation inefficiencies Winner of the prestigious Hearth Industry VESTA Award for Best New Gas Fireplace in North America for 2014 Best fire presentation of any linear fireplace on the market Available by the foot: 3 to 21 feet 14,500 BTU's per foot input 7 different fireplace designs to choose from: Single-Sided, See-Thru, Left Corner, Right Corner, Island, Bay Window, and Pier 5 glass heights to choose from: 12", 20", 30", 36" and 58" Platinum reflective crushed glass floor with multi-colored interior LED lighting (user friendly switch included) Choice of interior liners Interior Fyre-Art(TM) options Innovative modular design makes DaVinci the easiest custom fireplace to deliver and install at the jobsite Safe Touch Glass™ is a standard safety feature that keeps all glass surfaces at extraordinarily low temperatures, reducing any potential for injury Zero clearance to combustible surfaces: Eliminates the use of expensive non-combustible building materials and gives you the freedom to finish right up to the edge of the glass with any building materials you desire Choice of exterior or interior power venting: Allows for unlimited venting configurations and installation in virtually any room Negative pressure in the home or commercial setting has NO EFFECT on this fireplace with our ultra-efficient outside air direct vent technology Non-heater decorative fireplace rated. Tested and approved to; ANSI Z21.50b-2014/ CSA 2.22b-2014 Heat Exchanger add-on option Manufactured in Mukilteo, WA by Travis Industries, North America's premier manufacturer of hearth products U.S. and foreign patents pending BrochureDaVinci Category One Install (3 to 5 feet)DaVinci Category Two Install (6 to 10 feet)
Rated 5 based on
1 product reviews