Delaware Elevator Manufacturing

Elevators and Lifts

CONTACT INFO
27685 Rockawalkin Ridge Rd,
Salisbury, MD 21801
Toll Free: 800-787-0436
Phone:

Alliance Elevator Solutions
237 Oregon St.
Mercersburg, PA 17236
888-960-5596

IDEC Elevator Products
1900 Australian Ave.
Riviera Beach, FL 33404
954-618-0770

Continuing Education Logo
Request for information Delaware Elevator Manufacturing Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
LEED data
SOCIAL

Delaware Elevator offers a full line of commercial and residential Wheelchair ADA lifts. Whether access is needed for indoor or outdoor applications, our vertical and inclined wheelchair platform lifts are safe and efficient units that overcome accessibility barriers.

 

Vertical Platform Lift:

  • Our vertical platform lifts provide easy access for the widest array of situations for both your commercial or residential needs. They meet ADA requirements when properly installed.
  • Savaria Multi Lift: The Multilift is a vertical platform lift, designed for low-rise travel, inside or outside your home or in certain public spaces.
  • Savaria V1504: The V-1504 lift is built to carry a wheelchair and passenger safely up and down one or more levels
  • Savaria Pro Lift: The Prolift vertical platform lift is a smooth, quiet and efficient operation lift that can be installed in an existing or new structure.
  • Harmar Highlander: Harmar VPLs provide distinct advantages for safe lifting over architectural barriers. Their small footprint avoids the need for a long ramp or the extensive construction of an elevator

 

Incline Platform Lift:

  • The inclined platform lift carries a passenger with wheelchair up and down a single flight of straight stairs by travelling along a rail system mounted alongside the stairs. They may also be designed for access over stairs with multiple levels, curves or intermediate landings.
  • Suitable for home or commercial applications, this lift is well suited for environments where an elevator or vertical lift cannot be easily accommodated.

 

 

Click Here To Request Additional Information About This Product

 

Rated 5 based on 1 product reviews

Stair Chair Lifts

  • Delaware Elevator offers this inexpensive accessibility option for either a residential or commercial application to access existing stairways.
  • Stair chairs can be designed to be a straight or a custom curved application.
  • Stair chairs operate on a twelve (12) volt drive system so if power is lost the Stair chair will operate several cycles.

 

 

Click Here To Request Additional Information About This Product

 

 

Rated 5 based on 1 product reviews

Material handling VRC Lifts

  • Delaware Elevator offers heavy duty industrial material VRC lifts.
  • Material handling VRC Lifts can accommodate one thousand (1000) lbs. to over one hundred thousand (100,000) lbs. of freight, vehicles, sanitation, etc.

 

 

Click Here To Request Additional Information About This Product

 

 

Rated 5 based on 1 product reviews

Limited Use Limited Access Elevator (LULA)

  • The Delaware Elevator LULA elevator offers all the controls/functions with fourteen hundred (1400) lb. capacity as a larger commercial elevator.
  • These elevators work well in renovation projects or larger homes due to the minimal overhead and elevator pit depth that's required.
  • The cabs can be fully customized with either two speed leaf or swing doors.

 

 

Click Here To Request Additional Information About This Product

 

 

Rated 5 based on 1 product reviews

Vertical Platform Lift:

  • Our vertical platform lifts provide easy access for the widest array of situations for both your commercial or residential needs. They meet ADA requirements when properly installed.
  • Savaria Multi Lift: The Multilift is a vertical platform lift, designed for low-rise travel, inside or outside your home or in certain public spaces.
  • Savaria V1504: The V-1504 lift is built to carry a wheelchair and passenger safely up and down one or more levels.
  • Savaria Pro Lift: The Prolift vertical platform lift is a smooth, quiet and efficient operation lift that can be installed in an existing or new structure.
  • Harmar Highlander: Harmar VPLs provide distinct advantages for safe lifting over architectural barriers. Their small footprint avoids the need for a long ramp or the extensive construction of an elevator.

 

Incline Platform Lift:

  • The inclined platform lift carries a passenger with wheelchair up and down a single flight of straight stairs by traveling along a rail system mounted alongside the stairs. They may also be designed for access over stairs with multiple levels, curves or intermediate landings.
  • Suitable for home or commercial applications, this lift is well suited to environments where an elevator or vertical lift cannot be easily accommodated.

 

 

Click Here To Request Additional Information About This Product

 

 

Rated 5 based on 1 product reviews

Since 1989, IDEC Elevator Products, DEM's new affiliate, has been manufacturing and fabricating elevator cabs, entrances, doors, and interiors for residential and commercial clients across the United States. Our specialization in both standard and custom projects makes us the smart choice for any building; including condos, hotels, retail stores, clubhouses and more. Whether you're planning for a new elevator or updating an existing one, IDEC and Delaware Elevator can work together seamlessly while providing the knowledge and experience to stay in budget and within elevator safety code compliance.

 

 

Click Here To Request Additional Information About This Product

 

 

Rated 5 based on 1 product reviews

OHT Car Type Summary

This design utilizes a geared traction machine, along with the controller and governor, mounted in a penthouse machine room directly above the hoistway. This application uses hoist ropes and counterweight to move the car, in lieu of a hydraulic jack. The counterweights can be positioned at the rear of the car (front open only), or at the side of the car. In addition to the main rails, a set of counterweight frame rails are also required.

 

Advantages

Advantages to using this design include a much faster speed capability, an unlimited travel range and a higher power efficiency than hydraulic car types. In addition, there is no hydraulic oil being used.

 

Disadvantages

Disadvantages include a substantially higher material cost than hydraulic car types, along with a higher field installation cost. In addition, a higher OH is required (typically 16ft) along with a penthouse machine located over the hoistway.

The penthouse machine room can be eliminated by positioning the geared machine next to the side of the hoistway at one of the landings. This arrangement is referred to as a basement machine application, also requiring additional hoistway sheaves and machine beam support at the landing location of the machine.

 

 

Click Here To Request Additional Information About This Product

 

 

Rated 5 based on 1 product reviews

Equipment Capabilities:

 

  • Passenger & service cars
  • Capacities from 2,100 lbs up to 5,000 lbs
  • Speeds from 100 FPM up to 500 FPM
  • Travels up to 300 ft

 

For Corner posts and Overhead Traction designs, machine beam pockets are required in the hoistway walls.

 

Click Here To Request Additional Information About This Product

 

Rated 5 based on 1 product reviews

The group one “Machine Room Less" is an engineered package design that utilizes an efficient gearless permanent magnet machine. This machine, with all the related traction components, is installed inside the hoistway eliminating the need for a machine room.

  • Engineering support and service
  • Shop drawings and group one installation drawings
  • Consolidated shipment when complete package is ordered

 

 

Click Here To Request Additional Information About This Product

 

 

Rated 5 based on 1 product reviews

Equipment Capabilities:

 

  • Passenger & service cars
  • Capacities from 2,100 lbs up to 3,500 lbs
  • Speeds from 100 FPM up to 350 FPM
  • Travel up to 50'-0"

 

 

Click Here To Request Additional Information About This Product

 

 

Rated 5 based on 1 product reviews

Equipment Capabilities:

 

  • Passenger & service cars
  • Capacities from 2,100 lbs up to 3,500 lbs
  • Speeds from 100 FPM up to 350 FPM
  • Travels up to 200 ft

 

 

For building supported design machine beam pockets are required in the hoistway walls.

 

Click Here To Request Additional Information About This Product

 

 

Rated 5 based on 1 product reviews

Delaware Elevator can provide and install permanent or rental industrial elevators, known as the rack and pinion. Rack and Pinion Elevators eliminate the need for wire rope sheaves, enclosed hoistways, machine rooms and hydraulic equipment. They are predominately known in the construction industry for hoisting both working personnel and equipment. Whether your needs are on a construction site, oil rig or a host of other platforms - we are here for you!

 

Click Here To Request Additional Information About This Product

 

Rated 5 based on 1 product reviews

CUSTOM SIZES

Freight elevators are typically designed to meet specific building/operation needs. The “standard" sizes are for general reference to aid planning. Delaware Elevator can easily custom design your freight elevator to your specific size requirements. Contact your Delaware Elevator representative to discuss your specific requirements.

 

Click Here To Request Additional Information About This Product

 

 

Rated 5 based on 1 product reviews

In-Ground Car Type Summary

This is the traditional elevator application that has been used for many years. The jack is located directly under the platform in the ground and is protected from the ground using a PVC liner.

 

Advantages

Material cost for this package is less expensive than all other car types. The package is the easiest to install and is available in both low and high capacity applications. Heavy freight cars are typically always in-ground. The pit depth and overhead dimensions are typically always standard, not requiring any extended dimensions - even though the travel can be upwards to several landings.

 

Disadvantages

Jack is located underground and oil contamination is remotely possible.  The PVC liner provides protection between the cylinder and the actual soil. Geographic areas which experience seismic activity will present the greatest risk of oil contamination. The jack (single stage) must go down into the ground the same distance as the travel. Drilling a jack hole can be expensive depending upon ground conditions.

 

Click Here To Request Additional Information About This Product

 

 

Rated 5 based on 1 product reviews

TWIN JACK HOLELESS CAR
TYPE SUMMARY

This design uses (2) jacks, one on each side of the car, positioned between the platform and the hoistway wall. Single stage jacks are used for low travel, typically on 2 stop cars up to 14 ft. Two stage jacks are used for travel up to 28 to 30 feet (typically 3 to 4 stops).

 

Advantages

The jacks are located above ground, thereby eliminating the need to drill a jack hole and eliminating the risk of oil contamination. This car type will also accommodate low and high capacity cars.

 

Disadvantages

Travel is typically restricted to a 2 to 4 stop application. Depending upon the travel, an extended overhead may be required to fit the jacks into the hoistway elevation. The hoistway width requirement may also be a little greater than an in-ground car type, for high capacity applications.

 

Click Here To Request Additional Information About This Product

 

 

Rated 5 based on 1 product reviews

STANDARD EQUIPMENT:

  • Motors: 15-50 HP - 3PH
  • IMO Pumps 24-253 GPM
  • Maxton Valve Standard (Mounted Inside the tank)
  • 12 ga. Enamel Tank
  • Isolated Anchoring Feet
  • Noise Reducing Muffler
  • Oil Level Dip Stick
  • Isolated Pump/Motor Suspension for Easy Removal & Quiet Operation
  • Protective Packaging on a Pallet
  • Standard Size: 51" W x 42" H x 22" D

OPTIONS:

  • EECO Valve
  • Constant Down Speed Valves
  • Custom Tank Sizes
  • Low Pressure Switch
  • Low Oil Switch
  • Tank Heater
  • Oil Cooler
  • Oil Level Sight Gauge
  • Shut Off (Ball) Valve
  • Oil Return Pump

 

 

Click Here To Request Additional Information About This Product

 

 

Rated 5 based on 1 product reviews

STANDARD EQUIPMENT:

  • Motors: 15-100HP 3PH
  • IMO Pumps: 43-425 GPM Single Pump. Transferable Oil up to 250 Gal.
  • Tandem Pumps/Motors up to 200HP/850GPM
  • Maxton Valve Standard
  • Valve Mounted in the Tank for Easy Stand-up Adjusting
  • 12 ga. Formed Tank & Body
  • Effective Easy Belt Adjustment
  • Noise Reducing Muffler
  • Isolated Pump/Motor Bedplate
  • Protective Packaging
  • Shut Off (Ball) Valve in the Tank
  • Oil Level Sight Gauge

OPTIONS:

  • EECO Valve
  • Constant Down Speed Valves
  • Custom Tank Sizes
  • Low Pressure Switch
  • Low Oil Switch
  • Tank Heater
  • Oil Cooler
  • Oil Level Sight Gauge
  • Shut Off (Ball) Valve
  • Oil Return Pump

 

 

Click Here To Request Additional Information About This Product

 

Rated 5 based on 1 product reviews

Delaware Elevator designs and engineers each residential elevator project to meet the home owner's specific needs and expectations. Our residential elevators can be either hydraulic or total electric drive operation with mutable elevator cab configurations. Delaware Elevator offers fully custom residential elevator cab applications.

 

CHARACTERISTICS

  • Up to 950 lb capacity (750 lb standard)
  • 40 FPM nominal car speed
  • Up to 6 stops with 50 feet of floor to floor travel
  • Minimum pit depth of 10 inches required (12″ recommended)
  • Minimum overhead clearance of 8'-0"required (9'-6" recommended)
  • Up to 15 square feet interiors cab sizes available (12 ft standard)

 

CAB FINISHES & ACCESSORIES

  • Cabs available in a wide variety of plastic laminate choices and other options
  • Solid panel accordion cab door available in a wide variety of vinyl laminate choices
  • 36" x 48" x 80" high clear interior cab size with a variety of cab opening configurations
  • Brushed stainless steel handrail on one side wall
  • Brushed stainless steel cab control panel

OPTIONS

  • Cabs available in a wide variety of finishes and other options
  • Accordion cab doors in hardwoods, custom stain & lacquer finish aluminum, clear or bronze acrylic panels
  • Recessed telephone cabinet
  • Automatic car door operator
  • Polished stainless steel, brushed brass, or polished brass pushbutton faceplate & handrail finishes

 

 

Click Here To Request Additional Information About This Product

 

 

Rated 5 based on 1 product reviews

The flow of the process is such that material comes in one end of the building and out the other end. If you follow the movement of the material we cut, bend, weld, assemble, and package for shipping from West to East in our facility. Our standard entrance frames are made from 16ga material but can increase that to any thickness you need. Our standard doors are also 16ga to maintain the strength and rigidity the industry needs.

 

Click Here To Request Additional Information About This Product

 

 

Rated 5 based on 1 product reviews

Opening Doors from beautiful to practical.
Doors can be side slide or center parting. Ceilings can be canopy, steel drop panels, suspended, or diffusers. Handrails can be wood, stainless steel or bronze. Walls can be laminate, enamel, glass, wood or even stone. Whatever you may need, IDEC can build.
Materials
Almost any type of material can be used to decorate an elevator cab interior. IDEC has worked with all types of materials. Colors, patterns and materials can be presented in brochures, drawings, and samples.
Production
Once the elevator submittals are approved our team of highly skilled technicians use the latest machinery to perform virtually every type of fabrication. When the fabrication is completed all components are packaged in reinforced crating. Elevator cabs and interior that IDEC builds include energy-efficient lighting, coordinating panels and custom materials to suit any type of architectural design. Discuss custom styles with us to match a specific decor or select from standard designs and materials. Either way, IDEC will work with you to create just what you envision.

 

Click Here to customize and create your own Cab

 

Click Here To Request Additional Information About This Product

 

 

Rated 5 based on 1 product reviews

IDEC fabricated and manufactured elevator cabs and interiors include energy-efficient lighting, coordinating panels, and custom materials to suit any type of architectural design.


IDEC's high-end/custom options include a variety of styles, materials, colorways, and finishes to match your vision and bring your space to life.


Please reach out to Rob Tinus (rtinus@idecelevatorproducts.com) for high-end and custom cab inquiries. Rob will work with you to create just what you envision in a timely manner, all while exceeding expectations.

 

Click Here to customize and create your own Cab

 

Click Here To Request Additional Information About This Product

 

 

Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews

Our FUSION™ line of Limited Use/Limited Access elevators is an excellent option for ADA compliancy. It's also great for applications with low occupancy like schools, training facilities, churches, multi-family housing units, libraries and more!

 

Click Here To Request Additional Information About This Product

 

 

Rated 5 based on 1 product reviews

The need to increase ROI for building owners is real. Alliance Elevator Solutions knows every square foot counts, which is why we are the first non-proprietary elevator manufacturer to embrace this concept. AES is the industry leader in non-proprietary MRLs!

 

Click Here To Request Additional Information About This Product

 

 

 

Rated 5 based on 1 product reviews

Over the years, AES has realized that sometimes, less is more. Alliance Engineers and Sales Professionals will customize your elevator modernization package to fit your budget, specification requirements, and code obligations. Elevators are expensive; AES can make them less expensive.

 

Click Here To Request Additional Information About This Product

 

 

Rated 5 based on 1 product reviews

Elevators are integral to accessible, smooth, and efficient operations in many applications. For low-rise buildings, hydraulic elevators or gearless machine room-less (MRL) elevators are most common; this course compares the two in terms of sustainability and cost. Also presented are the history of the elevator, types of elevators suitable for installation in a range of buildings, the distinctions between proprietary and nonproprietary elevator systems, and recommendations on how to specify a nonproprietary system to maximize its long-term benefits.

Rated 5 based on 1 product reviews