Easy Installation, Long-term Efficiency This environmentally conscious insulation delivers superior performance and value. Its unique formula and seamless installation provide an efficient, building envelope that maximizes energy savings. Sealection 500 is a spray-applied insulation, which once applied, expands in place, without CFCs, HCFCs, or ozone-depleting chemicals. Unlike traditional fiberglass insulation, Sealection 500 will maintain its performance; time and temperature have no effect on the spray foam insulation's R-value of 3.81 at 1 inch. The product retains its shape over time, and doesn't settle or compact. Technical Library
Rated 5 based on
1 product reviews