The Designmaster Fence by Deacero Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Designmaster Fence by Deacero
CONTENT
Designmaster Fence by Deacero
CONTENT
Designmaster® Accessories image

Designmaster® Accessories

Steel base: Brackets are made of galvanized steel and then powder coated. Bracket is locked with 1 1/4" x 1 1/4" stainless steel nut and bolt, using a regular 7/16" wrench. Bracket design allows attaching the panel to di erent posts areas and positions.
Rated 5 based on 1 product reviews
Designmaster® Gates image

Designmaster® Gates

Galvanized and powder coated Swing or Sliding gates Single or Double gates Welded before coating for higher protection against weather
Rated 5 based on 1 product reviews
Fence Wire Panels  image

Fence Wire Panels - Classic

Designmaster Classic Fence wire panels are galvanized using the best technology to make them strong and corrosion resistant. The zinc and powder coatings provide the highest protection against corrosion and weather conditions. Different heights available - 2', 4', 5', 6' and 8' Eight different color choices V brace design for extra strength
Rated 5 based on 1 product reviews
Designmaster® Universal Steel Bracket image

Designmaster® Universal Steel Bracket

Galvanized and powder coated Easy to install Adaptable to different fence angles Bracket is locked with a 1 1/4" x 1 1/4" galvanized screw and bolt, using a standard 7/16" wrench
Rated 5 based on 1 product reviews
Designmaster® Posts image

Designmaster® Posts

Galvanized and powder coated Thick zinc coating at inner and outer post areas Heights available depending on panel height Size 2 1/4" x 2 1/4" Adaptable to on ground or on concrete wall installations
Rated 5 based on 1 product reviews