DoorKing
DoorKing
Access Control Systems
CONTACT INFO
120 Glasgow Ave.
Inglewood, CA 90301
Toll Free: 800-826-7493
Phone: 310-645-0023
Request for information DoorKing Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

Overhead Gate Operator - Model 1175

The 1175 overhead gate operator is designed to operate overhead type vehicular gates mounted on jamb track or jamb type hardware. Overhead gates are typically used in underground parking applications where headroom is minimal. The low profile design and quiet operation of the 1175 makes it ideal for these applications.
Rated 5 based on 1 product reviews

Light Duty Swing Gate Actuators - Model 6005

  • These actuators are designed to operate vehicular swing gates in residential, applications where side room is minimal.
  • Actuators install directly on the swing gate eliminating the need for any mounting post or concrete mounting pads.
  • Control panel is mounted separately from actuators.
Rated 5 based on 1 product reviews

Residential/Commercial Swing Gate Operator - Model 6050 & 6100

These operators are designed so that they can be either pad or post mounted without any costly and time consuming field modifications.
Rated 5 based on 1 product reviews

Commercial and Industrial Gate Operators - Series 6300

The 6300 series operators are designed to operate vehicular swing gates in residential, commercial and industrial applications. These operators are designed so that they can be either pad or post mounted without any costly and time consuming field modifications.
Rated 5 based on 1 product reviews

Underground Vehicular Swing Gate Operator - Model 6400

The Model 6400 installs underground making it virtually invisible and satisfies the most sophisticated automation needs without being detrimental to the original gate design.
Rated 5 based on 1 product reviews

Residential and Light Commercial Gate Operators - Model 9050 & 9070

Designed to operate vehicular slide gates in residential and light-duty commercial applications only. This operator designed so it can easily be mounted in the front, center, or rear of the gate without costly and time-consuming field modifications.
Rated 5 based on 1 product reviews

Commercial Gate Operators - Model 9100

The 9100 is designed so that it can easily be mounted in the front, center or rear of the gate without any costly and time consuming field modifications. In addition, the operator can be pad or post mounted to meet any installation requirements.
Rated 5 based on 1 product reviews

Commercial and Industrial Gate Operators - Model 9150

Designed to operate vehicular slide gates in residential, commercial and industrial applications.
Rated 5 based on 1 product reviews

Power Inverter & Backup System - Model 1000

These systems are designed to provide backup power for your vehicular gate and access control system when primary (AC) power fails. The Model 1000 is designed for a single gate and access control system.>
Rated 5 based on 1 product reviews

V-Wheels Gate Operator

DKS DoorKing offers a variety of V-Wheels and V-Wheel assemblies used in slide gate applications that utilize an inverted "V" type track. The weight and usage of the gate is critical in determining the size and type of V-Wheel that is right for your gate.
Rated 5 based on 1 product reviews

Accessories for Gate Operators

Fire and postal lock boxes, guide rollers, Flange Beaing Hinges, Photo Beam, loop wire, reversing edge, plug in loop detectors, endless idler assembly, tandem wheel assembly, 3 button control, prefabricated ground control.
Rated 5 based on 1 product reviews

PC Programable Telephone Entry Controls - Model 1837

A complete telephone entry and access control system that is suited for apartment and gated community applications as well as office buildings and industrial sites.
Rated 5 based on 1 product reviews

PC Programable Telephone Entry Controls - Model 1835

An ideal telephone entry system suited for apartment and gated community applications as well as office buildings and industrial sites that have a separate access control system, or require telephone entry only.
Rated 5 based on 1 product reviews

PC Programable Telephone Entry Controls - Model 1834

The single-line LCD display features big 1/2-inch characters for easy viewing and your personalized message scrolls across the screen from right to left when the system is not in use.
Rated 5 based on 1 product reviews

PC Programable Telephone Entry Controls - Model 1833

An ideal telephone entry and access control system that is suited for applications that do not require a directory or in applications where a separate directory exists.
Rated 5 based on 1 product reviews

Telephone/Intercom with Call-Down - Model 1820

A unique communication and access control device that provides voice communication and control of a door (or gate) via the residents own telephone without the need of a dedicated central office (C.O.) phone line.
Rated 5 based on 1 product reviews

Telephone Intercom System - Model 1816

A unique communication and access control device that provides two-way voice communication and control of a main entry door through the resident's own telephone without the need of a dedicated Central Office (C.O.) phone line.
Rated 5 based on 1 product reviews

Telephone Intercom System - Model 1812 Classic

A unique telephone intercom system that allows homeowners to use their telephone as an intercom to speak to a guest at a front door or gate without the necessity to pay for an additional telephone line at their home.
Rated 5 based on 1 product reviews

Telephone Entry - Model 1810

A complete self-contained telephone entry system that is ideal for small to medium sized apartment buildings, gated communities, condominiums, office buildings, factories and industrial sites.
Rated 5 based on 1 product reviews

Telephone Entry - Model 1808

A small compact telephone entry system that is loaded with features. The distinctive styling of the 1808 makes it ideal for small residential or commercial applications.
Rated 5 based on 1 product reviews

Telephone Entry - Model 1803

An ideal telephone entry system that is loaded with features and is suited for applications that do not require a directory or in applications where a separate directory exists.
Rated 5 based on 1 product reviews

Telephone Entry Systems - Model 1802

An ideal telephone entry system that is loaded with features and is suited for applications that do not require a directory, or in applications where a separate directory exist.
Rated 5 based on 1 product reviews

Telephone Entry Accessories

Mounting Posts, Directories/Light Kits, Miscellaneous.
Rated 5 based on 1 product reviews

Barrier Gate - Model 1601

The 1601 operator is designed for single lane (14 ft. max) vehicular traffic control in high traffic commercial and industrial applications. The 1601 operator is designed so that it can be mounted on either the left or right hand side of the roadway.
Rated 5 based on 1 product reviews

Barrier Gate Operator - Model 1602

Designed for traffic lanes up to 20-feet wide in low use commercial and industrial applications.
Rated 5 based on 1 product reviews

Barrier Gate Operator / Automated Spike System - Model 1603

Designed as a modular system allowing for easy flexibility in different applications and easy installation.
Rated 5 based on 1 product reviews

Warning Signs & Traffic Signals - Model 1610

Warning signs and traffic signals are used with traffic control spikes and auto-spikes to inform drivers that a one way lane condition exist and that proceeding in the wrong direction, or before the spikes are fully retracted, will result in severe tire damage. Warning signs and/or traffic signals should always be used in any traffic control application utilizing traffic control spikes.
Rated 5 based on 1 product reviews

Traffic Spikes & Speed Bumps - Model 1610

Traffic control products are ideal for controlling traffic direction and speed through a controlled entry location.
Rated 5 based on 1 product reviews

RF Control - Micro Plus®

  • Ideal for high security wireless RF access control.
  • Provides remote operation of vehicular access gates from the safety and convenience of a car or truck.
  • Safer access control - no need for vehicles to stop / roll down a window to gain entry.
Rated 5 based on 1 product reviews

Proximity Card Readers - Proximity Card Readers

DoorKing carries a full line of AWID and HID proximity card readers and cards. These readers output the card data to the access controller (1833, 1835, 1837 or 1838) where the decision to grant or deny access is made. These readers are ideal for both pedestrian and vehicular access control.
Rated 5 based on 1 product reviews

Digital Keypads - Series 1500

Single or two door (gate) stand-alone access control for apartment buildings, gated communities, condominiums, office buildings, factories and industrial sites.
Rated 5 based on 1 product reviews

Stand Alone Card Readers - Model 1520/1524

Model 1520 is available as a stand-alone card access system or as a wiegand controller (add your own 26-bit wiegand device). Program the Model 1524 with a hand held programmer or programming cards.
Rated 5 based on 1 product reviews

Magnetic Door Locks

  • Locks doors and gates with superior reliability, security and safety.
  • Perfect for fail-safe (release on power outage) locking requirements.
  • No moving parts to wear out or break assures a long life.
Rated 5 based on 1 product reviews

Magnetic Gate Locks

  • MOV surge protection - no residual magnetism.
  • LED status option provides a visual indication if the lock is holding properly (green) or if the lock has not secured the door (red).
  • Built-in timer option automatically releases the lock for a preset period of time when activated.
Rated 5 based on 1 product reviews

Electric Strikes & Deadbolts

  • Economical electric door and gate locks provide safety and security.
  • Electric strikes are suitable for most cylindrical door locks.
  • Electric dead bolts provide superior security and safety.
Rated 5 based on 1 product reviews

Access Controller, Multi-Door - Model 1838

The Model 1838 access controller is ideal for small businesses, office buildings, industrial sites or in any application that requires access control and reporting capabilities.
Rated 5 based on 1 product reviews

Access Control Accessories

Key Switches, Lock Boxes, Interior Access Devices.
Rated 5 based on 1 product reviews