Available in any color, with the ability to match colors of your choice without expensive upcharges. Dri-Design Painted Aluminum Panels offer the ultimate design flexibility for exterior and interior applications. Panels are painted using industry leading Fluoropolymer based paints for long lasting finish durability, while our finishers use a 100% air capture system to destroy the VOCs produced, so there is no adverse environmental impact.
Anodizing successfully combines science with nature to create one of the world's best metal finishes. It takes the natural oxidation process and helps it along by adding electricity and chemicals to produce a dense surface that is integral with the aluminum. This process brings out the natural variation in the aluminum (color variation can be expected). This durable and beautiful finish is available in many shades and is a perfect pair with the Dri-Design system.
VMZINC™ Series Panels pull from the distinctive tones and textures of nature to create an exclusive, refined and unforgettable visual experience. Our VMZINC™ panels are available in QUARTZ-ZINC™, ANTHRA-ZINC™, AZENGAR™ and PIGMENTO™ Series colors.
Dri-Design's ease of installation and enduring design make it the perfect system for adding the character of copper to your project. And, since sealants and gaskets are never used in the joints, they can never stain or streak this beautiful finish. Dri-Design, with the natural elegance of bright copper or the unmistakable look of copper patina, can add distinction to any facade.
Create a visual feel with our Textured Panel System. Each perforated- corrugated panel is affixed to a Dri-Design wall panel, and delivered to the job site ready to install. Pick any pattern, choose a finish we give you unfettered freedom to dream as you wish.
Dri-Design with Perforated Imaging uses advanced computer based manufacturing to create complex images using perforations. By varying the size, location and density of the perforations, areas of light, dark and shades in between are created to form an image. These perforations also allow the panel to provide needed airflow and/or shade to a structure. Since the images can be created from any digital picture, you are only limited by your imagination.
A stunning combination of functionality and aesthetics the Perforated Panel Series provides necessary airflow and/or shade to a structure without sacrificing style or design. Virtually any shape and pattern can be perforated into the panels and used for a myriad of applications.
Tapered Series Panels can be angled in any direction with varying depths and degree of slope. This freedom to design each specific panel gives you an unlimited capacity to create a dynamic, one-of-a-kind surface on nearly any facade, without the need to modify the substrate or weather barrier.
At Dri-Design we strive to continually improve our sustainability practices and products through innovation. We are dedicated to developing sustainable products while looking at all aspects of the environmental impact.
Dri-Design purchases its aluminum from domestic mills which saves transportation energy costs.
Dri-Design panels are made quickly with highly automated equipment saving energy costs.
Dri-Design uses no joint sealants or gaskets which are made with petroleum saving fossil fuels and future maintenance costs.
Dri-Design wall panels install fast which helps save energy as well.
Dri-Design wall panels are made with recycled metal, are 100% recyclable and can be repurposed.
Dri-Design single skin technology does not have a plastic core like our MCM competitors saving fossil fuels.
Our Kynar paint providers are environmentally-conscious finishers. They use a 100% air capture system and destroy the VOCs with a regenerative thermal oxidizer, so there is no adverse environmental impact.