Dumond, Inc.
Dumond, Inc.
Paint Removers
CONTACT INFO
253 S. Bailey Rd.
Downingtown, PA 19335
Toll Free: 800-245-1191
Phone: 609-655-7700
Request for information Dumond, Inc. Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL

Porous Surface Graffiti Remover - Watch Dog®

Watch Dog® Porous Surface Graffiti Remover is a non-drip gel formula, designed to be an effective, professional strength cleaner engineered to work from the inside out to emulsify the toughest, nastiest graffiti from virtually all unpainted porous masonry and wooden surfaces. This product can be used on brick, marble, natural stone, cement, cinderblock, granite, sandstone, stucco, pavers, wood fences, picnic tables, and utility poles. Use Watch Dog® Porous Surface Graffiti Remover to eliminate aerosol spray paints and coatings, and virtually all paints in a single application..

 

Available in 1/2 Gallons and 5 Gallon Pails.

 

Order A Sample Click Here

 

Rated 5 based on 1 product reviews

Heavy Duty Paint Remover - Peel Away® 1

 

Peel Away® 1 Heavy-Duty Paint Remover is an excellent eco-friendly remover for stripping coatings from intricate, carved, or molded surfaces, and is considered the ideal paint remover for historic restorations and other projects involving lead-based or organic coatings. Peel Away® 1 Heavy-Duty Paint Remover is water-based, has zero VOCs and emulsifies the coatings keeping multiple layers in a wet state therefore generating zero airborne contaminates. Peel Away® 1 Heavy-Duty Paint Remover is highly recommended for historic restoration projects and other jobs involving lead-based paint abatement.

 

Every Peel Away® 1 Heavy Duty-Paint Remover includes a paste remover, paint removal application tool, Dumond Laminated Paper, Citri-Lize™ neutralizer and a pH test kit.

 

Available in 1.25 Gallon and 5 Gallon Pails.

 

Order A Sample Click Here

 

Rated 5 based on 1 product reviews

Advanced Paint Remover - Smart Strip®

Smart Strip® Advanced Paint Remover is a revolutionary paint remover designed to remove multiple layers of post-1980 coating systems consisting of oil, water, latex, and acrylic-based coatings, stains, and varnishes in one application! This environmentally and user-friendly paint stripper can remove up to 15 coats on a variety of substrates, such as wood, brick, stone, metal, glass, fiberglass, concrete, plaster, tile, decking, and more!

 

Smart Strip® Advanced Paint Remover does not contain methylene chloride, any caustics, or toxic chemicals. It is water-based, odor-free with zero VOCs, pH neutral and safe for the environment.

 

Available is Quarts, Gallons and 5 Gallon Pails.

 

Order A Sample Click Here

 

Rated 5 based on 1 product reviews

Professional Paint Remover - Smart Strip® PRO

Smart Strip® PRO Professional Strength Paint Remover is an industrial paint remover that removes up to 20 layers of architectural, industrial, and high-performance coatings in a single application! Professionals require superior performance, which is why this water-based, low VOC paint stripper does not contain methylene chloride or NMP, making it the ideal solution for professional contractors and their workers. Smart Strip® PRO is non-carcinogenic, non-flammable, non-caustic, and fully biodegradable. 

 

Available is Quarts, Gallons and 5 Gallon Pails

 

Order A Sample Click Here

 

Rated 5 based on 1 product reviews

Complete Paint Removal Test Kit

Have you ever wondered how to select the right paint remover for a specific renovation or architectural restoration job? This is a question that Dumond Chemicals continues to get all the time. Every paint stripping project is different, and one will always need to determine the best chemical paint remover for the circumstances at hand. By testing each product and surface, the best results for a specific project are concluded. The ideal product, yield, dwell-time needed and satisfactory results before general use of any paint removal product will be determined.

 

After testing, the end-user will clearly understand the removal process and both material and labor costs associated with the project are easily determined; eliminating frustration and costly guesswork.

 

Every Test Kit includes three 16oz. samples of Peel Away 1, Smart Strip, Smart Strip PRO, 3 pack of Dumond Laminated Paper, 2 brushes, 1 plastic trowel, Scotch Brite pad and latex gloves.

 

Order A Sample Click Here

 

Rated 5 based on 1 product reviews

Steel Structures Paint Remover - Peel Away® ST-1

Peel Away® ST-1 Steel Structures Paint Remover is an environmentally friendly paint removal system that has been specifically formulated for the safe and heavy-duty removal of lead-based or organic coatings from steel structures such as tanks, bridges, and structural support members. The non-toxic Peel Away® ST-1 Steel Structures Paint Remover system is similar to Peel Away® 1, however, its self-sealing characteristic allows it to continue working in a moist environments without requiring any biodegradable Dumond Laminated Paper.

 

Available in 5 Gallon Pails

 

Order A Sample Click Here

 

Rated 5 based on 1 product reviews

Concrete Oil, Grease, & Stain Remover - Safe ‘n Easy®

 

Safe 'n Easy® Oil and Grease Remover is an extremely effective, ready-to-use biodegradable cleaner specifically designed to extract oil and grease stains from a number of surfaces. This surface-safe product has been engineered to penetrate beneath the surface into the porous concrete, asphalt and masonry surfaces, and does not sit on top of the surface like other cleaners. This heavy-duty degreaser excels with multiple applications: walkways, barbecue grills, lawns, playground equipment and more can all be cleaned with this non-toxic cleaning product. Combining tough oil and grease removal with an environmentally friendly formula makes Safe 'n Easy® Oil and Grease Remover one of the best green clean solutions on the market today. Apply by spray or roller, wait 15-30 minutes and pressure wash to a beautiful clean surface.

 

Available in Gallons and 5 Gallon Pails.

 

Order A Sample Click Here

 

Rated 5 based on 1 product reviews

All Green Masonry Cleaner - Safe ‘n Easy®

Safe 'n Easy® All Purpose Cleaner is a ready-to-use, architectural restoration cleaning product that can be used to safely clean and restore a wide variety of surfaces. This all-natural product contains surfactants for emulsification and lowering surface tension, sequestering agents that help prevent redepositing of any emulsified or suspended contaminates, and optical brightening agent that makes whites whiter and colors brighter than other high-powered ingredients. This biodegradable product requires no masking or collection of materials. Apply by spray or roller, wait 15-30 minutes and pressure wash.

 

Available in Gallons and 5 Gallon Pails.

 

Order A Sample Click Here

 

Rated 5 based on 1 product reviews

Super Strength Masonry Rust Remover - Safe ‘n Easy®

Safe ‘n Easy® Heavy Duty Restoration Cleaner is a biodegradable, slightly acidic, heavy duty masonry restorer and cleaner. For historic masonry restoration, it will remove a variety of contaminates from natural and man-made stone and brick surfaces. This product does not contain any bleach, abrasives, caustic, muriatic acid or petroleum distillates. Apply by spray or roller, wait 15-30 minutes and pressure wash to a beautiful clean surface.

 

Available in Gallons and 5 Gallon Pails.

 

Order A Sample Click Here

 

Rated 5 based on 1 product reviews

Ultimate Stone and Masonry Cleaner - Safe ‘n Easy®

Safe ‘n Easy® Ultimate Stone & Masonry Cleaner is a biodegradable product. It will safely clean a variety of contaminates from natural and man-made stone and brick surfaces. This green cleaner is non-toxic, it does not contain any bleach, abrasives, caustic, muriatic or hydrofluoric acids or petroleum distillates. This environmentally friendly formula is a ready-to-use gel product and is generally used for stains on stone, brick, stucco and more. Apply by spray or roller, wait 15-30 minutes and pressure wash to a beautiful clean surface.

 

Available in Gallons and 5 Gallon Pails.

 

Order A Sample Click Here

 

Rated 5 based on 1 product reviews

Super Strength Limestone Cleaner and Restorer - Safe ‘n Easy®

Safe ‘n Easy® Limestone Cleaner is a heavy-duty cleaner/restorer and can be used on a variety of stone surfaces safely and effectively. This product works best at cleaning limestone, marble and travertine, removing accumulated surface contaminates, mineral deposits and atmospheric stains. This product is a safe, versatile, powerful,environmentally friendly formula that is a better alternative than conventional muriatic and hydrofluoric formulations. Apply by spray or roller, wait 15-30 minutes and pressure wash.

 

Available in Gallons and 5 Gallon Pails.

 

Order A Sample Click Here

 

Rated 5 based on 1 product reviews

Super Strength Masonry Rust Remover - Safe ‘n Easy®

Safe ‘n Easy® Super Strength Masonry Rust Remover is a professional, heavy-duty, and non-toxic cleaner designed to remove the most stubborn rust stains on masonry surfaces, such as brick, natural and man-made stones, polished and unpolished marble, granite, limestone, sandstone, bluestone, flagstone, and travertine. This product removes rust without using harsh acids and dangerous chemicals. This product is designed to penetrate deeper into the masonry substrate to remove years of rust contamination and will not cause any pitting, frosting, or altering the surface textures.

 

Available in Gallons and 5 Gallon Pails.

 

Order A Sample Click Here

 

Rated 5 based on 1 product reviews

Super Strength Efflorescence Remover - Safe ‘n Easy®

Safe ‘n Easy® Efflorescence Remover is a newly developed non-toxic product that replaces conventional mineral and organic acids for the removal of efflorescence. Safe‘n Easy® Efflorescence Remover is a non- fuming, phosphate-free product that is a lot more effective than other acids when dissolving efflorescence salts and has none of the hazards that are inherent with commonly used acids. Safe ‘n Easy® Efflorescence Remover contains a special surfactant that provides detergency properties that will also help in the removal of oil/ grease stains. Safe ‘n Easy® Efflorescence Remover does not contain any hydrofluoric acid, bleach, abrasives, caustic, mineral acids or petroleum distillates. It is formulated as a ready-to-use product.

 

Available in Gallons and 5 Gallon Pails.

 

Order A Sample Click Here

 

Rated 5 based on 1 product reviews

Smooth Surface Graffiti Remover - Watch Dog®

Watch Dog® Smooth Surface Graffiti Remover is a professional strength remover engineered to dissolve years of nasty graffiti from painted and unpainted smooth surfaces within minutes. It removes aerosol spray paints, adhesives, markers, pens, and almost all paint spills from smooth surfaces, such as lockers, desks, road signs, mailboxes, bathroom partitions, glass, security roll-up doors, and much more! 

 

Available in 22 Ounce Trigger Bottles, Gallons and 5 Gallon Pails

 

Order A Sample Click Here

 

Rated 5 based on 1 product reviews

All Purpose Graffiti Remover - Watch Dog®

Watch Dog® All Purpose Graffiti Remover is specifically formulated to effectively remove the most difficult graffiti from delicate substrates or cured two component or baked enamel finishes without damaging the coating or the substrate. All Purpose Graffiti Remover does not contain any NMP, aromatic or chlorinated solventsor caustics. Watch Dog® All Purpose Graffiti Remover is environmentally friendly,100% biodegradable, and possess no risks to users. All Purpose Graffiti Remover is also extremely effective in removing most permanent markers, crayons, glues and adhesives from smooth surfaces and cured enamel and two component finishes. WatchDog® All Purpose Graffiti Remover covers approximately 20 square feet per 22 oz.spray bottle.

 

Available in 22 Ounce Trigger Bottles

 

Order A Sample Click Here

 

Rated 5 based on 1 product reviews

Tilt Wash™ PRO Ready to Use

Tilt Wash™ PRO Ready to Use is a water-based, low-toxicity, professional strength, and non-caustic cleansing solution specifically engineered to quickly and effectively remove barrier-type form release agents known as bond-breakers from tilt-up or off-form concrete prior to the application of paints, coatings, and sealers. When applied correctly, Tilt Wash™ PRO guarantees the successful adhesion of paints, coatings, and sealers. This product is easily applied with a power washer at a 5:1 ratio, making it the most cost-effective and large-scale application of Tilt Wash™ PRO available. A 275-gallon IBC tote will cover 400,000 square feet! Available in 275-gallon tote and 5-gallon container. 

 

Available in 5 Gallon and 275 Gallon IBC totes.

 

Order A Sample Click Here
 

Rated 5 based on 1 product reviews

Tilt Wash™ Pro 5X Concentrate

Dumond® Tilt Wash™ PRO is a water-based, low-toxicity, professional strength, and non-caustic cleansing solution specifically engineered to quickly and effectively remove barrier-type form release agents known as bond-breakers from tilt-up or off-form concrete prior to the application of paints,coatings, and sealers. When applied appropriately, Tilt Wash™ PRO guarantees the successful application of paints, coatings, and sealers. Tilt Wash™ PRO is available in both Ready-to-Use (5-gallon pail & 275-gallon IBC tote) and Concentrate (5-gallon pail & 275-gallon IBC tote). A 5-gallon pail of Tilt Wash™ PRO (concentrate) covers 7,400 square feet. A 275-gallon tote of Tilt Wash™ PRO (concentrate) will cover 407,000 Sq. feet.

 

Available in 5 Gallon and 275 Gallon IBC totes

 

Order A Sample Click Here
 

Rated 5 based on 1 product reviews

Lead Seal n Stop™

Lead Seal ‘n Stop™ is an effective and economical method to encapsulate and seal lead-based paint by forming an environmentally friendly elastomeric barrier between the lead paint and those you want to protect. When full lead abatement is not possible, Lead Seal ‘n Stop™ is a helpful alternative for DIYers and homeowners. Lead Seal ‘n Stop™ is effective on almost all interior and exterior painted surfaces, including wood, brick, metal, steel, fiberglass, stucco, plaster, and much more. This water-based, non-flammable, zero VOC product does not contain any hazardous chemicals, such as methylene chloride or NMP. 

 

Available in 5 Gallon Pails.

 

Order A Sample Click Here

 

Rated 5 based on 1 product reviews

Neutralizer & Mill Glaze Remover - Citri-Lize™

Citri-Lize™ Neutralizer and Mill Glaze Remover will help lower the pH level on surfaces that are highly alkaline or after using our Peel Away® 1 Heavy-Duty Paint Remover. Citri-Lize™ will help lower the pH to a safe level of between 5 and 8, especially if painting is to follow. A surface showing a pH of over 8 should be treated with a further application of our non-toxic Citri-Lize™ Neutralizer and Mill Glaze Remover and left to dry before re-testing the pH and applying any coating. Allow surface to dry thoroughly until the moisture content is below 15% using a moisture meter. If the substrate has a moisture content of more than 15% it is too damp for painting. The best painting can be done when the moisture content is 12%.

 

Available in 4 Ounce and 8 Ounce Bags.

 

Order A Sample Click Here

 

Rated 5 based on 1 product reviews

Dumond® Laminated Rolls

Dumond Laminated Paper is one of the most respected and widely used environmentally friendly paint removal products in the world. The Dumond Laminated Paper is a patented laminated paper that improves the reaction time and can also extend the dwell time for all Dumond paint removal products. Dumond Laminated Paper comes pre-packaged with Peel Away® 1 Heavy-Duty Paint Remover. However, depending upon your application and projects architectural structure, you may find it desirable to purchase additional Dumond Laminated Paper to be used in conjunction with other Dumond paint removal products. Dumond Laminated Paper is critical to a paint removal project's success on hot days and where extended dwell times are necessary to remove all coatings. Dumond Laminated Paper keeps all Dumond paint removal products from drying out, and thus becoming ineffective too quickly. Dumond® Laminated Paper reduces the wrinkling, or tenting, that occurs when doing a stripping project thus keeping the remover in contact with subsequent coatings until reaching the bare substrate. With these projects in mind, we stock individual packages of this product in a 3 pack/30 square foot, 10 pack/100 square feet and a 13" X 300' rolls for larger projects.

 

Order A Sample Click Here

 

Rated 5 based on 1 product reviews

Microfiltration Membrane - Catch-N-Cover™

Catch-N-Cover™ Microfiltration Membrane is a strong, breathable, and specially treated water filter material that allows both air and water to easily pass through as it collects debris, reside, and overspray. This product is designed to catch debris and residue on foliage, plants, and the surrounding area of a jobsite to protect and make clean-up simple and easy. Catch-N-Cover™ is made of a low-absorbent fabric that will not crush, flatten, or cook vegetation underneath, even in direct sunlight like other tarps or plastic. Best of all, this reusable membrane is 0.7 microns thick. 

 

Dimensions of drop cloth are 11' X 20'.

 

Order A Sample Click Here

 

Rated 5 based on 1 product reviews