Dura-Undercushions
Dura-Undercushions

Acoustical Underlayments

CONTACT INFO
8525 Delmeade Rd.
Montreal, QC, Canada H4T 1M1
Toll Free: 800-295-4126
Phone: 514-737-6561
Request for information Dura-Undercushions Contact Us / RFI
CONTENT
CSI specifications / specs
Catalogs / Brochures
LEED data
Certificates
Datasheets
SOCIAL

DURA-SON 3.5mm is a high performance acoustic membrane for laminate and engineered hardwood floors. This product is ideal for condos, hotels, commercial spaces and private residences.

 

DURA-SON 3.5 mm offers very high acoustic performance. On an 8" concrete slab, the FIIC is 69 with no suspended ceiling.

 

Rated 5 based on 1 product reviews

DURA-SON MB 3.5 mm is a high-performance acoustic membrane with vapor barrier for laminate and engineered wood floors. This product is ideal for your floating installations in condos, hotels, commercial spaces and private residences.

 

DURA-SON MB 3.5 mm offers very high acoustic performance. On an 8" concrete slab, the FIIC is 69 with no suspended ceiling.

 

Rated 5 based on 1 product reviews

The DURACOUSTIC 8MM is a simple and effective solution to creating floor systems which meet stringent sound ratings. This product is for condo's, hotel's, commercial buildings, and private homes.

Rated 5 based on 1 product reviews

DURAQUIET 3 mm  is an acoustic underlayment and anti-fracture membrane for ceramic or natural tiles.

 

It is a strong, tear resistant membrane to be used for superior sound control for condos, hotels, commercial spaces and private residences.

 

DURAQUIET 3 mm offers very high acoustic performance on an 8" concrete slab, the FIIC is 53 without suspended ceiling.

 

Rated 5 based on 1 product reviews

PROTECTOR 5mm is a high quality commercial and residential carpet cushion manufactured for high traffic areas. This product is ideal for hotels, commercial spaces, condos and private residences.

 

PROTECTOR 5 mm offers very high acoustic performance. On an 8" concrete slab, the FIIC is 73 with no suspended ceiling.

 

Rated 5 based on 1 product reviews

DURACUSHION 6mm is a high quality commercial and residential carpet cushion made for high traffic areas. This product is ideal for hotels, commercial spaces, condos and private residences.

 

DURACUSHION 6 mm offers very high acoustic performance. On an 8" zoncrete slab, the FIIC is 76 with no suspended ceiling.

 

Rated 5 based on 1 product reviews

DURALUX 7mm is a high quality commercial and residential carpet cushion with a jute backing. This product is ideal for hotels, commercial spaces, condos and private residences. It is highly recommended for use as an underlay with your high-end area rugs.

 

DURALUX 7 mm offers very high acoustic performance. On an 8" concrete slab, the FIIC is 77 with no suspended ceiling.

Rated 5 based on 1 product reviews

SUPER DURA 10mm is a high quality residential carpet cushion made for luxury condo's, apartments, bedrooms and home theaters. It is a product offering a strong thickness which adds a lot of comfort to your carpet. Ideal for luxury homes and hotels offering luxury apartments.

 

SUPER DURA 10 mm offers very high acoustic performance. On an 8" concrete slab, the FIIC is 78 with no suspended ceiling.

Rated 5 based on 1 product reviews

Dura offers exceptional quality rubber, ideal for brake pads and as a gasket sealer.

 

Choose DURAMESH 3000, a 100% vulcanized rubber truck tire product without metals, fibers or any foreign material.

 

 

 

Rated 5 based on 1 product reviews

Our acoustic membranes are all Green Label + PLUS certified by the Carpet & Rug Institute (CRI).

 

This institution is responsible for the provision of volatile organic compound standards (CRI ID # CC-902245).

Rated 5 based on 1 product reviews

LEED ( Leadership in Energy and Environmental Design ) is a rating system recognized around the world to distinguish buildings that meet the highest industry standards.

 

For this prestigious program, DURA acoustic membranes can contribute up to six (6) credits.

Download the list of our loans:

Rated 5 based on 1 product reviews