DYNACO/Entrematic
DYNACO/Entrematic
High Performance Industrial Doors
CONTACT INFO
935 Campus Dr.
Mundelein, IL 60060
Toll Free: 866-557-1075
Phone:
Request for information DYNACO/Entrematic Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

DYNACO D-4 Series

GRAVITY DOOR WITH ENHANCED WIND RESISTANCE
DYNACO D-4 Series doors are a new and enhanced design providing better environmental control, efficiency and lower life cycle cost than competitive products. Appropriate for interior or exterior applications, the door will resist static wind pressure to 9.4 lbs./ft2. The doors incorporate unique Dynaco innovations including: '"soft curtain'" technology, fully automatic re-insertion and low friction encapsulated edge retention.

NEXT GENERATION SAFETY, SPEED AND SIMPLICITY
Dynaco D-4 Series doors provide a superior gravity-assisted solution in terms of safety, speed and simplicity because they do not require solid components in the door curtain. The fabric door travels fast and will safely respond to obstructions. If a lateral impact separates the door from the side-guides, then the patented re-introduction blocks will reset the door without manual intervention.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

DYNACO D-501

The DYNACO D-501 high performance roll up door is designed for intensive interior use while enhancing energy savings, environment control and reducing maintenance.

Advanced push-pull drive technology and unique 1-piece belt design offers superior performance in moderate pressure environments. This fast and reliable door helps to optimize your production process and traffic flow.

FLEXIBLE CURTAIN WITHOUT RIGID ELEMENTS
The DYNACO D-501 ultra quiet high-speed operation is combined with our soft curtain design to increase safety for users and goods.

When accidentally dislodged, the door curtain will reinsert itself into its side guides, simply by opening and closing the roll up door.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

DYNACO M2 BASIC

The DYNACO M2 BASIC high performance door has a rapid open/close cycle that enables easy movement of products, equipment and people. Our patented push-pull technology with limited wearing parts requires little maintenance. Downtime is minimized thanks to the self-reinserting flexible door curtain.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

DYNACO STAINLESS STEEL M2

The DYNACO Stainless Steel M2 high performance door is designed for applications where a high degree of hygiene is required, such as agriculture of food industry.

With its smooth flexible PVC door curtain and stainless steel side covers, this high performance door allows for frequent cleaning. It is perfectly resistant to corrosive conditions that might be present.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

DYNACO STREAMLINE

The innovative DYNACO Streamline high performance roll up door combines aesthetics and speed.

The sleek, attractive exterior houses patented components designed for maximum performance with minimal noise and clearance issues and an in-tube motor reduces lateral spacing.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

DYNACO SLIMLINE TECHNO

The DYNACO Slimline Techno high performance door is designed for interior environments, providing a high-tech, safe, and aesthetical pleasing door for even most demanding customers.

Move materials faster while improving your public and warehouse spaces with this high performance door for interior use. A rapid door cycle saves time and streamlines your daily operations.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

DYNACO N-211TekRoll

The new DYNACO N-211 TekRoll is a high speed, high cycle roll-up door made of a rigid multi-composite material that is corrosion resistant and easy to clean. Because of this, the N-211 is perfect for separating interior rooms in food and beverage production and processing.


Constructed of a patented multi-composite material, the N-211 structure is produced without mechanical welding. It is wear-resistant without paint, resulting in 45% improved corrosion resistance compared to 316L stainless steel. Humid and acidic environments degrade steel, but not the composite material in the N-211 TekRoll.


Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

DYNACO ALL WEATHER M3

We've designed the exterior DYNACO All Weather M3 high performance door with a superior seal, making the door wind resistant up to 110 MPH.

Protect against wind, precipitation, dust and extreme temperatures while saving energy with a tight seal around the full perimeter of the door. The high-speed open/close mechanics optimize traffic and logistics in and out of your building.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

DYNACO POWER M3

With dimensions up to 39' wide and 18' high, the DYNACO Power M3 is the large version of our high performance doors for interior or exterior use. It has a pressure-resistance up to 60 MPH.

Receive significant energy savings from our superior design with its tight seal and fast open/close cycle. Keep out wind, rain, snow and dust, and protect your investment in infrastructure and materials.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

DYNACO ALL WEATHER M2

The DYNACO All Weather M2 high performance door maintains a superior and tight seal in wind loads of up to 110 MPH.

Our patented push-pull drive technology and rapid open/close door cycle ensure uninterrupted production, transport or logistic activities even under extreme conditions.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

DYNACO POWER M2

The DYNACO Power M2 high performance door requires little maintenance, is easy to use and is durable. It is ideal for industrial facilities, warehouses, hangars, production or transport facilities.

The high performance door withstands and operates in moderate to high wind load or pressure. Its fast open/close door cycle keeps your operation running smoothly.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Dynaco D-6 Series

ULTRA HIGH SPEED OPENING

Dynaco D-6 Doors advance the push/pull technology that Dynaco originated. With every component of the D-6 optimized, it opens and closes quickly, quietly and reliably, traveling up to 140 inches per second.


USER FRIENDLY MAINTENANCE AND CONTROLS

Special features for easy installation and maintenance, such as movable panels in the drum cover reduce the cost of ownership. The Dynalogix 5 controller features a user-friendly touchscreen interface for operation and maintenance.



Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

DYNACO FREEZER M2

Quickly move people and products in and out of your freezer room with the DYNACO Freezer M2 high performance door. The superior seal minimizes temperature loss and temperature variation to save energy and costs.

Limit condensation and ice build-up with an optional insulation curtain mounted on the high performance freezer door that produces an additional barrier to keep warm temperatures out and cold temperatures in.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

DYNACO S-631

The Dynaco S-631 is a fast aluminum door that enhances security by minimizing downtime. Its high-strength panels are designed to be quickly and easily replaced in the event of an impact. Its unique disc drive technology uses fewer moving parts, reducing wear and ensuring reliability.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

DYNACO S-631-LH

A low-headroom version, S-631-LH requiresjust over 22 inches of clearance above thedoor, allowing for retrofit into tight spaces.


This door is perfect for customer-facingapplications, such as auto dealerships,parking garages, hotels, convention centersand anywhere else requiring security andreliability

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

DYNACO S-741 Rubber Door

The DYNACO S-741 is an extremely durable high performance door with refined and improved side guides for enhanced rubber panel retention in high winds.


This high speed door was designed to provide uninterrupted functionality, reliability and performance while maintaining maximum workflow, safety and efficiency.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

DYNACO SLIMLINE STAINLESS

The DYNACO SLIMLINE STAINLESS flexible, high performance door ensures a tight seal for cleanrooms, keeping stable pressure levels and protecting against contaminents.

The high performance door enables airlocks that correct pressure differentials, and the flexible PVC door current is pressure resistant. Benefit from significant energy savings while keeping contaminated air out and clean air in with DYNACO's superior and tight seal.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED