Eagle Roofing Products Co.
Eagle Roofing Products Co.
Concrete Roof Tiles
CONTACT INFO
Corporate Office 3546 N. Riverside Ave.
Rialto, CA 92377
Phone: 800-400-3245
Continuing Education Logo
Request for information Eagle Roofing Products Co. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL
WARRANTY

For Warranty Information Click Here

Roof Tile - Capistrano

A high S-profile tile, our Capistrano is semi-cylindrical and is the most traditionally recognized of all tile profiles. While you may think a Capistrano tile roof is suitable for only Spanish or Italian architecture, it actually offers stunning good looks that work well with any style, as it pairs nicely with stucco, stone or brick siding. It is used widely on residential, commercial, military and institutional buildings throughout the United States.

Rated 5 based on 1 product reviews

Roof Tile - Double Eagle Ponderosa

If you are seeking the aesthetics of hand split cedar shake, then Double Eagle Ponderosa is for you! This tile will create a dramatic, classic look that will enhance the appearance of any residential or commercial property while providing you with the durability, sustainability and beauty you desire.

Rated 5 based on 1 product reviews

Roof Tile - Estate

If you are looking to add a little more dimension to your roof, then the Estate profile is the ideal choice. Fine coarse lines and a more defined edge provides texture and nuanced beauty to your outdoor space, perfectly complementing any architectural style - both residential and commercial.

Rated 5 based on 1 product reviews

Roof Tile - Golden Eagle

Emulating an upgraded wood shake look, the Golden Eagle profile combines a smooth, flat surface with a partial broom swept texture that immediately grabs your attention. This type of texture allows you to create an intriguing design that welcomes many different styles from French Provincial to Cozy Cottage and even a Coastal home. This profile is available in deeper shades of charcoal, chocolate, and green which will definitely make a home more inviting!

Rated 5 based on 1 product reviews

Roof Tile - Double Eagle Bel Air

The Double Eagle Bel Air profile has a smooth surface coupled with a split tile appearance that adds the right amount of subtle differentiation and dimension to a classic look. The best part? It's perfect for any residential or commercial project.

Rated 5 based on 1 product reviews

Roof Tile - Ponderosa

A more durable and affordable alternative to natural wood shake, our Ponderosa tile has beautifully textured shadow lines that graze its surface to deliver a truly rustic wood appearance. If you are seeking remarkable curb appeal, a Ponderosa roof will complement many architectural styles including Prairie, Craftsman and Bungalow, to name a few.

Rated 5 based on 1 product reviews

Roof Tile - Bel Air

Sometimes, the beauty is in the simplicity of the design. The Bel Air profile is a flat, smooth tile that offers clean lines and versatility to use on a variety of different architectural styles. Plus, it allows you to go heavier on other exterior elements such as pavers, stonework and landscaping, all of which will dramatically complement your Bel Air concrete tile roof. The choices are endless!

Rated 5 based on 1 product reviews

Roof Tile - Capistrano

A high S-profile tile, our Capistrano is semi-cylindrical and is the most traditionally recognized of all tile profiles. While you may think a Capistrano tile roof is suitable for only Spanish or Italian architecture, it actually offers stunning good looks that work well with any style, as it pairs nicely with stucco, stone or brick siding. It is used widely on residential, commercial, military and institutional buildings throughout the United States.

Rated 5 based on 1 product reviews

Roof Tile - Boosted Capistrano

Seeking the genuine look of old Spanish tile without the premium cost of a clay roof? Realize your vision with Eagle's Boosted Capistrano. Your home will dazzle with rustic touches of Old World charm that bring the genuine look of natural clay to life. All this with the peace of mind that your concrete tile roof is designed to last the life of your structure, while adding undeniable character to your exterior space.

Rated 5 based on 1 product reviews

Roof Tile - Malibu

Malibu tile has gentle curves, which adds visual interest and striking effects, easily complementing modern architectural designs and large buildings. It'sparticularly effective on distinctive homes, apartments, hotels, places of worship and commercial structures. It's the best of both worlds, where Mediterranean meets Contemporary.

Rated 5 based on 1 product reviews

Roof Tile - Bel Air

Sometimes, the beauty is in the simplicity of the design. The Bel Air profile is a flat, smooth tile that offers clean lines and versatility to use on a variety of different architectural styles. Plus, it allows you to go heavier on other exterior elements such as pavers, stonework and landscaping, all of which will dramatically complement your Bel Air concrete tile roof. The choices are endless!

Rated 5 based on 1 product reviews

Roof Tile - Estate

If you are looking to add a little more dimension to your roof, then the Estate profile is the ideal choice. Fine coarse lines and a more defined edge provides texture and nuanced beauty to your outdoor space, perfectly complementing any architectural style - both residential and commercial.

Rated 5 based on 1 product reviews

Roof Tile - Ponderosa

A more durable and affordable alternative to natural wood shake, our Ponderosa tile has beautifully textured shadow lines that graze its surface to deliver a truly rustic wood appearance. If you are seeking remarkable curb appeal, a Ponderosa roof will complement many architectural styles including Prairie, Craftsman and Bungalow, to name a few.

Rated 5 based on 1 product reviews

Roof Tile - Golden Eagle

Emulating an upgraded wood shake look, the Golden Eagle profile combines a smooth, flat surface with a partial broom swept texture that immediately grabs your attention. This type of texture allows you to create an intriguing design that welcomes many different styles from French Provincial to Cozy Cottage and even a Coastal home. This profile is available in deeper shades of charcoal, chocolate, and green which will definitely make a home more inviting!

Rated 5 based on 1 product reviews

Roof Tile - Double Eagle Ponderosa

If you are seeking the aesthetics of hand split cedar shake, then Double Eagle Ponderosa is for you! This tile will create a dramatic, classic look that will enhance the appearance of any residential or commercial property while providing you with the durability, sustainability and beauty you desire.

Rated 5 based on 1 product reviews

Roof Tile - Malibu

Malibu tile has gentle curves, which adds visual interest and striking effects, easily complementing modern architectural designs and large buildings. It's particularly effective on distinctive homes, apartments, hotels, places of worship and commercial structures. It's the best of both worlds, where Mediterranean meets Contemporary.

Rated 5 based on 1 product reviews

Ventilated Roof System

There is no doubt that an Eagle concrete tile roof is beautiful, sustainable and durable. However, did you know that the inherent energy efficient properties and R-value can be further enhanced by upgrading to a Ventilated Roof System?

A tile roof is fundamentally air permeable, yet local installation codes and practices can either enhance or detract from this very important performance characteristic. A Ventilated Roof System encourages additional airflow underneath an Eagle concrete tile roof. The impact of the additional airflow may include an extended lifespan for the underlayment, and components, as well as an energy saving reduction in heat transfer through the attic into the living space.

A Ventilated Roof System is comprised of three key elements:

1. Intake: Air enters the roof system through a perforated metal eave closure. A standard eave closure offers a small drainage opening and does not encourage air intake.

2. Airflow: Air travels from the eave under the roof tiles. The velocity of airflow under the roof tile is elevated by using Eagle's Arched Battens. Arched Battens are produced from graded lumber and are available in natural or treated wood. Their single piece construction ensures structural rigidity and does not require the use of special raised battens.

3. Exhaust: Proper air exhaust occurs in the upper third of the tile roof system. Exhaust can be accomplished via ventilated tapes at the ridge, or with profile specific O'Hagin Roof Vents.


Rated 5 based on 1 product reviews