Easi-Serv Products > CAD > SS Series

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT CAD detail content you agree to the following [license agreement].

Easi-Serv Products
CONTENT
CAD details
SS Series Header and Sill Options
download: DWG view: PDF
CAD details
SS Series Header Options
download: DWG view: PDF
CAD details
SS Series Sill Options
download: DWG view: PDF
CAD details
SS-1 Side Slider Drive Thru Window; Unit Size: 50" x 38"
download: DWG view: PDF
CAD details
SS-2 Side Slider Drive Thru Window; Unit Size: 47.5" x 43.5"
download: DWG view: PDF
CAD details
SS-3 Side Slider Drive Thru Window; Unit Size: 47.5" x 36"
download: DWG view: PDF
CAD details
SS-4 Side Slider Drive Thru Window; Unit Size: 39" x 38"
download: DWG view: PDF
CAD details
SS-5 Side Slider Drive Thru Window; Unit Size: 39" x 45"
download: DWG view: PDF
CAD details
SS-6 Side Slider Drive Thru Window; Unit Size: 39" x 45"
download: DWG view: PDF
CAD details
SS-C Series Side Slider Drive Thru Window; Custom Size
download: DWG view: PDF