EcoStar LLC

Synthetic Roofing

CONTACT INFO
42 Edgewood Dr.
Holland, NY 14080
Toll Free: 800-211-7170
Phone: 716-537-3153
Continuing Education Logo
Request for information EcoStar LLC Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
building construction projects
SOCIAL

Offering superior performance and durability, EcoStar products are manufactured with recycled rubber and plastics and are highly flexible, sustainable and environmentally friendly. Providing superior protection against impact and harsh weather conditions, all EcoStar slate and shake tiles offer Class 4 impact resistance and are available with a 50-year Gold Star Warranty or 50-Year Limited Material Warranty.


EcoStar synthetic slate and shake roofing tiles are available in multiple formulations, profiles and colors. The Majestic/Seneca product line is manufactured from 80% recycled rubber and plastic and is available in 11 standard colors. The Empire product line is manufactured from 25% recycled materials and is available in 14 standard colors. With Designer Series tiles, unlimited custom colors and blends and various installation options, customization is easy with EcoStar.


Outstanding durability and life cycle costs make EcoStar the only choice for responsible, green building practice.


Resource Library
Project Portfolio
Newsroom


Rated 5 based on 1 product reviews
Which EcoStar slate is right for you? View this comparison chart to learn more about EcoStar synthetic slate products.
Rated 5 based on 1 product reviews


EcoStar's Majestic Slate is an affordable and environmentally-friendly alternative to natural slate. Majestic Slate captures the traditional beauty of slate roof tiles while providing the durability and superior protection of a synthetic.

  • Manufactured with 80% post-industrial recycled rubber and plastics

  • 11 standard color options

  • 50-Year Limited Material Warranty or 50-year Gold Star Labor & Material Warranty available

  • UL listed Class C fire resistance (UL 790)

  • Wind resistance to 110 mph (ASTM D3161, TAS 100)

  • UL Class 4 impact resistance (UL 2218)

  • Prolonged UV Exposure (ASTM G155)

  • UL Evaluation Report, AC07-ULER 18920-02


Majestic Slate™ Cut Sheet

Rated 5 based on 1 product reviews

EcoStar's Empire Slate is an affordable and environmentally-friendly alternative to natural slate. Empire Slate captures the traditional beauty of slate roof tiles while providing the durability and superior protection of a synthetic.

  • Manufactured with 25% post-industrial recycled plastics

  • 14 standard color options and unlimited custom colors available

  • 50-Year Limited Material Warranty or 50-year Gold Star Labor & Material Warranty available

  • UL listed Class A or C fire resistance (UL 790)

  • UL Class 4 impact resistance (UL 2218)

  • Wind resistance to 110 mph (ASTM D3161, TAS 100)

  • Fungus resistant (ASTM G21-09)

  • UL Evaluation Report, AC07-UL ER18920-01


Empire Slate™ Cut Sheet

Rated 5 based on 1 product reviews

EcoStar's Majestic Niagara Slate is a natural-looking, 5/8" thick, synthetic slate roofing tile produced in 12" and 14" widths. This design consumes less raw material, reduces roof load by up to 20% and lowers installation labor by 30%.

  • Manufactured with 80% post-industrial recycled rubber and plastics

  • 11 standard color options

  • 50-Year Limited Material Warranty or 50-year Gold Star Labor & Material Warranty available

  • UL listed Class C fire resistance (UL 790)

  • Wind resistance to 110 mph (ASTM D3161, TAS 100)

  • UL Class 4 impact resistance (UL 2218)


Majestic Niagara Slate Cut Sheet

Rated 5 based on 1 product reviews

EcoStar's Empire Niagara Slate is a natural-looking, 5/8" thick, synthetic slate roofing tile produced in 12" and 14" widths. This design consumes less raw material, reduces roof load by up to 20% and lowers installation labor by 30%.

  • Manufactured with 25% post-industrial recycled plastics

  • 14 standard color options and unlimited custom colors available

  • 50-Year Limited Material Warranty or 50-year Gold Star Labor & Material Warranty available

  • UL listed Class A fire resistance (UL 790)

  • Wind resistance to 110 mph (ASTM D3161)

  • UL Class 4 impact resistance (UL 2218)


Empire Niagara Slate™ Cut Sheet

Rated 5 based on 1 product reviews

Many unique shapes and designs have been seen in slate roofing throughout history. Designer Series Slate tiles allow building owners the opportunity to continue that expression of individuality.


Beaver Tail - The rounded look makes this classic slate tile perfect for designing unique roof patterns or creating a true carriage house appeal.


Beveled Edge - The look of scalloped edges in a hexagonal pattern makes beveled edge tiles a classic. This rare style can be intermixed with traditional slate tiles or used separately for historical applications.


Chisel Point - Chisel Point tiles form a beautiful diamond pattern on the roof, reminiscent of European roof designs.


Designer Series Slate Cut Sheet

Rated 5 based on 1 product reviews

EcoStar's Seneca Shake roofing tiles are custom crafted using real cedar shakes as a template to create an intricate texture that truly appears natural.

  • Manufactured with 80% post-industrial recycled rubber and plastics

  • 11 standard color options

  • 50-Year Limited Material Warranty or 50-year Gold Star Labor & Material Warranty available

  • UL listed Class C fire resistance (UL 790)

  • Wind resistance to 110 mph (ASTM D3161, TAS 100)

  • UL Class 4 impact resistance (UL 2218)

  • Prolonged UV Exposure (ASTM G155)

  • UL Evaluation Report, AC07-ULER 18920-02


Seneca Shake™ Cut Sheet

Rated 5 based on 1 product reviews

EcoStar's Empire Shake roofing tiles are custom crafted using real cedar shakes as a template to create an intricate texture that truly appears natural.

  • Manufactured with 25% post-industrial recycled plastics

  • 14 standard color options and unlimited custom colors available

  • 50-Year Limited Material Warranty or 50-year Gold Star Labor & Material Warranty available

  • UL listed Class A or C fire resistance (UL 790)

  • UL Class 4 impact resistance (UL 2218)

  • Wind resistance to 110 mph (ASTM D3161, TAS 100)

  • Fungus resistant (ASTM G21-09)

  • UL Evaluation Report, AC07-UL ER18920-01



Empire Shake™ Cut Sheet

Rated 5 based on 1 product reviews
Aspen Blend replicates the look of thick, hand-split wood by using a combination of Shake and Shake Plus tiles. This blend is manufactured in random widths of 6″, 9″ and 12″ and thicknesses of 3/8″ and 3/4″ to give your home the rich, traditional look of wood shake, while providing an environmentally friendly, durable alternative to wood.
Rated 5 based on 1 product reviews