The EDCO Products, Inc. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

EDCO Products, Inc.
CONTENT
EDCO Products, Inc.
CONTENT
Steel Roofing image

Steel Roofing

Steel roofs last a lifetime. They also lower energy costs, withstand extreme weather and come with a better guarantee than almost any other roofs on the market. The experts at EDCO offer the latest in steel roofing concepts, with a Warranty Plus program that can't be beat. This warranty can be transferred if the home is sold. See our ArrowLine® and Generations® roofing products.
Rated 5 based on 1 product reviews
Steel Roofing image

Steel Roofing - Infiniti

EDCO is proud to introduce Infiniti Roofing. The latest thermal-fused coating combines with "cool roof" eco-performance technology for unmatched durability, lasting beauty and Whisper Quiet™ enjoyment - all backed by the EDCO lifetime warranty.
Rated 5 based on 1 product reviews
Permanent Metal Shake Roofing  image

Permanent Metal Shake Roofing - ArrowLine®

ArrowLine roofing comes in a range of contemporary colors, all protected with a deluxe KYNAR 500® finish. This product also carries the highest possible hail rating and withstands winds of up to 160mph. ArrowLine's ''shake'™ pattern gives the classic look of traditional cedar shake roofing with a variety of blended, natural tones.
Rated 5 based on 1 product reviews
Permanent Metal Slate Roofing image

Permanent Metal Slate Roofing - ArrowLine®

ArrowLine's "slate" pattern combines the old world charm of slate roofing with the unsurpassed performance of metal. Like the "shake" roofing, the slate pattern is coated with a durable KYNAR 500® finish for superior color protection. All ArrowLine roofs are manufactured with a unique four-way interlocking system for extreme weather resistance.
Rated 5 based on 1 product reviews
Permanent Metal Shake Roofing  image

Permanent Metal Shake Roofing - Generations® HD

Generations roofing features many distinctive, nature-inspired colors. We use a special imaging process that bonds a multi-toned, high-definition impression between two layers of KYNAR 500®. The result is a sophisticated cedar "shake" look that adds dimension and naturalism to any home for years to come - guaranteed!
Rated 5 based on 1 product reviews