Endura 25GPM - Grease Interceptor

3925XTA03 25GPM (1.6 LPS) 3" (76 mm) connection

25XT Models use Structured Foam Molding Technology providing rigidity and durability while reducing unit weight. Models incorporate cover pry points and latch recesses for no-tool access.

Rated 5 based on 1 product reviews

ENDURA Grease Management

Plumbing products designed for management of Fats, Oils and Grease (FOG) in food service applications.

Rated 5 based on 1 product reviews

EnduraXL 150 gpm - Grease Interceptor (Traffic Rated)

Industry leading separation efficiency based on testing to national standards. Comparable operational grease capacity (1097 lb.) to 1000 gallon Gravity GI (Concrete).*

*when maintained according to the 25% rule

With Traffic Rated lids
40150A04 - 150GPM (9.5 L/Sec) 4"(110 mm) Connections
40150A04T - 150GPM 9.5 L/Sec) 4"(110 mm) FPT Connections

 

Rated 5 based on 1 product reviews

EnduraXL 75GPM - Grease Interceptor (Traffic Rated)

Industry leading separation efficiency based on testing to national standards. Comparable operational grease capacity (580 lb.) to 750 gallon Gravity GI (Concrete).* *when maintained according to the 25% rule

With Traffic Rated lids
4075A04 75 GPM (4.74 L/Sec) 4"(110 mm) Connections
4075A04T 75 GPM (4.74 L/Sec) 4"(110 mm) FPT Connections

Rated 5 based on 1 product reviews

Endura 50GPM - Grease Interceptor

3950A04 50GPM (3.2 LPS) 4" (110 mm) connection

A tall version of our 35gpm model the 50gpm interceptor uses common parts incorporating all the best features of the Endura® product design in a comparatively light weight solution to that of its metal competitors.

Rated 5 based on 1 product reviews

Endura 50GPM - Grease Interceptor

3950A03 50GPM (3.2 LPS) 3" (76 mm) connection

A tall version of our 35gpm model the 50gpm interceptor uses common parts incorporating all the best features of the Endura® product design in a comparatively light weight solution to that of its metal competitors.

Rated 5 based on 1 product reviews

Endura 35GPM - Grease Interceptor

3935A04 35GPM (2.2 LPS) 4" (110 mm) connection

Patented Diffuser Baffle adds separation at increased flow rates within a compact footprint

Rated 5 based on 1 product reviews

Endura 35GPM - Grease Interceptor

3935A03 35GPM (2.2 LPS) 3" (76 mm) connection

Patented Diffuser Baffle adds separation at increased flow rates within a compact footprint

Rated 5 based on 1 product reviews

Grease Interceptor Sizing Calculator

Endura Grease Interceptor Sizing Calculator.
Rated 5 based on 1 product reviews

Endura 25GPM - Grease Interceptor

3925XTA02 - ENDURA Grease Interceptor 25GPM/50lbs - 2" Connections

25XT Models use Structured Foam Molding Technology providing rigidity and durability while reducing unit weight. Models incorporate cover pry points and latch recesses for no-tool access.
Rated 5 based on 1 product reviews

Endura Lo-Pro 25GPM - Grease Interceptor

3925A02LO 25GPM (1.6 LPS) 2" (51 mm) connection

Endura® Lo-PRO is for tight on-floor applications where space is at a premium. Same dimensional footprint as 35gpm and 50gpm Endura models. Overall height 11 inches, still meeting requirements of ASME112.14.3. Internal components can be removed in less than 6" of additional clearance.

Rated 5 based on 1 product reviews

Endura 20GPM - Grease Interceptor

3920A02 20GPM (1.26 LPS) 2" (51 mm) connection

Our original tank, 20gpm units are perhaps the most commonly installed product. It suits both on-floor and in-floor applications.

Rated 5 based on 1 product reviews

Endura 10GPM - Grease Interceptor

3910A02 - 10GPM (0.63 LPS) 2" (51 mm) connection

Compact models use a development of the patented Endura baffle system to enhance separation performance at low flow rates. EZ-Clean tank design - Aids exterior cleaning.

Rated 5 based on 1 product reviews

Endura 7GPM - Grease Interceptor

3907A02 - 7GPM (0.44 LPS) 2" (51 mm) connection

Compact models use a development of the patented Endura baffle system to enhance separation performance at low flow rates. EZ-Clean tank design - Aids exterior cleaning.

Rated 5 based on 1 product reviews

Endura Flow Control

The Flow Control is an integral component of the Endura's design. The Endura® Flow Control with Cleanout Lid provides quick access to the flow control plate, in case of blockage. External flow control makes cover removal unnecessary when clearing blockage at the flow control plate, keeping odours contained.
Rated 5 based on 1 product reviews

ENDURA Solids Interceptor

Uses the compact tank and contains the Solids Basket Accessory with dual filtration screens. The basket and screens are both easy to remove and clean. 98%* + Solids capture.

3911A02 2" (51mm) connection

*Internal testing
Rated 5 based on 1 product reviews

ENDURA Plaster Trap

Installed on a wide range of applications, where by gravity, fine material is required to be separated from the waste water flow. This includes materials such as plaster, clay, sand, sediment, grit and general debris. Any material heavier than water can be successfully separated in the Endura Plaster Trap.

3910PA15 14.6"x17.5"x16.3"2" (51 mm) connection
3920PA15 23.6"x17.5"x16.3"2" (51 mm) connection
Rated 5 based on 1 product reviews