Energy Glazed Systems
Energy Glazed Systems
Skylights and Retractable Roofs
CONTACT INFO
350 Center St.
Grayslake, IL 60030
Phone: 847-223-4500
Request for information Energy Glazed Systems Contact Us / RFI
CONTENT
building construction projects
SOCIAL

Structural Skylights - SS-1000

DESIGN CAPABILITIES
Single slope, shed, pyramids, polygons, ridge and custom type skylights. Glass in single or insulating units and or metal panels. Free spans possible up to 40' rafter lengths depending on geometry and design loads.


DESIGN DETAILS
Complete plans, details and specifications for all of EGSI Skylight systems are available on request.


APPLICATIONS
Skylights, atria, solaria, greenhouse, lobby enclosures, malls and pool areas. Design possibilities re unlimited. EGSI's integral condensation gutter and weeping system carry all moisture to the outside. This system is concealed within the top of the rafter/purlin.


GLAZING
EGSI's glazing systems are designed to receive insulated or non insulated glass, insulated panels. Thickness from 1/8" and up.


STRUCTURES
All flush tubular extruded aluminum sections have concealed condensation channels with no projecting troughs to detract from slim-line silhouette. All structural members are extruded aluminum.


METAL FINISHES
Electrostatic Powder coat finishes available from Dupont, Morton and Tiger Drylac.


Rated 5 based on 1 product reviews

Dome System - DS-2000

DESIGN CAPABILITIES
Low-rise, mid-rise or full hemisphere. Full or partial dome tied to other construction free standing. Curb Mounted or buttress type.


APPLICATIONS
Skylights for atria, courtyards, libraries, restaurants and shopping-mails. Enclosures for public, commercials and residential pools and conservatories. Industrial and municipal reservoir covers.


METAL FINISHES
Electrostatic powder coat finishers available from Dupont, Morton and Tiger Drylac.


GLAZING
Clear, tinted or opaque acrylic and structural polycarbonates for a variety of pleasing effects. Choose between single or double glazed for thermal control.

CURB
Adapted to meet specific requirements. Consists of a series of straight segments., not continuous curved elements.


DESIGN DETAILS
Complete plans, details and specifications for all of GSI Skylight Dome Systems are available upon request.



Rated 5 based on 1 product reviews

Retracting Roof - RR-3300

Hurricane Grid Gutter System
The Hurricane factory assembled (up to 45' long) Grid Gutter system is designed to be used on top of a fee span supporting structure. Continuous support of the gutter is not required. The low, medium and high gutter sections are designed to span up tp 10' with 8" deep and 7" wide two part gutter rafters.


The adjustable pitch
of the gutter systems and the shop welded section will provide a lifetime of leak-free service. Continuous connecting gutters of any length in modules of up to 10' allow the design opportunities to be unlimited. The modular gutter system can be glazed with the standard GSI ridge, pyramid, dome, arch-vault, glass or acrylic glazing systems.


Slope skin grid systems
designed for coverage of 5' to 9' grid spans continuous for flat or sloped applications. The narrow site line grid system is designed to be attached to all types of interior structural systems or can be provided with its own pyramids, does, arch-vault or ridge systems in single or double insulated glazing composite system.


Rated 5 based on 1 product reviews

Green House Structures - GH-4000

RIDGE

Extruded Aluminum Ridge Member

Extruded Aluminum Top Rail

Glazing


SILL

Extruded Aluminum Rafter

Glazing

Extruded Aluminum Cap


STRUCTURAL RAFTER

Extruded Aluminum Cap

Glazing

Extruded Aluminum Rafter

Aluminum Clip

Structural Tube (Size may vary)


Rated 5 based on 1 product reviews

Arch-Vault System - AV-5000

Design Capabilities
Low-rise,mid-rise, full hemisphere or quarter vault variations. Single units or multiple adjacent modules.

Glazing
Cleartinted or opaque a variety of pleasing effects. Choose between single of double glazed for thermal control.


Design Detail
Complete plans, detail and specifications on GSI Skylight Arch-Vault Systems are available on request.

Applications
Canopies , enclosed passages, pedestrian walkways, swimming pool enclosures, parking shelters, mail arcades, medical, educations, institutional and industrial complexes.


Metal Finishes
Electrostatic Powder coat finisher available from Dupnt, Morton and Tiger Drylac.​


Rated 5 based on 1 product reviews

Unit Skylights - US-6000

To fill the demand for quality pre-glazed skylgihts, EGSI has devel-open a wide range of modular skylight systems that are 100% factory assembled and glazed. All unit skylights are designed to be shop assembled and shipped to the field completed. The only field labor required by the customer is to anchor the completed units into place.


STANDARD UNITS:

Self Flashing Skylights, Extended Pyramid, Continuous Vaults, Curb Mount Skylights, Lean-To Units, Modular Components Systems, Standard or Custom Insulated Curb System, Pyramid, Polygon, Circular Dome, Ridge Units.


GLAZING:

The pre-glazed or modular systems are available in acrylic, polycarbonate and safety glass in single or insulated designs.


THERMOFORMING CAPABILITIES:
We have the largest skylight thermoforming ovens in the Midwest. Thermoforming plastics into Dome, Pyramids, Polygons, Extended Ridge and Circular units can be produced from a single sheet of UV stable acrylic in our 9' x 13' production ovens.


CUSTOME SHAPES:
Special shaes and sizes are not a problem for our large in-house fabrication deparment. Custom size glazing systems and frame finishing can all be produced by our in-house design and manufacturing services.


Rated 5 based on 1 product reviews

Structural Polycarbonate - SP-7000

DESIGN CAPABILITIES
Single slope, shed, pyramids, polygons, ridge and custom type skylights in all pitches. Free spans possible up to 40' rafter lengths depending on geometry and design loads.


DESIGN DETAILS
Complete plans, details and specifications for all of EGSI's Skylight system are available on request.


APPLICATIONS
Skylights, atria, solaria, greenhouse. lobby enclosures, malls and pool areas. Design possibilities are unlimited. EGSI's integral condensation gutter and weeping system carry all moisture to the outside. This system is concealed within the top of the rafter/purlin.


METAL FINISHES
Electrostatic Powder coat finishes available from Dupont, Morton and Tiger Drylac.


STRUCTURES
All flush tubular extruded aluminum sections have concealed condensation channels with no projecting troughs to detract from slim-line silhouette. All structural members are extruded aluminum.

GLAZING
EGSI's glazing systems are designed to receive structural polycarbonate panels in thicknesses from 6mm to 25mm. EGSI's years of experience in developing quality glazing systems have been incorporated into high-tech, leak free, insulated and economical structural polycarbonate/fiberglass panel system. Panel sections (6' wide up to 22' long) are pre-glazed and designed to lock together with the patented lock seal design. No field fabrication is required.


LIGHTWEIGHT

Multiwall polycarbonate is a lightweight material that is used in the construction industry to reduce building costs while guaranteeing compliance with loading requirements.


TRANSLUCENT
A key feature of polycarbonate is its transparency. Multiwall polycarbonate enhances daylighting when integrated into roofing systems, walls, and skylights. It creates a more comfortable ambience while also ensuring good thermal insulation. Polycarbonate can be suitably tinted to modulate light transmission, optimize shading and thus reduce overheating inside the building. Colored pigments are used to achieve pleasant color effects to satisfy the most demanding aesthetic and architectural requirements.


VERASTILE
We supply an extensive range of products for use in the construction of translucent roofing and walls, skylights, fixed and operable insulated windows. Our continuous research has led to the development of a series of steel and aluminum accessories to complete the range. Our polycarbonate systems are designed to make installation simple and safe, and ensure compliance with most building codes. Our products are all tested and certified for fire rating, loading and thermal performance.


U.V. AND HAIL RESISTANT

Gallina multiwall polycarbonate is tested to ASTM standards for hail impact to ensure against the most inclement weather conditions. Gallina co-extrudes a high-performance U.V. coating to our exterior surface to ensure optimal performance under prolonged exposure to the harshest sunlight. Our products are also third-party tested and certified by ASTM standards for accelerated weathering.


SAFE
Multiwall polycarbonate has a particularly high impact strength. Our products meet the requirements and safety standards for translucent glazing in public and private work environments.


AN ENVIRONMENTALLY FRIENDLY MATERIAL
The process of extruding multiwall polycarbonate involves very low energy consumption and has a minimal impact on the environment. Polycarbonate is an energy-efficient solution and is 100% recyclable at the end of its life.

Rated 5 based on 1 product reviews

Aquatic Structures - AS-8000

Sports center, Free pan Glass wall/doors, Roof system Sport center, 45' x 96' long, free span, glass wall/doors and polycarbonate 14' x 45' retractable lean-to with a 1 to 12 pitch enclosing porch with a retracting screen/shade system. 33'1" x 23'8" retractable glass ridge with an 8 to 12 pitch above pool and an upslope distance of 21'.


Design provides a silent operation with urethane composite wheels. Drive assembly designed to move panels in excess of 1,000 lbs. Panels are operated through a computer controlled system which allows for timed operations. Wind and rain override protection and safety control for system protection. Computer control panel is designed to accept auxiliary commands.


PRODUCT SERVICES
In-house design services - Complete design fabrications assembly - Versatile and economical designs - Meet or exceed NGA and AAMA guidelines - Highest quality materials and workmanship - Experienced field services - Integral water and condensation control - Standard pre-engineered systems - Structural engineered system - 10 year product warranty - National & International project services Custom size systems can be produced by our in-hose design and manufacturing services.


Rated 5 based on 1 product reviews

Skin Glazed System - SG-9000

  • In-house design services
  • Complete design fabrication assembly
  • Verastile and economical designs
  • Meet or exceed NGA and AAMA guielines
  • Highest quality materials and workmanship
  • Experienced field services
  • Integral water and condensation control
  • Standard pre-engineered systems
  • Structural engineered systems
  • 10 year product warranty
  • National & International project services


  • Aluminium Flashing
  • Glazing
  • Extruded Aluminium Dome Purlin
  • Extruded Aluminium Glazing Bar
  • Extruded Aluminium Dome Rafter
  • Extruded Aluminium Clip
  • Skylight Curb
  • Extruded Aluminium Snap Cap


1.Windows.
2.Doors.
3.Glazed curtain walls.
4.Storefront framing.
5.Glazed entrances.
6.Sloped glazing.
7.Skylights.
8.Interior borrowed lites






Rated 5 based on 1 product reviews

Retractable Hip Ridge - Chicago

Rated 5 based on 1 product reviews

Double Acryilic Dome

Rated 5 based on 1 product reviews

Double Bubble Grid System

Rated 5 based on 1 product reviews

Green House System - Illinois

Rated 5 based on 1 product reviews

Polycarbonate Arched Vault - Illinios

Rated 5 based on 1 product reviews

Curb Mount Double Bubble

Rated 5 based on 1 product reviews

Custom Polycarbonate Lean-To

Rated 5 based on 1 product reviews

Pool Enclosure - WA

Rated 5 based on 1 product reviews

Skin Glazing System - Illinois

Rated 5 based on 1 product reviews