Envirospec, Inc./Pave-El
CONTENT

Rooftop Paver System - PAVE-EL®

The PAVE-EL pedestal system elevates, levels and uniformly spaces paver stones and protects the substrates in such waterproofed installations as roof decks and promenades, terraces, balconies, patios, podiums, plazas, arenas and roof gardens.

Rated 5 based on 1 product reviews

Multi-Stack Rooftop Paver System - PAVE-EL®

The unique design of PAVE-EL Pedestals allows them to be stacked to create limited height adjustment while maintaining maximum stability of your pavers.
Rated 5 based on 1 product reviews

Unique Through-Drainage and Air Vent Design

PAVE-EL also prevents water entrapment which leads to freeze/thaw damage to pavers and membrane deterioration. Air circulation and elevation of pavers reduce heat conductance, which keeps the membrane from expanding while maintaining the insulation thermal efficiency.

Rated 5 based on 1 product reviews

Durable, Weather-Resistant and Maintenance Free

The PAVE-EL pedestal is a grid-like structure composed of high-density polyethylene with integral spacer ribs located on the upper surface to ensure uniform joint spacing. Available in sizes 4X, 5X, 6X and 7X, pedestals may be easily separated into halves or quarters to accommodate perimeter-edge and corner support. The PAVE-EL system is self-cleaning and ultra-violet stabilized. It is unaffected by sunlight, ozone, humidity or water.

Rated 5 based on 1 product reviews

The Unique Advantages of PAVE-EL

1. Paver stones elevated for perfect drainage
2. Spacer ribs ensure even joint spacing of pavers
3. Pedestals easily sub-divided for corner and edge support of pavers
4. Through drainage and aeration eliminates freeze-thaw damage to pavers
5. 1/8" plates enable perfect leveling of paver



Rated 5 based on 1 product reviews

Easy, Accurate Installation

No tools or special skills required. Spacer ribs ensure uniform joint width. Leveling plates compensate for unevenness of substrate or pavers and deck-to-drain slope. Pedestals and leveling plates are readily subdivided to provide perimeter edge and corner support.

Rated 5 based on 1 product reviews

Condo Balconies

The PAVE-EL pedestal system is a proven solution for installing paver stones on condo and apartment house balconies which are exposed to the elements. The grid-like structure of PAVE-EL prevents water entrapment, freeze/thaw damage to pavers and membrane deterioration.

Rated 5 based on 1 product reviews

Green Roof Deck

Whether an environmentally-friendly design using the green roof concept, or a functional, aesthetically-pleasing roof garden, new and renovated rooftops using these principles provide:
  • Better insulation and lower energy costs.
  • Superior protection of roof membranes.
  • Effective storm water management.
  • Less noise transmission to the building interior.
  • Transformation of unused areas into useful and attractive people places.
  • Improved worker morale and productivity because of a healthier, more pleasing work environment.



Rated 5 based on 1 product reviews

Roof Garden Walkway

Roof gardens often require the installation of paver stone walkways, decks and promenades to provide maintenance access and functional areas for people. The PAVE-EL pedestal system helps create secure, finished walkways and other accessible areas while maintaining the integrity of the roof components. It is an ideal solution for creating green roofs and roof gardens.

Rated 5 based on 1 product reviews

Mechanical System Access Walks

PAVE-EL is also ideal for use as support pedestals or sleepers for catwalks and mechanical access walkways, thereby eliminating serious roof membrane and insulation damage caused by haphazard roof top traffic of mechanical system maintenance personnel.

Rated 5 based on 1 product reviews

Dry Deck Water Fountains

Beautiful and unique dry-deck water fountain areas are possible with the PAVE-EL Pedestal System. Not only does PAVE-EL ensure the uniform spacing and elevation of paver stones in a dry deck fountain installation, but it allows water to run off through to the drainage-plane-level and under paver stones to the fountain drainage system. Dry-deck fountains constructed with PAVE-EL eliminate trip hazards, minimize vandalism and offer no impediment to handicapped access and pedestrian traffic.

Rated 5 based on 1 product reviews