EPMAR Corporation

Decorative Finishes, Stains and Sealers

CONTACT INFO
9930 Painter Ave.
Whittier, CA 90605
Toll Free: 800-238-4204
Phone: 562-946-8781
Request for information EPMAR Corporation Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
REMBRANDT™ POLYMER STAIN is an acrylic urethane polymer stain. This interior/exterior polymer stain is low VOC, low odor, high durability and can be applied using a variety of methods and techniques. Rembrandt is formulated for excellent adhesion and uses high quality pigments for color and UV stability. Stain colors are semi-transparent and can be intermixed to create unlimited custom colors. These concentrated stain colors are mixed with a polymer base for application. Available in 18 colors.
Rated 5 based on 1 product reviews
STONE TONE™ CONCRETE STAIN is an acid base, reactive stain. This interior/exterior reactive stain is zero VOC, UV resistant and will not chip, fade or peel. Stone Tone Concrete Stain is formulated to chemically bond with the concrete to create permanent, unique colors that simulate the look of natural stone and marble. Stain colors are concentrated and can be diluted with water to create variations in color intensity. Available in 10 colors.
Rated 5 based on 1 product reviews
CLEAR-A-THANE™ SEALER is a water base, water viscosity, single component, acrylic urethane. This interior/exterior, non-yellowing concrete sealer is low VOC and very user friendly to apply. Clear-A-Thane is formulated to provide resistance against staining, water penetration, acids, alkali and UV light. Available finishes: gloss and satin
Rated 5 based on 1 product reviews
REPELS™ SEALER is a water base, single component, silane/siloxane emulsion sealer. This exterior sealer is zero VOC, very user friendly to apply and provides excellent wetting properties. Repels is formulated to provide resistance against water penetration, frost damage, efflorescence, high alkalinity exposure and UV light. It seals and protects Kemiko Stone Tone Stained concrete and other cementitious substrates, including bare concrete, stucco, fired clay brick and mortars. Repels absorbs into the substrate to produce a natural sheen finish.
Rated 5 based on 1 product reviews

KEMIKO® STONE TONE SEALER II is a water base, single component, acrylic sealer. This interior/exterior non yellowing concrete sealer is low VOC and very user friendly to apply. Stone Tone Sealer II is formulated to provide resistance against staining, water penetration, acids, alkali and UV light. It seals and protects Kemiko Stone Tone Stained and Rembrandt Polymer Stained concrete. Available finishes: gloss.

Rated 5 based on 1 product reviews
EASY SHINE™ MOP ON WAX is a water base, single component, acrylic polymer wax. This interior wax is low-VOC, low odor and very user friendly to apply. Easy Shine is formulated to repel water and reduce scuffing and marring. It protects and maintains sealed concrete and many other finished substrates. Easy Shine produces a deep, rich shine. Available finishes: gloss and satin.
Rated 5 based on 1 product reviews
EASY STRIP™ WAX STRIPPER is a water base, water viscosity, single component wax stripper. This interior wax stripper is high performance, low odor and free of hazardous solvents. Easy Strip is formulated to easily remove Easy Shine Mop On Wax build up over stained, sealed or top coated Kemiko floor systems. Its concentrated formula dilutes with water.
Rated 5 based on 1 product reviews
NEUTRA CLEAN™ NEUTRALIZER AND DEGREASER is a water base, water viscosity, sodium metasilicate cleaner. This interior/exterior concrete degreaser is low VOC, free of hazardous solvents and very user friendly to apply. Neutra Clean is formulated to remove grease, grime, soil, wall plaster and other construction related residue. It cleans prepared concrete surfaces for staining, sealing and re-coating with Kemiko products. The concentrated formula dilutes with water. NEUTRA CLEAN™ is also the recommended neutralizer to be used during the application process for Stone Tone™ Concrete Acid Stain. It will stop the chemical reaction between Stone Tone™ Concrete Acid Stain and a concrete/cementitious surface
Rated 5 based on 1 product reviews

KEMIKO® 100% Solids Self-Leveling Epoxy SS1202 is a 100% solids, low viscosity and water clearepoxy coating with excellent adhesion to steel and concrete. This self-leveling epoxy floor coating is low odor, 0 VOC and has high chemical resistance. It is designed to be used with color quartz and selected aggregates. It cures overnight to a blush-free, resilient, high gloss film. Available in Standard Cure(SS1202) and Fast Cure (SS1202FF) versions. Commonly found in: kitchens, hospitals, gymnasiums, food and chemical processing facilities, showrooms, warehouses, other high traffic areas.

Rated 5 based on 1 product reviews

KEMIKO® 100% Solids Self-Leveling UV Resistant Epoxy SS1202 UVR is a 100% solids clear epoxy coating product offering excellent UV resistance, low viscosity and 0 VOC. This self-leveling epoxy has excellent chemical resistance and cures overnight to a blush free, resilient high gloss film. It can be applied as a top coat finish on most properly prepared, interior concrete floor surfaces that are subject to continuous traffic and that require a high gloss resilient floor finish with UV protection. The low viscosity mixture is designed to be used with color quartz and aggregate broadcast systems for increased compressive strength and high impact service.

Rated 5 based on 1 product reviews

KEMIKO® STA CRETE® 100% Solids Pigmented Epoxy SS1500 is a specially formulated, commercial aquarium epoxy paint. This two component, abrasion resistant epoxy coating offers excellent adhesion to concrete for pools and marine containment tanks and ponds. It has been an industry standard for over 30 years and is veterinarian approved for use with seals, whales and walruses. It's very user friendly, low VOC, low odor, self-leveling, has excellent vertical sag resistance and quickly cures to a hard, resilient high-gloss film. SS1500 can be applied to properly prepared concrete, fiberglass and certain metals subject to continuous abrasion service, as well as salt water and chlorinated water immersion. This epoxy has been successfully applied in theme parks, water parks, commercial and show aquariums, fountains, water features and swimming pools. Compliant to all EPA and SCAQMD regulations.

Rated 5 based on 1 product reviews

KEMIKO® Two Component Water Extended Epoxy SS1600 is a two-component, high gloss, water base floor epoxy with low VOC and low odor. It offers excellent film properties, a long pot life and is designed to be used as a thin film resilient primer and finish. This extended pot life epoxy can be applied on concrete floors, steel,wood, plaster and even damp surfaces. Applications include any surface that requires a cost-effective,surface-tolerant, general maintenance coating. Other benefits include overnight cure and water cleanup. Commonly used in: architectural applications, auto service centers, airplane hangars, hospitals,warehouses, food and chemical processing facilities. Available in clear and a variety of colors.

Rated 5 based on 1 product reviews

KEMIKO® 100% Solids Self-Leveling Pigmented Epoxy SS3500 is a color floor epoxy coating that offers excellent adhesion to properly prepared concrete and steel. It is user friendly, low VOC and cures to a very hard, resilient, high gloss film. This self-leveling color floor epoxy can be applied as a primer and finish on most interior surfaces. Excellent abrasion resistance, non-blushing in high humidity,available in many colors.

Rated 5 based on 1 product reviews

Kemiko® Water Base Quick Dry Epoxy SS3700 is a fast cure, low VOC, water extended epoxy concrete sealer that offers excellent adhesion, abrasion resistance and low odor. This concrete floor epoxy is designed to be used as a thin film, resilient primer and finish. The product can be applied to concrete, steel, wood and plaster surfaces. SS3700 cures in just 1-2 hours. Commonly used in architectural applications and in commercial and industrial applications, such as: food and chemical processing facilities, hospitals, water and wastewater treatment facilities. Available in high gloss and satin finishes.

Rated 5 based on 1 product reviews