Modern Gas Fireplace by Element4 - Sky T - Vertical See Through

The Sky T, vertical gas fireplace, comes in at a stunning five feet tall. Tall flickering flames and a see-through design create an intriguing architectural feature and will bring head-turning drama to any home or commercial space.
Rated 5 based on 1 product reviews

Modern Gas Fireplace by Element4 - Lucius 140 - Room Divider

The Lucius 140 Room Divider is a stunning, frameless peninsula fireplace. Featuring full glass on three sides, the Lucius 140 Room Divider makes a beautiful statement in any home.
Rated 5 based on 1 product reviews

Modern Gas Fireplace by Element4 - Trisore 140 - Three-Sided Glass

A three-sided, or bay-style fireplace, the Trisore 140 features a frameless built-in design with glass on three sides for a fresh, modern look.
Rated 5 based on 1 product reviews

Modern Gas Fireplace by Element4 - Bidore 140 Double-Sided Corner

A stunning linear right or left corner fireplace, the Bidore 140 features clean lines and elegant design. This built-in fireplace features a thoroughly modern and completely trimless finish.
Rated 5 based on 1 product reviews

Modern Gas Fireplace by Element4 - Modore 140 - Built-In

The Modore 140 is a direct vent fireplace with a 55" wide viewing area and a sleek design which allows the installation to have a thoroughly modern and completely trimless finish.
Rated 5 based on 1 product reviews

Modern Gas Fireplace by Element4 - Trisore 100H - Three-Sided Glass

An impressive three-sided modern gas fireplace, the Trisore 100H gives you a gas fire similar to a traditional fireplace. Its height gives you a great view of the flames on the warm, glowing log set.

This built-in fireplace allows for your installation to have a thoroughly modern and completely trimless finish. Moreover, it features double burner technology which allows you to easily adjust the flame depth and height all via remote control.
Rated 5 based on 1 product reviews

Modern Gas Fireplace by Element4 - Tenore 240 - See-Through

The Tenore 240 offers all the beauty of the Modore 240, with a see-through design. Same clean lines, same beautiful proportions, and the same dramatic size - 95" wide (7' 9"). Whether it's residential or commercial, this modern gas fireplace will bring warmth and drama to any space.

The Tenore also utilizes multi-burner technology, which allows you to have one or multiple burners ignited so you can fully dial-in the perfect flame height and temperature, all via remote control.
Rated 5 based on 1 product reviews

Modern Gas Fireplace by Element4 - Lucius 100 - Peninsula

The Lucius 100 is a stunning, frameless peninsula fireplace. Featuring full glass on three sides, the Lucius 100 makes a beautiful statement in any home.
Rated 5 based on 1 product reviews

Modern Gas Fireplace by Element4 - Modore 75H

Less is more. The Modore 75H takes what is aesthetically beautiful about more traditional hearth products, stacked logs and tall flames, and ups the ante with clean lines and a bold, sophisticated modern style.

Now introducing anti-reflective glass. Standard on this model, our anti-reflective glass is nearly invisible to they eye. This allows for a truly un-obstructed view of your fire and logs.r technology. Easily adjust the flame depth and height '- or turn off one burner to reduce heat or conserve energy '- all via remote control.
Rated 5 based on 1 product reviews

Modern Gas Fireplace by Element4 - Bidore 95 - Double-Sided Corner

A stunning, frameless, linear right or left corner fireplace, the Bidore 95 features a clean contemporary design. All glass corners allow an unobstructed view of this modern gas fireplace.
Rated 5 based on 1 product reviews

Modern Gas Fireplace by Element4 - Tenore 100 - See-Through

All the stunning drama with exactly the right fit. This built-in two sided fireplace allows for your installation to have a thoroughly modern and completely trimless finish.
Rated 5 based on 1 product reviews

Modern Gas Fireplace by Element4 - Modore 185 - Frameless

Dramatically cozy. Whether you're looking to turn heads or simply turn in with a good book the Modore 185, at a breathtaking 6 feet wide, is the perfect focal point for your space.
Rated 5 based on 1 product reviews

Modern Gas Fireplace by Element4 - Tenore 140

The Lucius 140 Tunnel is a striking see-through fireplace. This built-in fireplace allows for your installation to have a thoroughly modern and completely trimless finish.
Rated 5 based on 1 product reviews

Modern Gas Fireplace by Element4 - Modore 100H - Built-In

The Modore 100H is a frameless, built-in single-sided gas fireplace with a tall opening. As with a traditional fireplace, the Modore's height gives you a great view of the impressive flames on the warm, glowing log set. Whether you want a clean contemporary finish or a more traditional hearth, this fireplace provides the flexibility for a multitude of different styles.
Rated 5 based on 1 product reviews

Modern Gas Fireplace by Element4 - Modore 240 Linear

The Modore 240 is a dramatic 95″ (7′ 9″) wide linear fireplace. Its sleek elegance and dramatic size provides a great focal point for substantial homes and commercial projects.
Rated 5 based on 1 product reviews

Modern Gas Fireplace by Element4 - Modore 95 Single-Sided

A frameless, direct vent fireplace ideal for smaller spaces, the Modore 95 features exceptionally clean lines.

The Modore 95 comes standard with all MKII features such as designer trim, improved tube-style burners, and the E-Save Control System which can save up to 45% on fuel consumption.
Rated 5 based on 1 product reviews

Modern Gas Fireplace by Element4 - Sky - Vertical Built-In

This vertical gas fireplace reinvents the idea of modern fireplace design and instantly provides a stunning focal point in any space. Adjust the flame height and the intensity - all at the touch of a button.
Rated 5 based on 1 product reviews

Modern Gas Fireplace by Element4 - Trisore 95 Three-Sided Glass

The Trisore 95 is a stunning three-sided fireplace with clean, glass on glass, corners and a beautiful robust flame pattern. This bay style fireplace allows for your installation to have a modern and completely trimless finish so your focus stays on the flickering flames and off of the appliance itself

Rated 5 based on 1 product reviews