FabriTRAK® Systems, Inc.

Acoustical Wall and Ceiling Treatments

CONTACT INFO
111 W. Park Dr.
Mount Laurel, NJ 08054
Toll Free: 877-FABRITRAK
Phone: 609-409-6700
Continuing Education Logo
EMAIL
Request for informationFabriTRAK® Systems, Inc. Contact Us / RFI
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

As architects and designers move to LEED v4 and sustainable interior design environments, we saw the need to develop an acoustic system that matched in quality and durability as our traditional system.


GeoTRAK is made up of PVC-free trak, environmentally-friendly infill and fabric.
GeoTRAK wall and ceiling trak profiles offers the same strength, fit and ease of installation as our original FabriTRAK profiles, while meeting LEED v4 requirements and are all DECLARE certified.


As part of the GeoTRAK® System, we offer TerraCORE® Poly - a DECLARE certified infill that is made up 80% post consumer recycled materials and is 100% recyclable. On top of the infill, there are a dozen fabric choices that combine textures, ultra-wide widths and custom dyeing capabilities, creating a total 'green' acoustic system.



Rated 5 based on 1 product reviews

GeoTRAK is used when there is a need for a PVC-free interior, a LEED v4 project or any interior that requires DECLARE certified products.


GeoTRAK is available in black profiles and is 100% recyclable, Class A fire rated and tested to virtually no VOC emissions.


GeoTRAK profiles include 7 wall profiles and 2 ceiling profiles, with the line expanding.


GeoTRAK may be used with TerraCORE® Poly infill and FabriSPAN® fabrics.


Rated 5 based on 1 product reviews

TerraCORE Poly is an acoustic product manufactured with a special blend of very low denier polyester fibers which enhance acoustical performance. It is available in both standard and high densities, white and black colors and standard 1" thickness with other sizes available.


TerraCORE Poly is proudly 'green'.

TerraCORE Poly is manufactured without the use of water and 100% recyclable. The product contains over 80% post-consumer recycled material and does not use any added chemicals or binders.

TerraCORE Poly is VOC free and a safe, non-irritant, non-toxic and non-allergenic product.


Rated 5 based on 1 product reviews

FabriSPAN® offers a selection of fabrics designed to work with wall and ceiling trak profiles and infill to create the best sound solution for any interior space.


FabriSPAN® wide width (10') and ultra-wide width (16') eliminate distracting horizontal seams on interior walls and ceilings.


FabriSPAN® fabrics have passed through rigorous fire and acoustic testing. Our fabrics included in the FabriTRAK® or GeoTRAK® System (trak, infill, fabric) achieve high NRC values of .85.

FabriPRINT™ is a unique product that combines acoustic performance and artistic imagery, transforming a wall or ceiling into a work of art. Our fabrics can be custom dyed at 10' - allowing the designer complete creativity; interior spaces embellished with custom art, logos or patterns are all available with FabriPRINT™.



Rated 5 based on 1 product reviews