Fellowes, Inc.

Air Purification System

CONTACT INFO
1789 Norwood Ave.
Itasca, IL 60143
Toll Free: 800-477-7940
Phone: 630-893-1600
Request for informationFellowes, Inc. Contact Us / RFI
SOCIAL
COMPANY OVERVIEW

Fellowes is a fourth-generation family business serving at the intersection of family, innovation, quality, and care since 1917. Delivering industry-leading records storage solutions, business machines, workspace management products, mobile technology accessories, and design-focused environmental solutions, we help people be at their best whether at the corporate office to the home office. Air for Any Space: Fellowes' entire suite of air quality products have been proven effective in reducing airborne contaminants. No matter the level of coverage or technology needed, you can protect your team's wellness.

ALL PRODUCTS

Array Networked Air Quality System  

Networked dual filter unit integrates into standard grid ceiling without any duct work connection

a. Dual 3-in-1 filter is 99.95% effective in capturing particles as small as 0.1 microns including viruses, allergens, and germs in spaces up to 2,250 sqft

b. Mixed-flow fan design maximizes air flow with ultra-quiet operation

c. EnviroSmart+™ Technology continuously monitors contaminants, occupancy, and noise levels to proactively respond to changes

d. IAQ sensors detect contaminants (PM10, PM2.5), occupancy, temperature, pressure, humidity (RH), carbon dioxide (CO2), and TVOCs

e. Integrates into standard grid ceiling without any connection to duct work

f. Access to the Array Viewpoint cloud-based dashboard. All units connect through building-wide, secure LTE

g. Designed for long term use, backed with 5-year warranty


Learn More

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSCERTIFICATIONSDATASHEETS

Clean Air From Above Designed to integrate into open ceiling spaces

a. Dual 3-in-1 filter is 99.95% effective in capturing particles as small as 0.1 microns including viruses, allergens, and germs in spaces up to 4,290 sqft

b. Mixed-flow fan design maximizes air flow with ultra-quiet operation

c. Suspends from ceilings as high as 20' without connection to duct work

d. EnviroSmart+™ Technology includes a full suite of comfort and control sensors to continuously monitor contaminants, occupancy, and noise levels to proactively respond to changes

e. The integrated suite of IAQ sensors includes particulates (PM10, PM2.5), occupancy, temperature, pressure, humidity (RH), carbon dioxide (CO2), and TVOCs

f. Access to the Array Viewpoint cloud-based dashboard. All units connect through building-wide, secure LTE

g. Designed for long term use, backed with 5-year warranty'


EnviroSmart+™ Technology includes a full suite of comfort and control sensors to continuously monitor contaminants, room occupancy and noise levels and proactively respond to changes. Our integrated suite of indoor air quality (IAQ) sensors includes particulates (PM10, PM2.5), occupancy, temperature, humidity (rH), carbon dioxide (CO2), pressure, and TVOCs

Access to the Array Viewpoint cloud-based dashboard is included with every Array device at no charge. All units connect through building-wide, secure LTE.

Fellowes Array includes an integrated, breakthrough range of air purifiers, sensors, and monitoring software that can be connected to form a complete network for healthy air in any room, floor or space.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

White networked purifier with dual H13 True HEPA filters; ideal in open ceiling spaces


a. Dual 3-in-1 filter is 99.95% effective in capturing particles as small as 0.1 microns including viruses, allergens, and germs in spaces up to 4,290 sqft

b. Mixed-flow fan design maximizes air flow with ultra-quiet operation

c. Suspends from ceilings as high as 20' without connection to duct work

d. EnviroSmart+™ Technology includes a full suite of comfort and control sensors to continuously monitor contaminants, occupancy, and noise levels to proactively respond to changes

e. The integrated suite of IAQ sensors includes particulates (PM10, PM2.5), occupancy, temperature, pressure, humidity (RH), carbon dioxide (CO2), and TVOCs

f. Access to the Array Viewpoint cloud-based dashboard. All units connect through building-wide, secure LTE

g. Designed for long term use, backed with 5-year warranty


Learn more

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSCERTIFICATIONSDATASHEETS

Premium black finish networked purifier with dual H13 True HEPA filters for open ceilings

a. Dual 3-in-1 filter is 99.95% effective in capturing particles as small as 0.1 microns including viruses, allergens, and germs in spaces up to 4,290 sqft

b. Mixed-flow fan design maximizes air flow with ultra-quiet operation

c. Suspends from ceilings as high as 20' without connection to duct work

d. EnviroSmart+™ Technology includes a full suite of comfort and control sensors to continuously monitor contaminants, occupancy, and noise levels to proactively respond to changes

e. The integrated suite of IAQ sensors includes particulates (PM10, PM2.5), occupancy, temperature, pressure, humidity (RH), carbon dioxide (CO2), and TVOCs

f. Access to the Array Viewpoint cloud-based dashboard. All units connect through building-wide, secure LTE

g. Designed for long term use, backed with 5-year warranty



Learn more

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSCERTIFICATIONSDATASHEETS

High Performance. Low Profile.

Inconspicuous air filtration that beautifully integrates with the majority of standard grid ceiling systems.



a. Fellowes 3-in-1 filter (prefilter, carbon and H13 True HEPA filtration) is 99.95% effective in capturing molecules as small as 0.1 microns including viruses, allergens and germs and is designed to last for one full year

b. Array Recess AR2 includes dual filters

c. Array Recess units' energy efficient design includes our unique mixed-flow fan

d. EnviroSmart+™ Technology includes a full suite of comfort and control sensors to continuously monitor contaminants, room occupancy and noise levels to proactively respond to changes. Our integrated suite of indoor air quality (IAQ) sensors includes particulates (PM10, PM2.5), occupancy, temperature, humidity (rH), carbon dioxide (CO2), pressure, and TVOCs

e. Access to the Array Viewpoint cloud-based dashboard is included with every Array device at no charge. All units connect through building-wide, secure LTE.

f. Designed and engineered for long term use backed with 5-year warranty

Learn More

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Networked unit that integrates into standard grid ceiling without any duct work connection

a. 3-in-1 filter is 99.95% effective in capturing particles as small as 0.1 microns including viruses, allergens, and germs in spaces up to 2,250 sqft

b. Mixed-flow fan design maximizes air flow with ultra-quiet operation

c. EnviroSmart+™ Technology continuously monitors contaminants, occupancy, and noise levels to proactively respond to changes

d. IAQ sensors detect contaminants (PM10, PM2.5), occupancy, temperature, pressure, humidity (RH), carbon dioxide (CO2), and TVOCs

e. Integrates into standard grid ceiling without any connection to duct work

f. Access to the Array Viewpoint cloud-based dashboard. All units connect through building-wide, secure LTE

g. Designed for long term use, backed with 5-year warranty


Learn More

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSCERTIFICATIONSDATASHEETS

Networked UV-C disinfection unit integrates into grid ceilings without connection to duct work

a. Designed for occupied spaces, the AR1 UVC installs seamlessly into standard grid ceiling without connecting to duct work

b. UV-C chamber is hidden in ceiling plenum

c. Proprietary and patent-pending ultra-high reflectivity chamber utilizes a shielded all metal chamber, designed to last for the life of the unit

d. Up to 98.1% first pass kill rate with 24x7 ultraviolet protection against airborne bacteria, viruses, and mold

e. Access to the Array Viewpoint cloud-based dashboard. All units connect through building-wide, secure LTE

f. UV-C bulb has a lifespan of 9,000 hours (1 year)

g. Designed for long term use & backed with a 3-year, limited warranty


Learn More

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSCERTIFICATIONSDATASHEETS

Designed for simple installation on a range of wall materials

a. 3-stage filtration is 99.95% effective in capturing particles as small as 0.1 microns including viruses, allergens, and germs in spaces up to 1,800 sqft

b. EnviroSmart+™ Technology monitors contaminants, occupancy, and noise levels to proactively respond to changes

c. IAQ sensors detect contaminants (PM10, PM2.5), occupancy, temperature, pressure, humidity (RH), carbon dioxide (CO2), and TVOCs

d. Integrated Lookout display provides real-time air quality status

e. Access to the Array Viewpoint cloud-based dashboard. All units connect through building-wide, secure LTE

f. Wall-mount design integrates in your space creating whole-room circulation

g. Designed for long term use, backed with 5-year warrant


Learn More

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSDATASHEETS

Dual filter unit designed for simple installation on a range of wall materials

a. Dual 3-stage filtration is 99.95% effective in capturing particles as small as 0.1 microns including viruses, allergens, and germs in spaces up to 3,000 sqft

b. EnviroSmart+™ Technology monitors contaminants, occupancy, and noise levels to proactively respond to changes

c. IAQ sensors detect contaminants (PM10, PM2.5), occupancy, temperature, pressure, humidity (RH), carbon dioxide (CO2), and TVOCs

d. Integrated Lookout display provides real-time air quality status

e. Access to the Array Viewpoint cloud-based dashboard. All units connect through building-wide, secure LTE

f. Wall-mount design integrates in your space creating whole-room circulation

g. Designed for long term use, backed with 5-year warranty

Learn More

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSDATASHEETS

Networked unit designed for maximum flexibility - simply plug in and go!

a. 3-stage filtration is 99.95% effective in capturing viruses, allergens, and germs as small as 0.1 microns in spaces up to 1,800 sqft

b. EnviroSmart+™ Technology continuously monitors contaminants, occupancy, and noise to proactively respond to changes

c. IAQ sensors detect contaminants (PM10, PM2.5), occupancy, temperature, pressure, humidity (RH), carbon dioxide (CO2), and TVOCs

d. Integrated Lookout display provides real-time air quality status

e. Access to the Array Viewpoint cloud-based dashboard. All units connect through building-wide, secure LTE

f. Stand-mounted design allows the unit to be moved wherever purification is needed

g. Backed with a 5-year warranty


Learn More

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSCERTIFICATIONSDATASHEETS

Networked dual filter unit designed for maximum flexibility - simply plug in and go!

a. Dual 3-stage filtration is 99.95% effective in capturing viruses, allergens, and germs as small as 0.1 microns in spaces up to 3,000 sqft

b. EnviroSmart+™ Technology continuously monitors contaminants, occupancy, and noise to proactively respond to changes

c. IAQ sensors detect contaminants (PM10, PM2.5), occupancy, temperature, pressure, humidity (RH), carbon dioxide (CO2), and TVOCs

d. Integrated Lookout display provides real-time air quality status

e. Access to the Array Viewpoint cloud-based dashboard. All units connect through building-wide, secure LTE

f. Stand-mounted design allows the unit to be moved wherever purification is needed

g. Backed with a 5-year warranty


Learn More

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSDATASHEETS

The Invisible, Now Visible

a. Desktop or wall-mounted display shows real-time air quality status and filtration progress

b. Provides local control to units in a designated zone

c. User-friendly interface

d. Minimal, elegant design complements any aesthetic

e. Quiet Button sets all units in the same zone to Quiet Mode

f. Access to the Array Viewpoint cloud-based dashboard. All units connect through building-wide, secure LTE

g. Designed for long term use backed with a 3-year, limited warranty

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSDATASHEETS

Monitor Any Space

a. Provides additional IAQ monitoring into the Array™ IAQ remediation network to help maintain building health

b. Can operate without connected air purifiers in a standalone monitoring implementation

c. Integrated suite of IAQ sensors monitor particulates (PM10, PM2.5), temperature, humidity (RH), carbon dioxide (CO2) and TVOCs

d. Access to the Array Viewpoint cloud-based dashboard. All units connect through building-wide, secure LTE

e. Wall-mount or Desktop options

f. Engineered for long term use and backed with a 3-year, limited warranty

g. Perfect for smaller offices, transitional areas, or anywhere additional IAQ monitoring is needed

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSDATASHEETS

AeraMax Pro Non-Networked Air Purifiers  

a. 4-stage H13 True HEPA Filtration: Effectively removes at least 99.95% of particles as small as 0.1 microns, including allergens, such as pollen, dust, pet dander, and smoke in rooms 650-1100 square feet

b. Antimicrobial HEPA treatment: Applied to the True HEPA filter inhibits the growth of odor and stain-causing microorganisms to extend the filter lifespan

c. Monitors occupancy and air quality: the air purifier that works harder when you need it powered by EnviroSmart™ Technology

d. See real time air quality data: PureView ™ Technology shows the percentage of particles captured and a live status of room air quality

e. Floor Stand: Offers true flexibility where you need it most; simply plug it in and go

f. Built to Last: Designed and engineered for long term use backed with 5-year warranty

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSVIDEOS

a. 4-stage H13 True HEPA Filtration: Effectively removes at least 99.95% of particles as small as 0.1 microns, including allergens, such as pollen, dust, pet dander, and smoke in rooms 650-1100 square feet

b. Antimicrobial HEPA treatment: Applied to the True HEPA filter inhibits the growth of odor and stain-causing microorganisms to extend the filter lifespan

c. Monitors occupancy and air quality: the air purifier that works harder when you need it powered by EnviroSmart™ Technology

d. Floor Stand: Offers true flexibility where you need it most; simply plug it in and go

e. Built to Last: Designed and engineered for long term use backed with 5-year warranty

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSVIDEOS

a. 4-stage H13 True HEPA Filtration: Effectively removes at least 99.95% of particles as small as 0.1 microns, including allergens, such as pollen, dust, pet dander, and smoke in rooms 650-1100 square feet

b. Antimicrobial HEPA treatment: Applied to the True HEPA filter inhibits the growth of odor and stain-causing microorganisms to extend the filter lifespan

c. Monitors occupancy and air quality: the air purifier that works harder when you need it powered by EnviroSmart™ Technology

d. See real time air quality data: PureView ™ Technology shows the percentage of particles captured and a live status of room air quality

e. Wall Mount: Seamlessly integrates in your space creating whole-room circulation

f. Built to Last: Designed and engineered for long term use backed with 5-year warranty

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

a. 4-Stage H13 True HEPA Filtration: Effectively removes at least 99.95% of particles as small as 0.1 micron, including allergens like pollen, dust, pet dander, and smoke in rooms 650–1,1o0 square feet

b. Plug-in Wall Mount: Seamlessly integrates in your space creating whole-room circulation, does not require hardwired electrical installation

c. Antimicrobial HEPA Treatment: Applied to the True HEPA filter to inhibit the growth of odor and stain-causing microorganisms, extending the filter lifespan

d. Monitors Occupancy and Air Quality: The only air purifier that works harder when you need it, powered by EnviroSmart™ Technology

e. Real-Time Air Quality Data: PureView ™ Technology shows the percentage of particles captured and a live status of room air quality

f. Built to Last: Designed and engineered for long-term use backed by 5-year warranty

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSVIDEOS

a. 4-stage H13 True HEPA Filtration: Effectively removes at least 99.95% of particles as small as 0.1 microns, including allergens, such as pollen, dust, pet dander, and smoke in rooms 650-1100 square feet

b. Antimicrobial HEPA treatment: Applied to the True HEPA filter inhibits the growth of odor and stain-causing microorganisms to extend the filter lifespan

c. Monitors occupancy and air quality: the air purifier that works harder when you need it powered by EnviroSmart™ Technology

d. Wall Mount: Seamlessly integrates in your space creating whole-room circulation

e. Built to Last: Designed and engineered for long term use backed with 5-year warranty

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

a. 4-Stage H13 True HEPA Filtration: Effectively removes at least 99.95% of particles as small as 0.1 micron, including allergens like pollen, dust, pet dander, and smoke in rooms 650–1,1o0 square feet

b. Plug-in Wall Mount: Seamlessly integrates in your space creating whole-room circulation, does not require hardwired electrical installation

c. Antimicrobial HEPA Treatment: Applied to the True HEPA filter to inhibit the growth of odor and stain-causing microorganisms, extending the filter lifespan

d. Monitors Occupancy and Air Quality: The only air purifier that works harder when you need it, powered by EnviroSmart™ Technology

e. Built to Last: Designed and engineered for long-term use backed by 5-year warranty

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSVIDEOS

a. 4-stage H13 True HEPA Filtration: Effectively removes at least 99.95% of particles as small as 0.1 microns, including allergens, such as pollen, dust, pet dander, and smoke in rooms 300–550 square feet

b. Antimicrobial HEPA treatment: Applied to the True HEPA filter inhibits the growth of odor and stain-causing microorganisms to extend the filter lifespan

c. Monitors occupancy and air quality: the air purifier that works harder when you need it powered by EnviroSmart™ Technology

d. See real time air quality data: PureView ™ Technology shows the percentage of particles captured and a live status of room air quality

e. Built to Last: Designed and engineered for long term use backed with 5-year warranty

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSVIDEOS

a. 4-stage H13 True HEPA Filtration: Effectively removes at least 99.95% of particles as small as 0.1 microns, including allergens, such as pollen, dust, pet dander, and smoke in rooms 300–550 square feet

b. Antimicrobial HEPA treatment: Applied to the True HEPA filter inhibits the growth of odor and stain-causing microorganisms to extend the filter lifespan

c. Monitors occupancy and air quality: the air purifier that works harder when you need it powered by EnviroSmart Technology

d. Built to Last: Designed and engineered for long term use backed with 5-year warranty

e. Floor Stand: Offers true flexibility where you need it most; simply plug it in and go

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSVIDEOS

a. 4-stage H13 True HEPA Filtration: Effectively removes at least 99.95% of particles as small as 0.1 microns, including allergens, such as pollen, dust, pet dander, and smoke in rooms 300–550 square feet

b. Antimicrobial HEPA treatment: Applied to the True HEPA filter inhibits the growth of odor and stain-causing microorganisms to extend the filter lifespan

c. Monitors occupancy and air quality: the air purifier that works harder when you need it powered by EnviroSmart™ Technology

d. See real time air quality data: PureView ™ Technology shows the percentage of particles captured and a live status of room air quality

e. Wall Mount: Seamlessly integrates in your space creating whole-room circulation

f. Built to Last: Designed and engineered for long term use backed with 5-year warranty

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

a. 4-Stage H13 True HEPA Filtration: Effectively removes at least 99.95% of particles as small as 0.1 micron, including allergens like pollen, dust, pet dander, and smoke in rooms 300–550 square feet

b. Plug-in Wall Mount: Seamlessly integrates in your space creating whole-room circulation, does not require hardwired electrical installation

c. Antimicrobial HEPA Treatment: Applied to the True HEPA filter to inhibit the growth of odor and stain-causing microorganisms, extending the filter lifespan

d. Monitors Occupancy and Air Quality: The only air purifier that works harder when you need it, powered by EnviroSmart™ Technology

e. Real-Time Air Quality Data: PureView ™ Technology shows the percentage of particles captured and a live status of room air quality

f. Built to Last: Designed and engineered for long-term use backed by 5-year warranty

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSVIDEOS

a. 4-stage H13 True HEPA Filtration: Effectively removes at least 99.95% of particles as small as 0.1 microns, including allergens, such as pollen, dust, pet dander, and smoke in rooms 300–550 square feet

b. Antimicrobial HEPA treatment: Applied to the True HEPA filter inhibits the growth of odor and stain-causing microorganisms to extend the filter lifespan

c. Monitors occupancy and air quality: the only air purifier that works harder when you need it powered by EnviroSmart™ Technology

d. Built to Last: designed and engineered for long term use backed with 5-year warranty

e. Wall Mount: Seamlessly integrates in your space creating whole-room circulation

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSVIDEOS

a. 4-Stage H13 True HEPA Filtration: Effectively removes at least 99.95% of particles as small as 0.1 micron, including allergens like pollen, dust, pet dander, and smoke in rooms 300–550 square feet

b. Plug-in Wall Mount: Seamlessly integrates in your space creating whole-room circulation, does not require hardwired electrical installation

c. Antimicrobial HEPA Treatment: Applied to the H13True HEPA filter to inhibit the growth of odor and stain-causing microorganisms, extending the filter lifespan

d. Monitors Occupancy and Air Quality: The only air purifier that works harder when you need it, powered by EnviroSmart™ Technology

e. uilt to Last: Designed and engineered for long-term use backed by 5-year warranty

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSVIDEOS

a. 4-stage True HEPA Filtration: Effectively removes at least 99.97% of particles as small as 0.3 microns, including allergens, such as pollen, dust, pet dander, and smoke in rooms 150-250 square feet

b. Antimicrobial HEPA treatment: Applied to the True HEPA filter inhibits the growth of odor and stain-causing microorganisms to extend the filter lifespan

c. Monitors occupancy and air quality: the air purifier that works harder when you need it powered by EnviroSmart™ Technology

d. Wall Mount: With a slim profile, seamlessly integrates in your space creating whole-room circulation. Floor stand accessory and ADA complain recess kit also available

e. Built to Last: Designed and engineered for long term use backed with 3year warranty

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

a. Ideal for Extra-large room coverage: Cleans 6,750 sq ft once an hour, 2,250 sq ft every 20 minutes

b. Dual 4-Stage H13 True HEPA Filtration: Removes at least 99.95% of particles as small as 0.1 microns, including allergens, such as pollen, dust, pet dander, and smoke

c. Stand mounted on casters: easily moves wherever greater coverage is required

d. Monitors occupancy and air quality: the air purifier that works harder when you need it powered by EnviroSmart™ Technology

e. See real time air quality data: PureView ™ Technology shows the percentage of particles captured and a live status of room air quality

f. Built to Last: Designed and engineered for long term use backed with 5-year warranty

g. 100+ years of innovation: Driven by innovation and committed to quality, Fellowes is dedicated to developing solutions to help you be at your best

Rated 5 based on 1 product reviews
BIMSPECSSPECWIZARDSVIDEOS

Array & AeraMax Pro Filters/Accessories  

a. Compatible with Array Wall AW1/AW2, Array Stand AS1/AS2, and all variants of AeraMax Pro AM3 and AM4

b. H13 True HEPA filter captures up to 99.95% of particles as small as 0.1 microns, including allergens, such as pollen, dust, pet dander, and smoke

c. Antimicrobial treatment provides built-in protection from the growth of odor and stain-causing microorganisms

d. Commercial grade activated carbon filter which adsorbs a wide range of volatile organic compounds (VOCs) and odors

e. Includes separate pre-filter to capture larger particulate to help extend life of subsequent filters

f. HEPA has a one-year estimated filter life (depending on usage conditions)

g. Carbon filter has a 6-month estimated filter life (depending on usage conditions)

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

a. Combined filter that includes half True HEPA and half Activated Carbon in one for enhanced air-cleaning power

b. Captures up to 99.97% of particles as small as 0.3 microns, including allergens, such as pollen, dust, pet dander, and smoke

c. Antimicrobial treatment provides built-in protection from the growth of odor and stain-causing microorganisms

d. Commercial grade activated carbon filter which adsorbs a wide range of volatile organic compounds (VOCs) and odors

e. Includes separate pre-filter to capture larger particulate to help extend life of subsequent filters

f. Compatible with Array Wall AW1/AW2, Array Stand AS1/AS2, and all variants of AeraMax Pro AM3 and AM4

g. One-year estimated filter life (depending on usage conditions)

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

a. Commercial grade activated carbon filter which adsorbs a wide range of volatile organic compounds (VOCs) and odors

b. Includes separate pre-filter to capture larger particulate to help extend life of subsequent filters

c. Compatible with Array Wall AW1/AW2, Array Stand AS1/AS2, and all variants of AeraMax Pro AM3 and AM4

d. One-year estimated filter life (depending on usage conditions)

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

a. Pre-filters capture large particulates like dust and hair and keep carbon filters working effectively

b. Estimated life depends on level of particulates but should be changed with carbon filter

c. Prefilters can be changed more frequently in high particulate environments

d. Compatible with Array Wall AW1/AW2, Array Stand AS1/AS2, and all variants of AeraMax Pro AM3 and AM4

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

a. Standard replacement filter configuration for AeraMax® Pro AM2 Air Purifier

b. Combined filter that includes half True HEPA and half Activated Carbon in one for enhanced air-cleaning power

c. Captures up to 99.97% of particles as small as 0.3 microns, including allergens, such as pollen, dust, pet dander, and smoke

d. Antimicrobial treatment provides built-in protection from the growth of odor and stain-causing microorganisms

e. Commercial grade activated carbon filter which adsorbs a wide range of volatile organic compounds (VOCs) and odors

f. One-year estimated filter life (depending on usage conditions)

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

a. True HEPA filter captures up to 99.97% of particles as small as 0.3 microns, including allergens, such as pollen, dust, pet dander, and smoke

b. Antimicrobial treatment provides built-in protection from the growth of odor and stain-causing microorganisms

c. Compatible with AeraMax® Pro AM2 Air Purifier

d. One-year estimated filter life (depending on usage conditions)

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

a. Commercial grade activated carbon filter which adsorbs a wide range of volatile organic compounds (VOCs) and odors

b. Compatible with AeraMax® Pro AM2 Air Purifier

c. One-year estimated filter life (depending on usage conditions)

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

a. Compatible with Array Ceiling AC2, Array Recess AR1 and AR2

b. Each filter integrates a pre-filter, carbon and hospital grade H13 True HEPA together

c. H13 True HEPA Filtration: Captures up to 99.95% of particles as small as 0.1 microns including allergens, pollen, dust, pet dander and smoke

d. Antimicrobial treatment provides built-in protection from the growth of odor and stain-causing microorganisms

e. Long-Lasting Performance: One-year estimated filter life (depending on usage conditions)

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

a. Up to 98.1% first pass kill rate with 24x7 ultraviolet protection against airborne bacteria, viruses, and mold

b. UVC bulb has a 99% first pass kill rate

c UVC bulb provides 24x7 ultraviolet protection against airborne bacteria, viruses, and mold

d. Long-Lasting Performance: 9,000-hour bulb only needs changing once per year

e. Pre-filter captures large particulates like dust and hair to keep UV chamber clean and allow UV bulb to work effectively

f. Pre-filter designed to last one year but can be changed more frequently in high particulate environments

g. Compatible with Array™ AR1 UVC

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

a. Take back floor space by easily converting floor stand units into wall units, no professional installation needed

b. Compatible with the AeraMax Pro AM4S or AM4S PC Air Purifier (sold separately)

c. Includes machine bracket with lanyard, wall bracket, rubber feet, drywall anchors, adhesive cable ties, and screws

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

a. Take back floor space by easily converting floor stand units into wall units, no professional installation needed

b. Compatible with the AeraMax Pro AM3S or AM3S PC Air Purifier (sold separately)

c. Includes machine bracket with lanyard, wall bracket, rubber feet, drywall anchors, adhesive cable ties, and screws

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

a. Floor stand accessory for use with AeraMax PRO AM2 Air Purifier

b. Allows low-profile, portable placement of AeraMax PRO AM2 on floor

c. Sturdy design with a quick, no tool assembly

d. Allows mobility for placement of air purifier in other rooms

e. Includes 1 stand, 2 push screws, and assembly instructions

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

a. Recess kit for use with AeraMax PRO AM2 Air Purifier

b. Alternative option to floor stand or wall mount - allows ADA compliant installation of AeraMax PRO AM2

c. Hardwire, professional install required

d. Includes recess pan, necessary screws, mounting template, and instruction manual

Rated 5 based on 1 product reviews
CATALOGSVIDEOS