Standard Details to help you design, plan, organize, order and install all of your Flexospan corrugated metal materials. The Flexospan 1/2" corrugated metal siding and corrugated roofing panel is our most economical. The Flexospan 3/4" corrugated metal siding and corrugated roofing panel is an excellent choice for medium- length spans, or when strength is important. The Flexospan 7/8"- corrugated metal siding and corrugated roofing panel is the best choice for projects with large spans, where cost containment is important. Coil for Flexospan Corrugated Roofing & Corrugated steel Siding panels is stocked in four different metal materials Flexospan offers three standard coatings, each providing a different level of protection, as well as a mill finish. 1/2" Corrugated Load Table 3/4" Corrugated Load Table 7/8" Corrugated Load Table
Rated 5 based on
1 product reviews