Florida Paints

Interior and Exterior Paints & Coatings

CONTACT INFO
78 3rd St.
Winter Garden, FL 34787
Phone: 407-986-1000
Continuing Education Logo
Request for information Florida Paints Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL

TropiTex Interior / Exterior Acrylic Wall Texture is a specially formulated 100% acrylic texture finish coating designed for application to both interior and exterior cementitious surfaces. Its special formula not only adds a decorative texture to the surface, but it also helps minimize surface defects and provides excellent durability. Easy to apply, it provides excellent coverage, has excellent weathering properties, and resists “alkali burn", commonly associated with new cementitious surfaces. It offers excellent product versatility, dries fast, is mildew resistant, non-yellowing, resists sagging and fading, is efflorescence resistant, and is VOC compliant.


Data Sheet


Rated 5 based on 1 product reviews

AllGrip is an advanced technology, premium quality acrylic coating that cleans up with soap and water. It's heavy duty formulation makes it a super choice for recoats in the home, schools, hospitals, laboratories, bathrooms, and kitchens. AllGrip can be applied over

clean, aged, oil-based paints and epoxies without excessive preparation. AllGrip dries very rapidly to an extremely hard, durable film that is excellent anywhere you would normally use oil-based enamel. AllGrip is also excellent as a non-yellowing trim enamel in new residential and commercial construction.


Data Sheet


Rated 5 based on 1 product reviews

MMAX-10 is formulated with maximum amounts of mildewcides, fungicides, and algaecides to offer extreme protection against mildew contamination on the product film on exterior masonry and stucco surfaces in Florida.


Data Sheet


Rated 5 based on 1 product reviews

Legacy UltraPrime All Purpose 100% Acrylic Primer is an extreme multi-surface primer designed for a wide range of interior and exterior applications. It provides excellent adhesion to properly prepared drywall, wood, and masonry, as well as hard-to-stick-to surfaces, such as aged alkyd, aluminum, galvanized metal, vinyl, fiberglass, and select plastics. It applies smoothly, dries quickly, and is compatible with all Florida Paints latex and alkyd finishes.

Data Sheet


Rated 5 based on 1 product reviews

FortiFill Acrylic Airless Masonry Filler is a premium professional quality ready mixed primer-filler specially formulated for airless spray application. Designed to fill small voids and cracks on properly prepared porous cementitious substrates it provides excellent hiding, great coverage and superior adhesion while it smooths and levels masonry and concrete surfaces. It is mildew resistant and VOC compliant.


Data Sheet


Rated 5 based on 1 product reviews

Aquaseal Latex Surface Conditioner is a high performance chalk sealer and bonding coat for use on a variety of interior and exterior surfaces to include new and previously coated masonry and stucco; as well as, previously painted wood, metal surfaces, PVC pipe and even glass to ensure proper adhesion of the topcoat.

This high quality acrylic formulation is designed to penetrate the substrate, bond loose particulates, provide a barrier against alkali migration, and prepare the surface for optimum adhesion of the finish coat.


Data Sheet


Rated 5 based on 1 product reviews

SunFlex 100% Acrylic Bond & Seal Conditioner is a high quality 100% acrylic formulation designed to penetrate the substrate, bond loose particulates, provide a barrier against alkali migration, and prepare the surface for optimum adhesion of with the finish coat. Available in a clear and pigmented versions for flexibility based upon the color of the topcoat. Ideal for concrete, stucco, EIFS, brick, cementitious and previously painted substrates.


Data Sheet


Rated 5 based on 1 product reviews

SunFlex 100% Acrylic Bond & Seal Conditioner is a high quality 100% acrylic formulation designed to penetrate the substrate, bond loose particulates, provide a barrier against alkali migration, and prepare the surface for optimum adhesion of with the finish coat. Available in a clear and pigmented versions for flexibility based upon the color of the topcoat. Ideal for concrete, stucco, EIFS, brick, cementitious and previously painted substrates.


Data Sheet


Rated 5 based on 1 product reviews

SunFlex Hi-Build Premium Base Coat is a superior acrylic, flexible coating specifically formulated to provide a moisture and alkali resistant base coat on masonry surfaces where ideal curing times are not practical. Its flexible formula gives it significant elongation and expansion qualities allowing it to bridge hairline cracks.


Data Sheet


Rated 5 based on 1 product reviews

SunFlex Exterior Masonry & Concrete Primer is a high quality styrene acrylic coating specially formulated to provide a moisture and alkali resistant basecoat on masonry substrates. This primer also offers excellent sealing and stain blocking properties. It is ideal for use in a new construction environment where normal masonry curing times are not practical.


Data Sheet


Rated 5 based on 1 product reviews

Stunning beauty and intense durability married together. That's the Legacy line, our finest premium quality interior paints. These extremely high-hiding, super-washable products provide excellent coverage, outstanding adhesion, and great block resistance in a low odor non-yellowing formula. Legacy's high titanium dioxide content delivers vibrant, bright and crisp colors. If you believe in using the very best, choose Legacy.


Data Sheet


Rated 5 based on 1 product reviews

SunHide Interior Latex Wall & Trim Paint is a high quality product that provides excellent hiding power, adhesion flow and leveling properties, block resistance, and touch-up qualities. It is ideal for use in a multitude of environments where vibrant color and a high degree of washability is desired.


Data Sheet

Rated 5 based on 1 product reviews

SunWall Interior Latex Wall Paint is a quality professional grade interior vinyl acrylic wall paint designed for new and repaint applications. It is specifically formulated to provide superior coverage, touch-up properties, and adhesion on new and previously painted walls and ceilings.


Data Sheet


Rated 5 based on 1 product reviews

Perfecture Interior Latex Wall Paint is a quality professional grade interior vinyl acrylic wall paint specifically formulated to provide the best touch-up properties possible, along with high adhesion, washability and scrubability on new and previously painted surfaces.


Data Sheet


Rated 5 based on 1 product reviews

Pro-Edge Interior Latex Wall Paint is a good grade interior vinyl acrylic wall paint designed for new and repaint applications. It is specifically formulated to provide excellent touch up properties on new and previously painted walls and ceilings.


Data Sheet

Rated 5 based on 1 product reviews

Quik-Kote Interior Latex Wall Paint is an economy grade interior vinyl acrylic wall paint designed for new and repaint applications where budget concerns are present.


Data Sheet


Rated 5 based on 1 product reviews

Cirrus is a premium quality line of interior wall paints that feature low odor and low VOC's (Volatile Organic Compounds.) This stain and abrasion resistant product is for use in hospitals, office buildings, government facilities, schools, hotels, nursing homes, or anywhere that low VOC coatings might address health concerns related to indoor air quality.


Data Sheet


Rated 5 based on 1 product reviews

Very washable, low odor, fast drying satin wall paint that rejects dirt and is easy to clean with available in 4 different sheens.


Data Sheet



Rated 5 based on 1 product reviews

Glawesome Interior Enamel Undercoater is a premium quality undercoater that provides the applicator with superior flow and leveling and excellent enamel holdout. This one-of-a kind product is designed to “bring out the gloss" of finish coats on a diverse range of interior surfaces. Make your gloss awesome with Glawesome. 


Data Sheet

Rated 5 based on 1 product reviews

Hi Five Interior Hi-Build Latex Primer Surfacer is a professional grade product designed to equalize the porosity or suction differences between the wallboard surface and wall texture. This allows the finish coat of paint to dry at a uniform rate, minimizing flashing, banding, and photographing under critical lighting conditions.


Data Sheet


Rated 5 based on 1 product reviews

Aquatra Industrial Universal DTM Acrylic Primer is a specially formulated acrylic, rust inhibitive, cross-linking primer/sealer. Is designed for use on properly prepared interior and exterior surfaces in light to moderate industrial, maintenance, or new construction climates. Its special formulation offers ease of application, excellent coverage, superior adhesion, moisture and corrosion resistance and convenience. It dries fast, provides excellent durability, resists flash rusting, and is an excellent base coat for both water-based and alkyd/oil-based finish coatings.


Contact Florida Paints for detailed information.


Data Sheet


Rated 5 based on 1 product reviews

TropiCrete Interior Exterior Premium 100% Acrylic Deck Coating is a unique blend of durable pigments and 100% acrylic resins specifically designed for application to properly prepared pool, patio and masonry deck surfaces, as well as properly prepared wood floors and decks. It's creamy smooth satin finish provides excellent hardness and overall durability that enhances and protects the surface, while resisting abrasion, fading, mildew, and degradation from pool chemicals and cleaning agents.


Contact Florida Paints for detailed information.


Data Sheet


Rated 5 based on 1 product reviews

TropiCrete 6086 Speed Up Topping Accelerator is a liquid accelerator formulated to speed up the the curing time of mixed TropiCrete bag mix products or other Portland cement compositions.


Contact Florida Paints for detailed information.


Data Sheet


Rated 5 based on 1 product reviews

TropiCrete DuraDek 100% Acrylic Resin Fortifier is a resin specifically formulated to be blended with 6060 TropiCrete DuraDek dry bag mix to create an overlay system for decorating or repairing most horizontal concrete surfaces. Just combine the proper ratio of TropiCrete DuraDek Resin Fortifier and 6060 TropiCrete DuraDek dry bag mix to decorate or repair most concrete swimming pool decks as well as walkways and patios. TropiCrete DuraDek provides a very durable, decorative finish, it maintains outstanding color integrity and is very maintenance friendly. TropiCrete DuraDek can be used to produce countless patterns and designs and can also be top coated in a variety of colors. TropiCrete DuraDek is designed for use in residential, architectural, commercial and light industrial applications on a variety of properly prepared new and existing concrete surfaces. TropiCrete DuraDek has the ability to withstand light vehicle and pedestrian traffic.


Contact Florida Paints for detailed information.


Data Sheet


Rated 5 based on 1 product reviews

TropiCrete 6085 Slow Down Topping Retarder is a liquid retardant formulated to slow the mixed TropiCrete bag mix products or other Portland cement compositions from hardening prematurely and will increase the open time of TropiCrete bag mixtures due to warm conditions.


Contact Florida Paints for detailed information.


Data Sheet

Rated 5 based on 1 product reviews

PlastiFlex Elastomeric Adhesive Compound is an extremely flexible elastomeric patching compound designed to bridge cracks and minor surface defects ininterior and exterior concrete, stucco, masonry and wood substrates. Its special formulation also provides excellent adhesion for dis-similar substrates: metal towood, metal to masonry and wood to masonry. Once cured, it provides a permanent, yet flexible, repair that is mildew resistance. It is low odor, low VOC, cleansup with soap and water and is easy to apply by brush or flexible blade putty or broad knife.


Contact Florida Paints for detailed information.


Data Sheet


Rated 5 based on 1 product reviews

This advanced technology formula is a hybrid epoxy ester / styrene acrylic blend for sealing previously coated wood and cementitious surfaces where superior adhesion is required. The product penetrates deeply into the substrate, locking down chalk and providing excellent adhesion for paints or stains. Helps reduce hot tire pickup, peeling and provides excellent adhesion for water-based topcoats.


Contact Florida Paints for detailed information.


Data Sheet

Rated 5 based on 1 product reviews

TropiCrete FlexiCon Waterproof Coating is a flexible, breathable, decorative and protective coating engineered to waterproof all types of above or on-grade concrete and masonry. This may include foundations, block walls, window and door openings, balconies, parapets and vertical or horizontal concrete substrates. It can be used as a finish coat or top-coated with acrylic floor coatings for improved durability and washability.


Contact Florida Paints for detailed information.


Data Sheet

Rated 5 based on 1 product reviews

TropiCrete FlexiCon Waterproof Coating is a flexible, breathable, decorative and protective coating engineered to waterproof all types of above or on-grade concrete and masonry. This may include foundations, block walls, window and door openings, balconies, parapets and vertical or horizontal concrete substrates. It can be used as a finish coat or top-coated with acrylic floor coatings for improved durability and washability.


Contact Florida Paints for detailed information.


Data Sheet

Rated 5 based on 1 product reviews

TropiCrete 6086 Speed Up Topping Accelerator is a liquid accelerator formulated to speed up the the curing time of mixed TropiCrete bag mix products or other Portland cement compositions.


Contact Florida Paints for detailed information.


Data Sheet

Rated 5 based on 1 product reviews

TropiCrete 6085 Slow Down Topping Retarder is a liquid retardant formulated to slow the mixed TropiCrete bag mix products or other Portland cement compositions from hardening prematurely and will increase the open time of TropiCrete bag mixtures due to warm conditions.


Contact Florida Paints for detailed information.


Data Sheet


Rated 5 based on 1 product reviews

TropiCrete DuraDek 100% Acrylic Resin Fortifier is a resin specifically formulated to be blended with 6060 TropiCrete DuraDek dry bag mix to create an overlay system for decorating or repairing most horizontal concrete surfaces. Just combine the proper ratio of TropiCrete DuraDek Resin Fortifier and 6060 TropiCrete DuraDek dry bag mix to decorate or repair most concrete swimming pool decks as well as walkways and patios. TropiCrete DuraDek provides a very durable, decorative finish, it maintains outstanding color integrity and is very maintenance friendly. TropiCrete DuraDek can be used to produce countless patterns and designs and can also be top coated in a variety of colors. TropiCrete DuraDek is designed for use in residential, architectural, commercial and light industrial applications on a variety of properly prepared new and existing concrete surfaces. TropiCrete DuraDek has the ability to withstand light vehicle and pedestrian traffic.


Contact Florida Paints for detailed information.


Data Sheet


Rated 5 based on 1 product reviews

TropiCrete Interior Exterior Premium 100% Acrylic Deck Coating is a unique blend of durable pigments and 100% acrylic resins specifically designed for application to properly prepared pool, patio and masonry deck surfaces, as well as properly prepared wood floors and decks. It's creamy smooth satin finish provides excellent hardness and overall durability that enhances and protects the surface, while resisting abrasion, fading, mildew, and degradation from pool chemicals and cleaning agents.


Contact Florida Paints for detailed information.


Data Sheet


Rated 5 based on 1 product reviews