The Flowcrete Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Decorative Resins (30 - 35 mils) image

Decorative Resins (30 - 35 mils) - Flowtallics

A decorative, hard wearing polymer flooring system delivering a unique hand-crafted swirled metallic finish. Flowtallics is a highly decorative flooring solution that has been developed for use in public settings, subject to heavy levels of foot traffic, looking to impress building users and visitors underfoot.
Rated 5 based on 1 product reviews
Decorative Resins (30 - 40 mils)  image

Decorative Resins (30 - 40 mils) - Flowseal Ultra Flakes

A decorative resin system containing color stable flakes in a Polyurea binder Flowseal Ultra Flakes is a high performance, attractive flooring solution that can be installed under a fast turnaround to minimize any disruption to trade during renovation works.
Rated 5 based on 1 product reviews
Cementitious Urethane (1/4" - 3/8") image

Cementitious Urethane (1/4" - 3/8") - Flowfresh RT

A rake & trowel-applied, heavy-duty and HACCP International certified antimicrobial treated cementitious urethane mortar. Flowfresh RT provides a durable, anti-slip finish, which is resistant to thermal shock, steam cleaning and moisture vapor transmission.
Rated 5 based on 1 product reviews
Industrial Resins (25) image

Industrial Resins (25) - Flowcoat OP

A durable and chemical resistant epoxy floor coating system with a unique and consistent orange-peel finish. Flowcoat OP has been designed to deliver a wear resistant and decorative surface in medium duty environments.
Rated 5 based on 1 product reviews
Industrial Resins (20 - 25 mils) image

Industrial Resins (20 - 25 mils) - Flowcoat ESD

A 100% solids, chemical resistant seamless epoxy floor coating system designed to dissipate electrostatic charge. Flowcoat ESD provides a hardwearing, easily cleaned surface in sensitive electronic manufacturing environments.
Rated 5 based on 1 product reviews
Decorative Resins (1/8") image

Decorative Resins (1/8") - Flowshield Quartz

A high-build, self-leveling and pigmented epoxy floor system with a decorative, hygienic quartz bead finish. Flowshield Quartz is suited to environments that experience medium to high levels of traffic and aggressive cleaning regimes.
Rated 5 based on 1 product reviews
Seamless Terrazzo (1/3") image

Seamless Terrazzo (1/3") - Mondéco Exotic

A seamless epoxy resin terrazzo containing a blend of mother of pearl, marble and mirror glass aggregates. Mondéco Exotic provides a colorful floor surface in commercial environments prioritizing aesthetics, wear resistance and durability.
Rated 5 based on 1 product reviews
Fast Cure MMA Flooring (120 mils) image

Fast Cure MMA Flooring (120 mils) - Flowfast DQ

A slip resistant, decorative and fast cure MMA flooring system for use on pool decks and surrounds. Flowfast DQ consists of durable quartz granules in clear resin and delivers a fully trafficable surface just 60 minutes from application.
Rated 5 based on 1 product reviews
Industrial Resins image

Industrial Resins - Flowcoat SF41

A time-proven, cost-effective and wear resistant epoxy floor coating system with adjustable anti-slip properties. Flowcoat SF41 offers high abrasion, slip and chemical resistance properties and is ideal for facilities subject to medium duty processes.
Rated 5 based on 1 product reviews
Flowchem Corrosion Protection (60, 75 & 125 mils) image

Flowchem Corrosion Protection (60, 75 & 125 mils) - Flowchem VE BC

A horizontal and vertical applied vinyl ester coating containing broadcast aggregates. Flowchem VE BC offers hardwearing anti-corrosion protection for concrete walls, floors, kurbs, equipment bases, trenches and drains.
Rated 5 based on 1 product reviews
Fast Cure MMA Flooring (200 mils)  image

Fast Cure MMA Flooring (200 mils) - Flowfast Industrial

A hardwearing, chemical resistant and fast cure MMA flooring system with a matte colored finish. Flowfast Industrial is a thick-set, durable and slip resistant flooring system that delivers a fully trafficable surface just 60 minutes from application.
Rated 5 based on 1 product reviews
Fast Cure MMA Flooring  (120 mils) image

Fast Cure MMA Flooring (120 mils) - Flowfast Flakes

An eye-catching, wear resistant and fast cure MMA flooring system with a decorative flake finish. Flowfast Flakes consists of vibrant vinyl flakes in clear resin and delivers a fully trafficable surface just 60 minutes from application.
Rated 5 based on 1 product reviews
Parking Deck Systems (40 mils) image

Parking Deck Systems (40 mils) - Deckshield ID

A flexible polyurethane deck coating system for use on intermediate decks of multi-story parking structures. Deckshield ID cosmetically enhances multi-story parking environments and ensures safety underfoot with enhanced traction.
Rated 5 based on 1 product reviews
Parking Deck Systems (60 mils) image

Parking Deck Systems (60 mils) - Deckshield Rapide ID

A fast cure MMA deck coating system for use on intermediate decks of multi-story parking structures. Deckshield Rapide ID ensures quick and speedy install over large areas in order to minimize any operational downtime to the structure.
Rated 5 based on 1 product reviews
Seamless Terrazzo (1/3") image

Seamless Terrazzo (1/3") - Mondéco Crystal

A seamless, decorative and durable epoxy resin terrazzo containing a blend of clear and mirror glass aggregates. Mondéco Crystal provides a stunning floor surface in commercial environments prioritizing aesthetics, wear resistance and durability.
Rated 5 based on 1 product reviews
Seamless Terrazzo (1/3") image

Seamless Terrazzo (1/3") - Mondéco Classic

A seamless, decorative and durable epoxy resin terrazzo containing a blend of marble aggregates. Mondéco Classic provides a decorative floor surface in commercial environments prioritizing aesthetics, wear resistance and durability.
Rated 5 based on 1 product reviews
Industrial Resins image

Industrial Resins

Flowcrete Americas' industrial floor systems have been designed to deliver durable, wear resistant and easily maintained surfaces for clients working in production plants or heavy industry. Time-proven flooring formulations stand up to heavy forklift, pallet truck and pedestrian traffic while at the same time boast impressive resistance to aggressive chemicals, solvents and cleaning agents. Many systems also provide protection in areas subject to temperature swings and thermal shock. What's more the range offers everything from textured finishes for enhanced slip resistance to UV stability to maintain color vibrancy. Some systems are available in an antistatic grade to protect sensitive electronic equipment and safely ground any electrostatic charge.
Rated 5 based on 1 product reviews
Decorative Resins (60 - 80 mils)  image

Decorative Resins (60 - 80 mils) - Peran Floor Flakes

A seamless, glossy and chemical resistant decorative flooring system available in a range of flake finishes. Peran Floor Flakes is suited to use in retail outlets as well as restaurants, schools and hospitals where it combines strength and wear resistance with an eye-catching finish.
Rated 5 based on 1 product reviews
Cementitious Urethane (1/8" - 3/16") image

Cementitious Urethane (1/8" - 3/16") - Flowfresh SL

A slurry-broadcast, cost effective and HACCP International certified antimicrobial treated cementitious urethane floor system. Flowfresh SL provides an excellent alternative to traditional epoxy floor screeds with enhanced durability and anti-slip properties.
Rated 5 based on 1 product reviews
Fast Cure MMA Flooring (160 mils)  image

Fast Cure MMA Flooring (160 mils) - Flowfast Quartz TR

A trowel applied, wear resistant and fast cure MMA flooring system with a robust decorative quartz finish. Flowfast Quartz TR consists of durable quartz in clear resin and delivers a fully trafficable surface just 60 minutes from application.
Rated 5 based on 1 product reviews
Parking Deck Systems image

Parking Deck Systems

Parking structures have a crucial role to play as the first point of call for a visitor to any public, private or commercial building. The parking area is the 'front door' of the building, while also serving its primary functional role. There is no doubt that first impressions count and appearance, ease of use, signage, bright lighting and clear directional marking all help to make a parking zone a more positive and safer environment. By utilizing the very best of protective coating systems on the internal structure of the parking area as well as any exposed decks, visual appearance can be enhanced, light reflectivity can be improved, traffic movement can be regulated and on going structural maintenance can be kept to an absolute minimum.
Rated 5 based on 1 product reviews
Seamless Terrazzo (1/3") image

Seamless Terrazzo (1/3") - Mondéco Earth

A seamless, decorative and heavy duty epoxy resin terrazzo containing durable flint aggregates. Mondéco Earth provides an easily cleaned, chemical resistant and durable floor finish suited to use in pharmaceutical production and process facilities.
Rated 5 based on 1 product reviews
Industrial Resins (20 - 30 mils) image

Industrial Resins (20 - 30 mils) - Flowcoat SKN

A high performance novolac epoxy coating system with an extremely high chemical tolerance profile. Flowcoat SKN offers excellent resistance to chemical exposure and spillage, including battery acid.
Rated 5 based on 1 product reviews
Isocrete Floor Grouts & Screeds (>3/16") image

Isocrete Floor Grouts & Screeds (>3/16") - Isocrete 1500

A polymer-modified, cementitious, single component, surfacing compound designed for use on new or worn concrete substrates. Isocrete 1500 has been designed to provide a fast drying underlayment, for easy levelling of concrete floors before the installation of floor coverings, e.g. vinyl, carpets, ceramic tiles, wood block linoleum or cork.
Rated 5 based on 1 product reviews
Isocrete Floor Grouts & Screeds (1/4" - 4") image

Isocrete Floor Grouts & Screeds (1/4" - 4") - Isocrete 4000

A trowel-applied, fast cure and high performance cement base for sloping and patching floors. Isocrete 4000 has been designed to repair, slope or level structurally sound, interior and exterior concrete surfaces that are pitted, worn, scaled or spalled.
Rated 5 based on 1 product reviews
Fast Cure MMA Flooring image

Fast Cure MMA Flooring - Flowfast

Using methyl methacrylate (MMA) technology, Flowfast floor solutions are fully operational just 60 minutes after application, delivering unrivalled installation and cure times as well as an eye-catching finish. Available in a creative mix of colors and finishes as well as offering complete flexibility of design - with the capability to create custom patterns and colors for a totally personalized solution - Flowfast can be used in a range of commercial settings. What's more, offering excellent chemical, wear and slip resistance, Flowfast is also suited to the food processing, mechanical, chemical and electronic goods industries where its seamless, durable finish stands up to the service conditions of these demanding areas.
Rated 5 based on 1 product reviews
Cementitious Urethane (3/16" - 1/4") image

Cementitious Urethane (3/16" - 1/4") - Flowfresh Ultra Flakes

A hybrid flooring system combining antimicrobial treated cementitious urethane with a polyurea finish. Flowfresh Ultra Flakes provides a decorative, colorful and UV-resistant finish with an enhanced speed of cure to ensure a fast return to service.
Rated 5 based on 1 product reviews
Seamless Terrazzo (1/4") image

Seamless Terrazzo (1/4") - Mondéco TZ

A trowel-applied, granite filled antimicrobial treated cementitious urethane terrazzo flooring system. Mondéco TZ contains granite within a cementitious urethane binder, providing a smooth finish suited to use in pharmaceutical production and process facilities.
Rated 5 based on 1 product reviews
Industrial Resins Satin (25 mils) image

Industrial Resins Satin (25 mils) - Flowcoat WB

A wear resistant epoxy resin system with a clear, satin finish polyacrylic-aliphatic polyurethane top coat. Flowcoat WB Satin offers high UV stability and wear resistance properties.
Rated 5 based on 1 product reviews
Decorative Resins image

Decorative Resins

Flowcrete America's decorative resin systems offer attractive, eye-catching surfaces for public venues and institutional facilities without compromising the performance benefits of traditional polymer flooring. Available in a range of smooth, flaked and stone finishes, these seamless solutions can be installed in complicated and intricate patterns, manufactured in virtually any color way or using a hand-picked quartz aggregate or flake blend to create stunning surfaces that won't go unnoticed. Durable formulations take heavy footfall and exposure to detergents, sanitizers and cleaning agents in their stride. Plus, the excellent slip resistance properties of resin systems helps to reduce slips and trips to ensure safety underfoot.
Rated 5 based on 1 product reviews
Industrial Resins (80 mils) image

Industrial Resins (80 mils) - Flowshield SL

A self-leveling epoxy floor coating system with an attractive, seamless gloss finish. Flowshield SL is designed for use in automotive and aviation settings where high chemical and abrasion resistance are paramount.
Rated 5 based on 1 product reviews
Industrial Resins image

Industrial Resins - Peran STB

A decorative, hard wearing epoxy floor mortar containing colorful and durable quartz aggregates. Peran STB delivers a robust surface suited to wet areas.
Rated 5 based on 1 product reviews
Cementitious Urethane (1/4" - 5/16") image

Cementitious Urethane (1/4" - 5/16") - Flowfresh SRQ

A slurry-broadcast and HACCP International certified antimicrobial treated cementitious urethane floor system. Flowfresh SRQ provides a positively textured and vibrantly colored floor finish, which is resistant to thermal shock and moisture vapor transmission.
Rated 5 based on 1 product reviews
Industrial Resins (25) image

Industrial Resins (25) - Flowcoat LXP HD

A 100% solids, solvent free and heavy duty polyurethane floor coating system with adjustable anti-slip properties. Flowcoat LXP HD incorporates the use of graded aggregates between coats for added traction and is suited to medium duty environments.
Rated 5 based on 1 product reviews
Industrial Resins (3/16) image

Industrial Resins (3/16) - Flowtex

A trowel applied epoxy floor mortar, with excellent durability, abrasion resistance and ease of application. Flowtex offers excellent abrasion, wear, scratch and chemical resistance to deliver a robust surface for use in heavy-duty processing environments.
Rated 5 based on 1 product reviews
Industrial Resins Broadcast (120 mils) image

Industrial Resins Broadcast (120 mils) - Peran STB

A decorative, hard wearing, double broadcast epoxy floor system containing colorful quartz aggregates. Peran STB Broadcast delivers a durable surface suited to wet and dry areas.
Rated 5 based on 1 product reviews
Industrial Resins (25 mils) image

Industrial Resins (25 mils) - Flowcoat HTS

A durable polyurethane floor coating system characterized by high abrasion and chemical resistance. Flowcoat HTS is a high-solids, low odor and UV light stable flooring system designed for areas subject to sustained traffic.
Rated 5 based on 1 product reviews
Industrial Resins image

Industrial Resins - Flowcoat CR

A 100% solids, high performance and highly chemical resistant epoxy floor coating system. Flowcoat CR offers enhanced protection against the most common acids, alkalis, caustic soda, salt solutions, oils, fats and sanitizers.
Rated 5 based on 1 product reviews
Isocrete Floor Grouts & Screeds image

Isocrete Floor Grouts & Screeds - Isocrete 4000

Isocrete is a range of fast-cure, cement based floor grouts and underlayments used for the sloping, patching and levelling of the concrete substrate prior to the installation of a wide range of floor finishes, including Flowcrete Americas' resinous systems. Isocrete system are easily installed, can be applied to green concrete and offer fast-cure properties to reduce downtime. Once cured, Isocrete grouts offer excellent compressive strength, moisture resistance and non-shrinkage properties. Grouts offering enhanced durability and resistance are available for industrial areas and manufacturing facilities subject to heavy load bearing and high traffic conditions.
Rated 5 based on 1 product reviews
Decorative Resins (30 - 35 mils) image

Decorative Resins (30 - 35 mils) - Flowtallics UV

A decorative, hard wearing and UV stable system delivering a unique hand-crafted swirled metallic finish. Flowtallics UV is a highly decorative and UV-stable flooring solution that has been developed for use in public settings subject to heavy levels of foot traffic looking to impress building users and visitors underfoot.
Rated 5 based on 1 product reviews
Flowchem Corrosion Protection (125 mils) image

Flowchem Corrosion Protection (125 mils) - Flowchem VE GL

A glassfibre reinforced horizontal and vertical applied vinyl ester coating with excellent chemical resistance. Flowchem VE GL offers anti-corrosion protection for concrete and metal structures subject to continuous exposure of aggressive chemicals.
Rated 5 based on 1 product reviews
Isocrete Floor Grouts & Screeds (>3/16") image

Isocrete Floor Grouts & Screeds (>3/16") - Flowcreed Industrial Top

A hardwearing, heavy duty polymer-modified, cementitious surfacing compound. Flowscreed Industrial Top has been designed to provide a fast track renovation of floors in warehouses, production zones, aircraft hangers, automotive process lines and other areas where a hardwearing level floor is needed.
Rated 5 based on 1 product reviews
Cementitious Urethane (1/4") image

Cementitious Urethane (1/4") - Flowfresh TZ

A trowel-applied, granite filled and HACCP International certified antimicrobial treated cementitious urethane terrazzo system. Flowfresh TZ provides a highly decorative, durable and chemical resistant floor finish, which is resistant to thermal shock and steam cleaning.
Rated 5 based on 1 product reviews
Seamless Terrazzo image

Seamless Terrazzo

Flowcrete America's polymer terrazzo flooring range, Mondéco, is the optimum flooring material for large-scale commercial environments owing to its eye-catching and durable finish. Terrazzo flooring dates back to Ancient Rome where its vibrant, wear-resistant and flexible qualities proved popular with architects building the first modern empire. Today terrazzo remains the first-choice for designers across the globe. Offering a decorative mix of aggregates ranging from sparkling mirror glass, mother-of-pearl and marble through to durable flint and granite chippings, the Mondéco range is the designer's dream for all interior flooring projects.
Rated 5 based on 1 product reviews
Industrial Resins (35 mils) image

Industrial Resins (35 mils) - Flowcoat SF41 HCS

A chemical resistant epoxy floor coating system with adjustable anti-slip properties for use in aircraft hangars. Flowcoat SF41 HCS is resistant to a wide range of aviation fuels including Skydrol.
Rated 5 based on 1 product reviews
Industrial Resins (6 - 8 mils dry film) image

Industrial Resins (6 - 8 mils dry film) - Flowseal EPW

A vapor permeable, water-dispersed epoxy floor coating system available in a range of neutral shades. Flowseal EPW provides a cost-effective finish that can be installed onto green concrete or alternatively used as a receiving coat for decorative flake aggregates.
Rated 5 based on 1 product reviews
Cementitious Urethane (3/16") image

Cementitious Urethane (3/16") - Flowfresh MF

A self-leveling, HACCP International certified and smooth matte antimicrobial treated cementitious urethane floor system. Flowfresh MF provides a vibrantly colored, easy clean floor finish, which is suited to use in medium duty dry-service zones including packaging areas.
Rated 5 based on 1 product reviews
Cementitious Urethane (3/8" - 1/2") image

Cementitious Urethane (3/8" - 1/2") - Flowfresh IF

An exceptionally heavy duty, trowel applied and HACCP International certified iron filled cementitious urethane mortar. Flowfresh IF provides a durable and finely textured floor finish, which is resistant to heavy impact, thermal shock and moisture vapor transmission.
Rated 5 based on 1 product reviews
Cementitious Urethane (1/8" - 3/16") image

Cementitious Urethane (1/8" - 3/16") - Flowfresh CM

A trowel-applied, chemical resistant and HACCP International certified antimicrobial treated cementitious urethane cove mortar. Flowfresh CM provides a hardwearing cove base, which ensures a seamless, hygienic transition between the floor and wall.
Rated 5 based on 1 product reviews
Fast Cure MMA Flooring (160 mils) image

Fast Cure MMA Flooring (160 mils) - Flowfast Quartz

A robust, wear resistant and fast cure MMA flooring system with a decorative hand broadcast quartz finish. Flowfast Quartz consists of durable quartz in clear resin and delivers a fully trafficable surface just 60 minutes from application.
Rated 5 based on 1 product reviews
Decorative Resins (60 - 80 mils) image

Decorative Resins (60 - 80 mils) - Kristalina

A sparkling, seamless and smooth epoxy floor system designed to shimmer underfoot in commercial settings. Kristalina is ideally suited to commercial environments with frequent foot traffic, its glittering finish is hard wearing, smooth and seamless for ease of maintenance.
Rated 5 based on 1 product reviews
Decorative Resins  (5/16" - 1/2") image

Decorative Resins (5/16" - 1/2") - Rustik Natural Stone

A decorative stone carpet system containing natural stone aggregates. Rustik Natural Stone offers an attractive, slip resistant floor finish that is well suited to use in car showrooms, high end retail boutiques and lobby areas.
Rated 5 based on 1 product reviews
Cementitious Urethane image

Cementitious Urethane

Flowfresh is a line of HACCP International certified, antimicrobial treated cementitious urethane flooring designed predominantly for the food and beverage industry. Containing a silver-ion based antimicrobial additive, Polygiene®, Flowfresh systems complement floor cleaning and hygiene practices between wash cycles by protecting the surface from degradation caused by microbial growth. Silver is a natural element known for its ability to purify and protect from bacterial infections '- and provides an environmentally friendly alternative to chemically manufactured antimicrobials. This technology remains active for the lifetime of the floor - even when damaged or worn - unlike traditional coatings or surface treatments.
Rated 5 based on 1 product reviews
Cementitious Urethane (1/4" - 3/8") image

Cementitious Urethane (1/4" - 3/8") - Flowfresh HF

A trowel-applied, heavy-duty and HACCP International certified antimicrobial treated cementitious urethane mortar. Flowfresh HF provides a durable, anti-slip finish, which is resistant to thermal shock, steam cleaning and moisture vapor transmission.
Rated 5 based on 1 product reviews
Cementitious Urethane (1/4" - 5/16") image

Cementitious Urethane (1/4" - 5/16") - Flowfresh SR

A decorative, slurry-broadcast and HACCP International certified antimicrobial treated cementitious urethane floor system. Flowfresh SR provides a positively textured and vibrantly colored floor finish, which is resistant to thermal shock and moisture vapor transmission.
Rated 5 based on 1 product reviews
Parking Deck Systems (100 mils) image

Parking Deck Systems (100 mils) - Deckshield Rapide ED

A fast cure MMA deck coating system for use on external or exposed decks of multi-story parking structures. Deckshield Rapide ED ensures quick and speedy install over large areas in order to minimize any operational downtime to the structure.
Rated 5 based on 1 product reviews
Flowchem Corrosion Protection image

Flowchem Corrosion Protection

Flowchem is a range of seamless anti-corrosion coating and lining systems designed to offer superior protection against highly concentrated acidic, alkali and caustic materials. Various resin chemistries are included within the range to meet the specific chemical and temperature exposure requirements encountered in areas the chemical processing, power, gas and oil industries. Fiberglass reinforcement is also available to provide enhanced protection against thermal shock and thermal cycling. Flowchem VE systems are ideally suited for use on concrete surfaces, including floors, walls and ceilings as well as structural steelwork, equipment bases, trenches and drains found in areas of primary and secondary containment.
Rated 5 based on 1 product reviews
Flowchem Corrosion Protection (40 mils) image

Flowchem Corrosion Protection (40 mils) - Flowchem VE RC

A horizontal and vertical roller applied vinyl ester coating with excellent chemical resistance. Flowchem VE RC offers anti-corrosion protection for concrete walls, floors, kurbs, equipment bases, trenches and drains.
Rated 5 based on 1 product reviews