The Folding Guard Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Folding Guard
CONTENT
Dispatcher Lockers image

Dispatcher Lockers - Stor-More®

Stor-More® Dispatcher Lockers feature individually-locked compartments, making them well-suited for a wide variety of operations. With the option to add a rear door, dispatcher lockers can be especially useful where service employees need to pick up daily work orders and equipment. Available in almost every imaginable combination - single- to triple-tier, front-and-back doors and 90 different standard sizes - the Stor-More® Dispatcher Locker can be configured to meet your needsStor-More® Dispatcher Lockers Quote FormStor-More® Dispatcher Lockers Installation Instruction
Rated 5 based on 1 product reviews
Machine Guarding Bracket System image

Machine Guarding Bracket System - Drop-N-Lock®

Drop-N-Lock® provides versatility and ease for the installation and maintenance of Saf-T-Fence®Machine Guarding. This easy-to-use bracket system allows for quick configuration and removal,substantially saving on installation and maintenance costs. Offered in a wide array of panel sizes,door options and locking hardware, Drop-N-Lock® can cover nearly every requirement. To install the Drop-N-Lock® Bracket System, simply drop the panels into the post brackets and lock it into place with simple tightening. When maintenance workers need access, you can quickly remove the panel from the posts and the bracket system will stay attached to prevent any misplaced hardware.Drop-N-Lock® Bracket System Quote Form Drop-N-Lock® Installation Instructions
Rated 5 based on 1 product reviews
Machine Guarding image

Machine Guarding - Versa Guard™

The Versa Guard™ Machine Guarding system is an attractive guarding solution that provides great visibility around any machine. Welded at each intersection in its tight 1 1/4″ x 2 1/2″ grid pattern, Versa Guard™ can be installed as close to 8″ to hazard (per ISO 13857). This allows you to install much closer than the conventional 2″ x 2″ grid pattern, which cannot be installed closer than 33 1/2″. With an extra 25 1/2″ in distance, Versa Guard™ allows you to better utilize your floor space. With simple mounting clips, the Versa Guard™ system is easily reconfigurable, flexible and installs 25% faster than substitutes by employing fewer parts and utilizing self-tapping screwsVersa Guard™ Machine Guarding Quote FormVersa Guard™ Machine Guarding Installation Instructions
Rated 5 based on 1 product reviews
Wire Partitions image

Wire Partitions - Qwik-Fence®

Qwik-Fence® Welded Wire Partitions are an extremely tough and attractive system for separating and securing any space. Welded at each intersection - over 500 welds in a 4′ x 8′panel - this wire mesh partition is substantially stronger than woven wire alternatives. True to their name, Qwik-Fence® Partitions install 25% faster than substitutes by employing fewer part sand utilizing self-tapping screws. The partitions are easily reconfigurable, flexible and the galvanized finish will keep the system looking new for years to come.Qwik-Fence® Partition Quote FormQwik-Fence® Partition Installation Instructions
Rated 5 based on 1 product reviews
Galvanized Welded Wire Storage Lockers image

Galvanized Welded Wire Storage Lockers - Stor-More®

All-galvanized steel Stor-More® Tenant Storage Lockers provide sturdy, secure storage for apartment, condominium and business tenants. Their galvanized finish and heavy-duty construction ensure years of maintenance-free performance. A modular design makes Stor-More® Galvanized Tenant Storage Lockers easy to plan, install and relocate. Available in six standard sizes ranging from 3′ x 3′ x 90″ to 4′ x 5′ x 90″, our lockers can be configured to meet your unique needs.Stor-More® Galvanized Welded Wire Tenant Storage Locker Quote FormStor-More® Galvanized Welded Wire Tenant Storage Locker Installation Instructions
Rated 5 based on 1 product reviews
Framed Welded Wire TA-50 Military Locker image

Framed Welded Wire TA-50 Military Locker - Stor-More®

Our welded wire TA-50 military lockers provide secure storage of personnel individual equipment. The open mesh design enables both quick visual inspection and ventilation. The hinged door features a high-security, three-point locking system. Available in two standard sizes:78"H x 42"W x 24"D and 78"H x 36"W x 24"D. Stor-More® TA-50 Military Locker Quote FormStor-More® TA-50 Military Locker Frame Welded Wire Installation Instructions
Rated 5 based on 1 product reviews
Framed Welded Wire Storage Lockers image

Framed Welded Wire Storage Lockers - Stor-More®

Stor-More® Framed Welded Wire Tenant Storage Lockers provide sturdy and secure storage with a sleek design. Their heavy-duty construction and powder coated finish ensure years of maintenance-free performance. The modular design of these lockers, along with their pre-punched and slotted panels, allows for easy planning, installation and relocation. Available in six standard sizes ranging from 3′ x 3′ x 90″ to 4′ x 5′ x 90″, Stor-More® Framed Welded Wire Tenant Storage Lockers can be configured to meet your unique needs.Stor-More® Framed Welded Wire Tenant Storage Locker Quote FormStor-More® Framed Welded Wire Tenant Storage Locker Installation Instructions
Rated 5 based on 1 product reviews
Loss Prevention Cabinets image

Loss Prevention Cabinets - Stor-More®

Standalone Stor-More® Loss Prevention Cabinets are designed to secure small- to medium-sized, high-value products in any location - on the sales floor, in the back room or in the receiving area. The open mesh design of the cabinet allows for a quick visual inspection of contents and does not obstruct sprinkler system performance. Made from 10-gauge welded wire mesh panels on a 2" x 2" frame, constructed of 14-gauge tube, Stor-More® Loss Prevention Cabinets are extremely sturdy and durable. Hinged doors include a built-in cylinder lock and all lockers include two levels of shelves in 4-gauge welded wire. More shelves can be added depending on your needs.Stor-More® LPC Quote Form
Rated 5 based on 1 product reviews
Wire Partitions   image

Wire Partitions - Saf-T-Fence®

You don't have to build permanent walls to control access to your inventory, tools, supplies or documents - Saf-T-Fence® Partitions are a great, low-cost alternative! Our modular partitioning system provides security, structural strength and flexibility, all while allowing an unobstructed view of your property. The mesh pattern also allows for full air and light circulation with no change to your lighting or heating systems required. Our modular system can be built in various heights by pairing our standard height panels in combination with multiple styles of doors. All pieces in the Saf-T-Fence® Partitioning system assemble and install with precision and ease.Saf-T-Fence® Partition Quote FormSaf-T-Fence® Partition Installation Instructions
Rated 5 based on 1 product reviews
Machine Guarding image

Machine Guarding - Saf-T-Fence®

Maintaining the safety of your employees around machinery is paramount to the success of your business. Saf-T-Fence® Machine Guarding from Folding Guard not only protects your staff,but it can also help lower your cost of doing business by maintaining productivity and reducing downtime. Our modular system consists of three system heights, multiple styles of doors and over 30 pre-fabricated wire mesh panel sizes. All pieces assemble and install precisely and easily.You'll enjoy worker safety, less downtime and compliance with federal safety regulations when you use Saf-T-Fence® to fulfill all of your machine guarding needs.Saf-T-Fence® Machine Guarding Quote FormSaf-T-Fence® Installation Instructions
Rated 5 based on 1 product reviews
Wire Partitions   image

Wire Partitions - Wov-N-Wire®

Wov-N-Wire® Partitions are the traditional enclosure system specified by architects and contractors. The 10-gauge steel wire is woven to create a durable, high-quality system that can be designed to any height up to 25′. With the ability to be configured into a 2-, 3-, or 4-sided room, Wov-N-Wire® Partitions can be used for a variety of applications, such as enclosing work areas or creating secure storage cages and stock rooms. The rooms can also be configured to include a roof or a service window.Wov-N-Wire® Partition Quote FormWov-N-Wire® Partition Installation Instructions
Rated 5 based on 1 product reviews
Cylinder Cabinet image

Cylinder Cabinet - Saf-T-Stor®

Saf-T-Stor® Cylinder Cabinets provide compact storage for compressed gas cylinder tanks while protecting them from damage, theft and unauthorized access. You can rest assured that your tanks will be safe as our cabinets exceed OSHA 1910.110 requirements and NFP standard 58-79and all purchases come with an OSHA-compliant “Danger Flammable Material" sign included.Whether you need to store your tanks inside or outside, the galvanized finish of Saf-T-Stor®Cylinder Cabinets can withstand the elements while resisting rust and corrosion. With a wide variety of models - including horizontal, vertical and combination storage configurations - you can design a cabinet to fit your exact needs.Saf-T-Stor® Cylinder Cabinet Quote FormSaf-T-4 Installation InstructionSaf-T-8 Installation InstructionSaf-T-10 Installation InstructionSaf-T-16 Installation InstructionSaf-T-20 Installation InstructionSaf-T-Combo Installation Instructions
Rated 5 based on 1 product reviews
Pallet Rack Backing System image

Pallet Rack Backing System - Qwik-Fence®

The Qwik-Fence® Pallet Rack Backing System is designed to secure an existing pallet rack or bulk rack. This all-steel system provides great fall-down protection for all employees and visitors. The open mesh design allows for quick visual inspection and will not obstruct sprinkler system performance. With multiple assembly options, the Qwik-Fence® system can be mounted flush or with a variety of stand-off brackets and is easily assembled with all hardware included. The galvanized finish will keep your system looking new for years to come.Qwik-Fence® Pallet Rack Backing Quote FormQwik-Fence® Back Panels For Pallet Rack Backing Installation Instructions
Rated 5 based on 1 product reviews
Expanded Metal TA-50 Military Locker image

Expanded Metal TA-50 Military Locker - Stor-More®

Our expanded metal TA-50 lockers provide open, but secure storage of personnel individual equipment. Bi-parting, center-meeting doors feature a high-security, three-point locking system.Standard size is 78"H x 42"W x 24"D. Stor-More® TA-50 Military Locker Quote FormStor-More® TA-50 Military Locker Expanded Metal Installation Instructions
Rated 5 based on 1 product reviews