Fortress Deck Products
Fortress Deck Products
Composite Decking
CONTACT INFO
1720 N. 1st St.
Garland, TX 75040
Toll Free: 866-323-4766
Phone:
Continuing Education Logo
Request AIA CEU Presentation
Request for information Fortress Deck Products Contact Us / RFI
CONTENT
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data

Composite Decking - Infinity

The Fortress Infinity Decking unique manufacturing process wraps every board with its exclusively engineered cap, which means your deck is substantially more protected than the industry standard.

Rated 5 based on 1 product reviews

Deck Screws - Hulk

HULK screws were developed using state of the art technology and manufacturing methods. They work in perfect synergy with Infinity boards and were designed to do just that. For the best performance and longest lifespan of our products, we recommended HULK screws are used for all Infinity installations.

Rated 5 based on 1 product reviews

Deck Clip Screw for Wood

500 units per box
- M 4.2 x 40mm stainless steel, nano coated clip screw
- M 4.2 x 40mm black, nano coated clip screw
Torpedo clip screws are specially designed for quick and easy installation into wood.

Rated 5 based on 1 product reviews

Hidden Deck Clip

500 units per box
304 stainless steel, coated
Designed for Infinity Grooved Boards as well as many other grooved boards on the market.

Rated 5 based on 1 product reviews

Deck Clip Screw for Steel

500 units per box
- M 4.2 x 40mm stainless steel, black, nano coated clip screw, SS410 KX - Z-tip
- M 4.2 x 40mm black, nano coated clip screw, Z-tip
Z-Tip clip screws are specially designed for quick and easy installation into steel and galvanised steel systems.

Rated 5 based on 1 product reviews

Fastening Bits

*Every HULK box contains a fastening bit.

Rated 5 based on 1 product reviews