Fortress Fence Products

Fences and Gates

CONTACT INFO
1720 N. First St.
Garland, TX 75040
Toll Free: 866-323-4766
Phone:
Continuing Education Logo
Request for information Fortress Fence Products Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL

Titan by Fortress is designed and manufactured to meet the stringent requirements of commercial and industrial architects and federal specifiers and are suitable for use on projects such as: military, energy plants, water treatment facilities, stadiums, universities, hospitals, garden centers, event centers and financial institutions.

 

Features & Benefits

  • G90 galvanized steel construction

  • Patented Slide Lock rail security system

  • Titan by Fortress is American Made

  • Coated with FortressArmour

  • 20 year limited manufacturer warranty

  • Rail is 20% stronger than competing products

  • Environmentally friendly

  • Zirconium Oxide Pretreatment

  • Dual epoxy powder base & finish powder coat system

  • 3,000 hour salt spray test (ASTM B117-97)

  • Slide Lock Rail

  • 680 lb mid-span load per rail

  • Slide Lock is made of 18 gauge G90 steel

  • Fully pre-assembled

  • Easily adjusts 24" on an 8' panel to match terrain

  • No steel fatigue

  • Coating is not compromised when racked Fortress Estate Fence Warranty

 

Fortress Titan Fence Warranty
 

Rated 5 based on 1 product reviews

V2 is perfect for commercial and industrial areas with its innovative adjustable design. Use V2 around schools, parks, businesses for added security. 


Features & Benefits
 

  • V2 smoothly flows and adjusts to the landscape without the need for stair stepping with its hidden pin hinge system that shows no visible fasteners (US Patent No. 8899555 | Canadian Patent No. 2,698,715)

  • Secure design that has perfectly smooth rails on both sides-no unsightly picket-to-rail connection

  • Security fasteners on all brackets add security to V2 fence installations while maintaining a clean and aesthetic appearance

  • 100% pre-galvanized and dual E-Coated & powder coated iron, which means virtually maintenance free

  • Coated with FortressShield - DuPont® E Coat plus DuPont® Alesta Polyester Powder Coating means that V2 Fence

  • Panels will keep their original sheen longer than any other steel fence in the industry

  • 20 year limited manufacturer warranty

  • Commercial industrial parks

  • Municipal developments

  • Public housing

  • Assisted living facilities

  • Parks and recreation

  • Schools and universities

  • Stadiums and event centers

  • Churches and hospitals

  • Retail centers

  • Restaurants

 

 

 

Fortress Versai (V2) Commercial Fence Warranty

 

Rated 5 based on 1 product reviews

Titan by Fortress Commercial is recommended for use for projects such as: schools, public housing authorities, public pools, apartment complexes, churches and restaurants. 


Light Industrial/Industrial
Titan by Fortress is designed and manufactured to meet the stringent requirements of commercial and industrial architects and federal specifiers and are suitable for use on projects such as: military, energy plants, water treatment facilities, stadiums, universities, hospitals, garden centers, event centers and financial institutions. 


Features & Benefits
 

  • G90 galvanized steel construction

  • Patented Slide Lock rail security system

  • Titan by Fortress is American Made

  • Coated with FortressArmour

  • 20 year limited manufacturer warranty

  • Rail is 20% stronger than competing products

  • Environmentally friendly

  • Zirconium Oxide Pretreatment

  • Dual epoxy powder base & finish powder coat system

  • 3,000 hour salt spray test (ASTM B117-97)

  • Slide Lock Rail

  • 680 lb mid-span load per rail

  • Slide Lock is made of 18 gauge G90 steel

  • Fully pre-assembled

  • Easily adjusts 24" on an 8' panel to match terrain

  • No steel fatigue

  • Coating is not compromised when racked

 

 

 

Fortress Titan Fence Warranty

 

Rated 5 based on 1 product reviews

The Estate Ornamental Privacy Fence provides a solution for residential and commercial projects that require a privacy fence to enclose pool equipment or trash receptacles. Secure and sturdy, Estate is a wonderful alternative to enclosures currently on the market. Ornamental Estate Privacy Fence represents a fusion of beautiful wood and iron for a mix of privacy fence and timeless ornamental iron fence. The steel panel frames are specifically engineered to accept wood pickets transforming classic ornamental iron fence to premium privacy fence. Ornamental Estate is the most upscale privacy fence on the market, perfect for a full fence project or projects where both privacy and traditional ornamental iron are desired.

Estate will help avoid the awkward transition that often exists when two types of fence are used together. You can now leave a portion of your project open for better visibility and another portion closed for privacy.

Ideal for residential or commercial enclosures, Ornamental Estate brings sophistication to any project.


 

Features & Benefits

  • Combines the beauty of wood and iron
  • Mixes privacy fence and traditional ornamental iron on the same project
  • Pre-drilled rails and provided screws for easy attachment
  • Designed to accept 3/4" x 6" wood or composite pickets
  • Avoid rotting posts typical of privacy fence
  • Easily replace any damaged fence pickets

 

 

Fortress Estate Fence Warranty

 

Rated 5 based on 1 product reviews

Classic Commercial Fence offers thicker rails and pickets for commercial applications that may require security. Beautiful Pressed Spear and Extended Picket styles available. 


Premium Powder Coat
For all of your commercial applications, Fortress Iron' Classic Fence will provide a virtually maintenance free but cost effective solution. Coated with FortressGuard, this combination of 100% galvanized steel and a premium exterior powder coat paint, is designed to weather the elements without sacrificing strength. The rich finish is loaded with UV inhibitors to resist fade in the strong summer sun and give you years of protection and enjoyment without repainting. 


Beauty, Strength & Durability
The strong welded iron construction is far superior to aluminum alternatives that often end up damaged or sagging. The full panels make for a simple bracket installation that helps avoid unneeded installation costs. Simple installation, attractive results and value pricing make Fortress Classic Fence the right choice for any residential or commercial application with in search of beauty, strength and durability. 


Quality Manufacturing
All Fortress Classic Fence is made with 45000PSI steel. Our panels are welded at each picket and rail. All welds are ground and sanded smooth. Materials and welds are rigorously inspected in order to maintain high quality control standards. This process eliminates all slag and imperfections to create a smooth surface to apply our FortressGuard, giving our customers the highest quality in ornamental welded fence. 


Features & Benefits
 

  • Classic ornamental iron look with custom options - allows for flexibility in design to create and maintain traditional ornamental iron fence

  • Cost effective ornamental iron without sacrificing quality - gives the architect and owner the ability to have an ornamental steel fence and stay in budget for the project

  • Coated with FortressGuard for an attractive and durable exterior powder coat finish - delivers a virtually maintenance free fence saving on maintenance costs through the warranty of the fence

  • Provides beauty, strength and durability for any project creating added value for the investment

  • Simple bracket installation speeds installation while maintaining an attractive appearance when finished

  • Customize with Finials and Ornaments to style the fence to specific tastes or needs

 

 

 

 

Rated 5 based on 1 product reviews

Versai Residential Fence is a premium quality and cost-effective system capable of handling aggressive grade changes frequently seen around homes. 


Features & Benefits
 

  • Easy rackability with patented hidden Pin Hinge system - no visible fasteners (US Patent No. 8899555 | Canadian Patent No. 2,698,715)

  • Perfectly smooth rails on both sides - no unsightly picket-to-rail connection point

  • 100% pre-galvanized and powder coated iron which means virtually maintenance free

  • Coated with FortressShield (E Coat + Architectural Grade Powder Coat)

  • 20 year limited manufacturer warranty

  • Pre-punched mounting holes for simple and cost effective bracket installation

  • Traditional Residential 1-3/16" x 1" rail & true 5/8" picket

 

 

 

Fortress Versai Residential Fence Warranty

 

Rated 5 based on 1 product reviews

Residential

The Estate Ornamental Privacy Fence is perfect for those who want a fusion of classic ornamental iron fence combined with the privacy provided by the wood pickets. Blending the two styles together, you can now surround your home with one of the most upscale privacy fences on the market.

 

The Estate Ornamental Privacy Fence provides a solution for residential and commercial projects that require a privacy fence to enclose pool equipment or trash receptacles. Secure and sturdy, Estate is a wonderful alternative to enclosures currently on the market.

 

Ornamental Estate Privacy Fence represents a fusion of beautiful wood and iron for a mix of privacy fence and timeless ornamental iron fence. The steel panel frames are specifically engineered to accept wood pickets transforming classic ornamental iron fence to premium privacy fence.

 

Ornamental Estate is the most upscale privacy fence on the market, perfect for a full fence project or projects where both privacy and traditional ornamental iron are desired. Estate will help avoid the awkward transition that often exists when two types of fence are used together. You can now leave a portion of your project open for better visibility and another portion closed for privacy. Ideal for residential or commercial enclosures, Ornamental Estate brings sophistication to any project.


 

Features & Benefits

  • Combines the beauty of wood and iron
  • Mixes privacy fence and traditional ornamental iron on the same project
  • Pre-drilled rails and provided screws for easy attachment
  • Designed to accept 3/4" x 6" wood or composite pickets
  • Avoid rotting posts typical of privacy fence
  • Easily replace any damaged fence pickets

 

 

Fortress Estate Fence Warranty

 

Rated 5 based on 1 product reviews

Classic Residential Fence offers fully welded iron fence with adjustability for attractive residential perimeter fence or pool fence applications. 


Premium Powder Coat
Whether your needs are for attractive residential perimeter fence, pool fence, or commercial applications, Fortress Iron' Classic Fence will provide a virtually maintenance free but cost effective solution. Coated with FortressGuard, this combination of 100% galvanized steel and a premium exterior powder coat paint, is designed to weather the elements without sacrificing strength. The rich finish is loaded with UV inhibitors to resist fade in the strong summer sun and give you years of protection and enjoyment without repainting. 


Beauty, Strength and Durability
The full panels make for a simple bracket installation that helps avoid unneeded installation costs. Simple installation, attractive results and value pricing make Fortress Classic Fencing the right choice for any residential or commercial application with in search of beauty, strength and durability. 


Quality Manufacturing
All Fortress Classic Fence is made with 45,000PSI steel. Our panels are welded at each picket and rail. All welds are ground and sanded smooth. Materials and welds are rigorously inspected in order to maintain high quality control standards. This process eliminates all slag and imperfections to create a smooth surface to apply our FortressGuard, giving our customers the highest quality in ornamental welded fence. 


Features & Benefits
 

  • Classic ornamental iron look with custom options
  • Cost effective ornamental iron without sacrificing quality
  • Coated with FortressGuard for an attractive and durable exterior powder coat finish
  • Virtually maintenance free
  • Provides beauty, strength and durability
  • Simple bracket installation and attractive results
  • Customize with Accent Top Panels, Finials, Ornaments, or Add-On Dog Panel

 

 

Fortress Classic Fence Warranty

 

Rated 5 based on 1 product reviews

Whether it is a driveway or a walkway, with Estate fence there is a gate specifically designed to match the privacy fence style. The fully welded steel construction of the rigid frame brings strength where it is needed most, preventing concerns of gate collapse. With ProSeries hinges hardware, safety is always of utmost importance.

Estate Walk & Drive Gates
Provide privacy with wood pickets that are inserted easily into the full steel frame or can be used as an ornamental gates by leaving the pickets off to increase visibility. Rotting wood posts are no longer a concern with the 3"x3" Iron Post coated with FortressGuard. Simply replace any damaged fence pickets without having to replace or disassemble other parts of the fence.

Specialty Gates
Fortress Fence Products is proud to offer a full range of specialty gates to meet any size or design in mind. With its own specialty gate shop, there is staff available to help design and build any gate to individual specification and style. Fortress Specialty Gates are also available in a broad range of premium finishes. Carrying a 1-year limited manufacturer warranty, Fortress Specialty Gates are pre-galvanized and premium powder coated to provide a gate that will withstand the elements. For a custom quote, please contact Fortress Fence Products.


Rated 5 based on 1 product reviews