FreeAxez LLC

Cabling Distribution Systems

CONTACT INFO
1805 Underwood Blvd.
Delran, NJ 08075
Toll Free: 888-747-8515
Phone: 856-764-0400
Request for information FreeAxez LLC Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
building construction projects
SOCIAL

Gridd 40 at only 1.6" (40 mm) is the lowest height option of the Gridd system. The Gridd 40 system has a load capacity of 2,000lbs - 100 PSF. Ceiling height or transition limitations are best accommodated with Gridd 40. ADA compliant ramp at 1:12 only 19"long. 1:20 slope is 33".

Contact Us to learn if the Gridd 40 system is right for your space.


Rated 5 based on 1 product reviews

The Gridd 40 Reinforced system offers the same benefits of the standard Gridd 40 system but is reinforced accommodate “heavy" floor load conditions as by the International Building Code (IBC). The reinforced system is often used in high traffic areas such as museums, airports, and other public spaces. The Gridd 40 Reinforced system has an increased load capacity from the standard Gridd 40 system (3,000lbs -250PSF).

Find out if the Gridd 40 Reinforced System is the right choice for you.

Rated 5 based on 1 product reviews

Gridd 70 at 2.75" (70mm) is the highest height option of the Gridd system. The Gridd 70 system has a load capacity of 2,000lbs - 100 PSF. Intense cable distribution requirements may best be served with Gridd 70. Gridd 70 has longer ramps (1:12 slopeis 33″, 1:20 is 55″). Gridd Power is compatible with Gridd 70.

Choose the Gridd 70 system for your project.

Rated 5 based on 1 product reviews

The Gridd 70 Reinforced system offers the same benefits of the standard Gridd 70 system but is reinforced to accommodate “heavy" floor load conditions as by the International Building Code (IBC). The reinforced system is often used in high traffic areas such as museums, airports, and other public spaces. The Gridd 70 Reinforced system has an increase load capacity from the standard Gridd 70 system (3,000lbs -250PSF).

For projects with a heavier load, choose the Gridd 70 Reinforced System.


Rated 5 based on 1 product reviews