Futura Transitions
Futura Transitions

Aluminum Flooring Trims

CONTACT INFO
Building H-11 Freeport Ctr. P. O. Box 160350
Clearfield, UT 84016
Toll Free: 800-824-2049
Phone: 801-773-6282
Request for information Futura Transitions Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL

Futura Transitions manufactures flooring trims in a variety of materials and in dimensions that coordinate with current flooring products. With over 20 finish options available, finding an attractive way to finish a flooring project or design has never been easier.


The resilient flooring category including luxury vinyl tile and plank is the fastest growing floor covering in the nation. Futura Transitions is the national leader in creating innovative and attractive trim and transition solutions. With over 70 designs that cover stair nosings, transitions to different floor types and heights and various trim solutions, Futura Transitions has what you need to complete the largest commercial project or a simple residential redo.



Rated 5 based on 1 product reviews

Edgetek™ is Futura Transitions newest and best line of contractor approved tile trims, which includes 10 different finishes and 7 profiles in a patented. Edgetek™ is a contractor accepted tile trim profile that prevents cracking and chipping of tile as well as enhances the beauty of any project. Edgetek™'s patented design allows for consistency and is engineered to create the perfectly straight grout line that holds the tile a precise and accurate distance from the reveal along the length of the trim. Available in a multitude of shapes and finishes to suit any project, you will love the durable everyday protection and handsome appearance of Futura Transitions' Edgetek™ tile trim profiles.


Rated 5 based on 1 product reviews

Chances are, if you have carpet in your home or office, you have a Futura Transitions product finishing the look. Our aluminum flooring trims are crafted to exacting standards, including sharper fabricated teeth, countersunk nail holes, and a full trimmed down design language. This attention to quality and design is what makes Futura Transitions products the lasting solution for flooring installers and distributors.


Rated 5 based on 1 product reviews


Futura Transition's LVT120 series profiles are used to create a seamless transition between luxury vinyl and carpet tile or a resilient product of a different height. LVT120 series gradually increases the height luxury vinyl to match the height of the adjoining carpet tile or similar. LVT120 series is available in mill finish.

Rated 5 based on 1 product reviews


Futura Transitions' LVT600 stair nosing profiles are designed to simply the transition process when installing luxury vinyl or carpet tile on stairs.
Futura Transitions LVT600 series stair nosing profile takes the labor out of installing material on stairs by providing material tucks on both the riser and the tread. No need to scribe to the transition; install the luxury vinyl or carpet tile on the riser, install the metal, and slip the tread material into the slot.

Rated 5 based on 1 product reviews

Futura Transitions' edge of a step. The transition between luxury vinyl, LVT trim, and back to luxury vinyl is seamless creating a clean and modern look. These trims can also be used in inside/outside corners of a wall application.

Rated 5 based on 1 product reviews


Futura Transitions' LVT130 and LVT150 profiles are designed to be used a transition between 3mm or 5mm luxury vinyl and carpet tile. This profile covers the edge of both the luxury vinyl and the carpet tile which means that it can hide any imperfections in the cut of the luxury vinyl, and any loose loops from the carpet tile can be hidden by tucking the carpet under the rollover feature in the extrusion.

Rated 5 based on 1 product reviews


Futura Transitions' LVT113 and LVT115 profiles reduce LVT of 3mm and 5mm in height down to nothing with a gradual slope. The LVT160 profile offers a rounded edge creating a thinner line.

Rated 5 based on 1 product reviews


Futura Transitions' LVT900 Series aluminum caps can be applied to the exposed edge of luxury vinyl. The trims can be used to protect the edge of the luxury vinyl as well as to add an attractive accent to any project. Select the profile that matches the thickness of the luxury vinyl to be used.

Rated 5 based on 1 product reviews


Futura Transitions' LVT400 Series aluminum caps can be applied to the exposed edge of luxury vinyl or other resilient. The trims can be used for edge protection as well as to add an attractive accent to any project. In a cove cap application the bevel cap is ideal as it collects less dust and other impurities. Select the profile that matches the thickness of the luxury vinyl to be used.

Rated 5 based on 1 product reviews


Futura Transitions' LVT103 and LVT103 joiners are used to join 3mm or 5mm LVT of the same height where a seem is needed. The LVT102 offers a barbed leg that secures it between LVT of the same height.



Rated 5 based on 1 product reviews


Futura Transitions' LVT230 and LVT235 transition from 3mm LVT to either 5/16" tile or 3/8" tile.The gradual slope provides a safe and attractive alternative that also protects the edge of both flooring products.

Rated 5 based on 1 product reviews


Futura Transitions trims and transitions are available in a variety of finishes to compliment today's most popular fixtures and designs. The anodizing process means
Futura Transitions trims and transitions offer a finish that is resilient and refined.

Rated 5 based on 1 product reviews