GAF Commercial Roofing Products
GAF Commercial Roofing Products
Roofing and Membranes
CONTACT INFO
1 Campus Dr.
Parsippany, NJ 07054
Toll Free: 800-ROOF-411
Phone: 973-628-3000
Request for information GAF Commercial Roofing Products Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL

TPO - EverGuard®, EverGuard FB Ultra

Best For: Any application (including high heat and solar applications) where you want the very best performance you can get.
Rated 5 based on 1 product reviews

HydroStop PremiumCoat® - Finish Coat

HydroStop provides fully reinforced membrane system designed to protect as a primary waterproofing membrane for a variety of substrates. ENERGY STAR® rated systems are available with system warranties up to 25 years.



Rated 5 based on 1 product reviews

Sealants - Major Seal

Major Seal is a moisture-cure polyether sealant designed for difficult flashing conditions (irregularly shaped penetrations, low parapet walls, at door thresholds) on BUR & SBS roof systems.
Rated 5 based on 1 product reviews

Insulation - EnergyGuard Polyiso, EnergyGuard Perlite, Dens-Deck®

Insulation - EnergyGuard

  • EnergyGuard' Polyiso & EnergyGuard' Tapered PolyIso
  • EnergyGuard' Ultra Polyiso & EnergyGuard' Perlite Tapered
  • EnergyGuard' HD & HD PLUS Polyiso
  • USG Securock® Brand Gypsum-Fiber Roof Board


Rated 5 based on 1 product reviews

Fastener System - RhinoBond®

The Drill-Tec® RhinoBond® fastener system allows roofers to achieve the look and performance of a fully adhered roof at nearly the cost of a mechanically attached system. The system is designed for use over many insulation systems: ISO, Securock, Dens-Deck® Prime, high density wood fiber board, or plywood.
Rated 5 based on 1 product reviews

Low Rise Foams - Insulation

Low Rise Foam Adhesives

  • OlyBond500™
  • OlyBond500™ SpotShot
  • LRF Adhesive O
  • LRF Adhesive M
  • GAF 2-Part Roofing Adhesive


Rated 5 based on 1 product reviews