The perfect choice if you're looking to avoid the expense of removing an existing roofing system before installing a new one. After accelerated heat aging at 275°F (135°C) for 105 days, an independent study proved EverGuard® 60-mil TPO showed no cracking—while almost every one of the competitors' samples failed! Guarantees are available up to 30 years when using EverGuard® TPO Ultra 80-mil Fleece-Back Membrane.1 The large welding window makes it easy to install and it is complemented by the most complete line of accessories.
MajorSeal™ Liquid Flashing offers an alternative to traditional flashing technology to waterproof difficult flashing conditions. MajorSeal™ Systems combine MajorSeal™ Liquid Flashing and RoofMate™ Flashing Fabric to form a durable, redundant flashing membrane. Available in a convenient, easy-to-use kit, MajorSeal™ Liquid Flashing is a VOC-compliant, one-part moisture-curing grey polyether sealant.