A specialized, high-performance roofing fastener designed to secure insulation and single-ply membrane to steel, O.S.B., or aluminum roof decks.
A specialized, high-performance roofing fastener designed to secure single-ply membrane to 22-gauge metal decks or lighter.
A non-threaded fastener designed to secure insulation and single-ply membrane to structural concrete.
A glass-filled nylon auger fastener with a 1" head designed to secure insulation and single-ply membranes to gypsum and cementitious wood fiber.
Drill-Tec™ Base Sheet Fasteners are precision-formed from coated steel and assembled to a 2.7" (69 mm) Galvalume® plate.
Drill-Tec™ #12 Fasteners have heavier shank & thread diameters than most “standard" roofing fasteners to help secure insulation to steel (18 – 24 gauge) and wood.
Drill-Tec™ #14 Fasteners have a heavier shank & thread diameters than most “heavy duty" roofing fasteners to secure insulation to heavy steel decks (18 - 20 ga.), wood decks, and structural concrete.
Drill-Tec™ LD Fasteners have a deep, coarse thread that provides high pull-out resistance. It can be installed into cementitious wood fiber decks without predrilling.
The specially designed ¾" long pilot point prevents the existing metal roof panel from “jacking" up the threads during the drilling operation, thereby reducing point burnout and breakage.
A precision-formed from G-90 galvanized steel and coated with CR-10. Drill-Tec™ Base Sheet Fasteners are precision-formed from coated steel and assembled to a 2.7" (69 mm) Galvalume® plate.
Roofing fastener designed to secure insulation to steel, wood, and LWIC. Drill-Tec™ #12 Fasteners have heavier shank & thread diameters than most “standard" roofing fasteners to help secure insulation to steel (18 – 24 gauge) and wood.
Heavy-duty roofing fastener designed to secure insulation to heavy steel. Drill-Tec™ #14 Fasteners have a heavier shank & thread diameters than most “heavy duty" roofing fasteners to secure insulation to heavy steel decks (18 - 20 ga.), wood decks, and structural concrete.
A specialized, high-performance roofing fastener designed to secure insulation and single-ply membrane to steel, O.S.B., or aluminum roof decks. Drill-Tec™ XHD® #15 Fasteners have an over-sized heavy shank and thread diameters for enhanced pull-out resistance in steel and aluminum roof decks to secure insulation and single-ply membrane to steel, O.S.B., or aluminum roof decks.
A non-threaded fastener designed to secure insulation and single-ply membrane to structural concrete. Drill-Tec™ CD-10 Fasteners have a diamond point that allows for easier installation and less chance of hole damage when securing insulation and single-ply membranes to structural concrete.
A specialized, high-performance fastener designed to secure insulation into steel purlins. Drill-Tec™ Purlin Fasteners have a ½" (12.7 mm) drill point; the low-profile hex head helps avoid damage to the membrane.
A glass-filled nylon auger fastener with a 1" head designed to secure insulation and single-ply membranes to gypsum and cementitious wood fiber. The Drill-Tec™ Polymer GypTec® Fastener is designed to secure insulation and single-ply membranes to gypsum and cementitious wood fiber (i.e., Insulrock, Permadeck, Tectum®, etc.).
A lite-deck fastener is designed to secure insulation to gypsum and all cementitious wood fiber decks. Drill-Tec™ LD Fasteners have a deep, coarse thread that provides high pull-out resistance. It can be installed into cementitious wood fiber decks without predrilling.
Steel plates made of Galvalume® coated steel made to attach insulation to the substrate. Made of coated Galvalume® steel, the round design of Drill-Tec™ 3" Steel Plates provides an even distribution of loads and eliminates sharp corners that can damage the insulation.
Steel plates made of Galvalume® coated steel made to attach insulation to gypsum and cementitious wood fiber (Tectum®) decks. Drill-Tec™ 3" LD (Lite-Deck) Plates are made of coated Galvalume® steel and their round design provides an even distribution of loads and eliminates sharp corners that can damage the insulation.
Steel plate to be used with Drill-Tec™ Polymer GypTec™ in certain applications. Drill-Tec™ 3" GypTec® Plates are made of coated Galvalume® steel and their round design provides an even distribution of loads and eliminates sharp corners that can damage the insulation.
Drill-Tec™ Fastening System Plastic Locking Plates attach insulation to the substrate. Drill-Tec™ 3" Plastic Locking Plates are made of polypropylene plastic and their round design provides an even distribution of loads and eliminates sharp corners that can damage the insulation.
An pre-assembled screw and plate designed to secure insulation to steel and wood substrates.
Locking impact nail for attaching base ply, re-cover board, and insulation to cementitious wood fiber, poured gypsum decks, and lightweight insulating concrete. The Drill-Tec™ Locking Impact Nail is tube shaped to easily penetrate decking and existing membranes.
DensDeck® StormX™ Prime Roof Board is durable and is approved for use in assemblies meeting FM Very Severe Hail (VSH) Classification.
A high-performance roof board for use in low-slope roofing systems.
UltraLight Glass-Mat Roof Board for adhered attached low-slope systems.
Replaces traditional wood blocking or nailers at the perimeter of a low-slope roof.
Roofing fastener designed to secure insulation to steel, wood, and LWIC.
Heavy-duty roofing fastener designed to secure insulation to heavy steel.
A specialized, high-performance roofing fastener designed to secure insulation and single-ply membrane to steel, O.S.B., or aluminum roof decks.
A non-threaded fastener designed to secure insulation and single-ply membrane to structural concrete.
A specialized, high-performance fastener designed to secure insulation into steel purlins.
Designed for attaching single-ply membrane systems to structural steel purlins
A glass-filled nylon auger fastener with a 1" head designed to secure insulation and single-ply membranes to gypsum and cementitious wood fiber.
A lite-deck fastener is designed to secure insulation to gypsum and all cementitious wood fiber decks.
Locking impact nail for attaching base ply, re-cover board, and insulation to cementitious wood fiber, poured gypsum decks, and lightweight insulating concrete.
Designed for use on asphaltic systems, this integrated three-component system provides a watertight, durable seal for difficult roof penetrations.
Weather-resistant roofing granules for detailing and general roof repair. As an aesthetic treatment of end laps and side laps on granule-surfaced, built-up, and modified bitumen membranes, Mineral Shield™ Roofing Granules provide a multi-faceted design and light-reflective construction that adds dimension and depth to membrane products.
An exceptional fire barrier, thermal barrier, and re-cover board with a pre-primed surface to make the bond even stronger.
DensDeck® StormX™ Prime Roof Board is durable and is approved for use in assemblies meeting FM Very Severe Hail (VSH) Classification.
A high-performance roof board for use in low-slope roofing systems.
UltraLight Glass-Mat Roof Board for mechanically attached low-slope systems
UltraLight Glass-Mat Roof Board for adhered attached low-slope systems.
TPO Roofing System
Next-Generation TPO Engineered For Extreme Applications. EverGuard Extreme® TPO 50-mil Membrane is the best performing TPO in accelerated aging. After accelerated heat aging at 275°F (135°C) for 196 days, EverGuard Extreme® TPO showed no cracking - while every one of the competitors' samples failed! Guarantees are available up to 25 years and it's easier to install due to the large welding window. High 3-year aged reflectance of 0.72 can help reduce energy costs and it comes with the most complete line of accessories.
Next-Generation TPO Engineered For Extreme Applications. EverGuard Extreme® TPO 60-mil Membrane is the best performing TPO in accelerated aging.
After accelerated heat aging at 275°F (135°C) for 196 days, EverGuard Extreme® TPO showed no cracking - while every one of the competitors' samples failed! Guarantees are available up to 30 years and it's easier to install due to the large welding window. High 3-year aged reflectance of 0.72 can help reduce energy costs and it comes with the most complete line of accessories.
Next-Generation TPO Engineered For Extreme Applications. EverGuard Extreme TPO is the best performing TPO in heat-aging and UV tests – the best predictors of TPO performance.
After accelerated heat aging at 275°F (135°C) for 196 days, EverGuard Extreme® 50-mil and 60-mil TPO showed no cracking - while every one of the competitors' samples had failed! Guarantees are available up to 30 years and it's easier to install due to the large welding window. High 3-year aged reflectance of 0.72 can help reduce energy costs and it comes with the most complete line of accessories.
Next-Generation TPO Engineered For Extreme Applications. EverGuard Extreme® TPO is the best performing TPO in heat-aging and UV tests - the best predictors of TPO performance.
After accelerated heat aging at 275°F (135°C) for 196 days, EverGuard Extreme® 50- and 60-mil TPO showed no cracking - while every one of the competitors' samples failed! Guarantees are available up to 35 years and it's easier to install due to the large welding window. High 3-year aged reflectance of 0.72 can help reduce energy costs and it comes with the most complete line of accessories.
The perfect choice if you're looking to avoid the expense of removing an existing roofing system before installing a new one. EverGuard Extreme® TPO is the best performing TPO in accelerated aging. After accelerated heat aging at 275°F (135°C) for 190 days, EverGuard Extreme® TPO showed no cracking - while every one of the competitors' samples failed.
Factory-applied polyester fleece provides additional protection to the membrane and means you won't need a slip sheet when re-covering over a variety of roofs. The fleece back also provides enhanced puncture resistance, especially in areas more prone to hail. It increases installation efficiency 2-3 times when installing fleece-back TPO with GAF 2-Part Roofing Adhesive (compared to standard TPO adhesives) and gives you the performance beyond a 60-mil standard TPO in a 50-mil product. Guarantees are available up to 25 years1 and it's easier to install due to the large welding window.
The perfect choice if you're looking to avoid the expense of removing an existing roofing system before installing a new one EverGuard Extreme® TPO is the best performing TPO in accelerated aging. After accelerated heat aging at 275°F (135°C) for 190 days, EverGuard Extreme® TPO showed no cracking - while every one of the competitors' samples failed.
Factory-applied polyester fleece provides additional protection to the membrane and means you won't need a slip sheet when re-covering over a variety of roofs. The fleece-back also provides enhanced puncture resistance, especially in areas more prone to hail. It increases installation efficiency 2-3 times when installing fleece-back TPO with GAF Two-Part Roofing Adhesive (compared to standard TPO adhesives). Guarantees are available up to 30 years1 and it's easier to install due to the large welding window.
The perfect choice if you're looking to avoid the expense of removing an existing roofing system before installing a new one.. EverGuard Extreme® TPO is the best performing TPO in accelerated aging. After accelerated heat aging at 275°F (135°C) for 190 days, EverGuard Extreme® 50-mil and 60-mil TPO showed no cracking - while every one of the competitors' samples failed.
Factory-applied polyester fleece provides additional protection to the membrane and means you won't need a slip sheet when re-covering over a variety of roofs. The fleece-back also provides enhanced puncture resistance, especially in areas more prone to hail. It increases installation efficiency 2-3 times when installing fleece-back TPO with GAF Two-Part Roofing Adhesive (compared to standard TPO adhesives). Guarantees are available up to 30 years and it's easier to install due to the large welding window.
The perfect choice if you're looking to avoid the expense of removing an existing roofing system before installing a new one. EverGuard Extreme® TPO is the best performing TPO in accelerated aging. After accelerated heat aging at 275°F (135°C) for 190 days, EverGuard Extreme® 50- and 60-mil TPO showed no cracking - while every one of the competitors' samples failed.
Factory-applied polyester fleece provides additional protection to the membrane and means you won't need a slip sheet when re-covering over a variety of roofs. The fleece back also provides enhanced puncture resistance, especially in areas more prone to hail. It increases installation efficiency 2-3 times when installing fleece-back TPO with GAF Two-Part Roofing Adhesive (compared to standard TPO adhesives). Guarantees are available up to 35 years and it's easier to install due to the large welding window.
The perfect choice if you're looking to avoid the expense of removing an existing roofing system before installing a new one. After accelerated heat aging at 275°F (135°C) for 105 days, an independent study proved EverGuard® 60-mil TPO showed no cracking—while almost every one of the competitors' samples failed! Guarantees are available up to 20 years when using EverGuard® TPO 45 mil Fleece-Back Membrane.1 The large welding window makes it easy to install and it is complemented by the most complete line of accessories.
The perfect choice if you're looking to avoid the expense of removing an existing roofing system before installing a new one. After accelerated heat aging at 275°F (135°C) for 105 days, an independent study proved EverGuard® 60-mil TPO showed no cracking - while almost every one of the competitors' samples failed! Guarantees are available up to 25 years when using EverGuard® TPO 60-mil Fleece-Back Membrane.1 The large welding window makes it easy to install and it is complemented by the most complete line of accessories.
The perfect choice if you're looking to avoid the expense of removing an existing roofing system before installing a new one.
After accelerated heat aging at 275°F (135°C) for 105 days, an independent study proved EverGuard® TPO showed no cracking—while almost every one of the competitors' samples failed! Guarantees are available up to 30 years when using EverGuard® TPO Fleece-Back Membrane.1 The large welding window makes it easy to install and it is complemented by the most complete line of accessories.
Great performance in a value-priced TPO roofing system. A recent study of EverGuard TPO roofs installed between 8 and 16 years ago found they all performed above ASTM standards for newly manufactured TPO. GAF analyzed membrane samples from roofs across the US and studied thickness over scrim, surface cracking, and the ability to repair aging TPO membranes.
Great performance in a value-priced TPO roofing system. A recent study of EverGuard TPO roofs installed between 8 and 16 years ago found they all performed above ASTM standards for newly manufactured TPO. GAF analyzed membrane samples from roofs across the US and studied thickness over scrim, surface cracking, and the ability to repair aging TPO membranes.
Great performance in a value-priced TPO roofing system. A recent study of EverGuard TPO roofs installed between 8 and 16 years ago found they all performed above ASTM standards for newly manufactured TPO. GAF analyzed membrane samples from roofs across the US and studied thickness over scrim, surface cracking, and the ability to repair aging TPO membranes.
GAF EverGuard® SA TPO Self-Adhered Roof Membrane is ready to install direct from the factory.
The TPO that can transform a traditional roof into an aesthetic attribute. EverGuard® TPO Single-Ply membrane is available in a wide range of pre-formulated colors. Matching accessories are also available as custom order items.
GAF EverGuard® Fleece-Back TPO combines the cost-effective performance of single-ply TPO with the durability of a fleece-back membrane. Plus, you have the ability to install directly onto an existing roof system.
GAF EverGuard® Fleece-Back TPO combines the cost-effective performance of single-ply TPO with the durability of a fleece-back membrane. Plus, you have the ability to install directly onto an existing roof system.
GAF EverGuard® Fleece-Back TPO combines the cost-effective performance of single-ply TPO with the durability of a fleece-back membrane. Plus, you have the ability to install directly onto an existing roof system.
45-mil reinforced TPO with a 3" self adhered area and a 3" heat-weldable area. EverGuard® and EverGuard Extreme® TPO Heat-Weldable Cover Tape is constructed from EverGuard® or EverGuard Extreme® reinforced 45-mil membrane. One package contains two 100' long, 6" wide rolls with a 3" self-adhered area and a 3" heat-weldable area.
An extremely flexible and durable white solvent-based synthetic elastomeric sealant. FlexSeal™ Sealant is an extremely flexible and durable white, solvent-based, self-leveling synthetic elastomeric sealant. It's ideal for use on low-slope roof surfaces.
TPO Primers & Sealants
A primer designed for use with EverGuard® TPO membrane and EverGuard® Freedom™ self-adhered TPO products. Low VOC (<240 g/L) compliant primer for preparing metal and membrane for application of cover tape, and preparing membrane and pourable sealer pockets to apply EverGuard®One-Part Pourable Sealant.
EverGuard® TPO Primer is designed for use with EverGuard® TPO membranes and EverGuard® self-adhered TPO products.
A one-part, moisture-cure, self-leveling sealant designed for use in pitch pans on single-ply roof systems. Since moisture-cure sealants cure with moisture in the air, it is suitable for application in damp and cold climates, as well as in dry. EverGuard® One-Part Pourable Sealant is solvent free (less than 25 g/L VOC), contains no isocyanates, and because it is 100% solids, will not shrink upon curing. It is self-leveling, leaving a smooth, professional finished look with good color stability. It does not “outgas" or bubble on damp surfaces as urethane sealants often do.
EverGuard® One-Part Pourable Sealant is elastomeric and has excellent adhesion to most construction materials, has a 20-minute skin-over time, and is paintable within 24 hours. It has a low durometer, which accommodates greater movement in penetration seals than typical urethane sealants. No special tools or mixing is required and can be applied at temperatures as low as 30°F (-1°C).
Designed to seal the edges of the non-factory edges (cut edges) of the TPO membrane as a final step to reinforce membrane installation and inhibit water from traveling through the center scrim area.
A one-part, butyl-based high-viscosity sealant, suitable for sealing between flashing membrane and substrate surfaces, behind exposed termination bars, and between roofing membrane and drain flanges.
A white solvent-based synthetic elastomeric sealant. FlexSeal™ Caulk Grade Sealant is an extremely flexible, durable, and UV resistant sealant. It will not chalk, crack, or peel and is ideal for termination bar, railing, step flashings, or edge metal.
A seam cleaner used to clean exposed or contaminated seams prior to heat welding to remove any residual soap or to revitalize aged membranes.
An extremely flexible and durable white solvent-based synthetic elastomeric sealant.
RepairPro Sealant is a solvent-based synthetic, self-leveling, elastomeric sealant. It is flexible, durable, and can be used on a variety of substrates.
TPO Accessories
The 6" x 100' 45-mil reinforced TPO membrane with pressure-sensitive adhesive is installed on horizontal surfaces, using plates and fasteners as a base attachment in fully adhered and EverGuard® Freedom™ RapidSeam™ systems.
45-mil reinforced TPO with a 3" self adhered area and a 3" heat-weldable area.
UN-55 Detailing Membrane, a 55-mil thick unreinforced membrane used as an alternative flashing/reinforcement material for penetrations and corners, is required wherever preformed accessories can't be used.
EverGuard® Flexible TPO Detailing Membrane comes standard in White. The membrane is unreinforced, so it's easier to work with at difficult flashing details.
GAF EverGuard® TPO 6" Cover Tape is a 6"-wide, non-reinforced TPO membrane backed with a butyl tape adhesive for use in stripping-in primed galvanized edge metal and to install RapidSeam™ end laps.
Made up of 30-mil unreinforced TPO and used to provide a warning to take caution around potential roof hazards. Easy to install, built to last for years, and requires little maintenance.
The EverGuard® TPO Walkway Roll is designed to protect the membrane in areas exposed to rooftop traffic for maintenance access or other uses, including HVAC, roof hatches, access doors, etc. The EverGuard® TPO Walkway Roll is required on a GAF-warranted roofing system.
In addition to a standard Gray TPO Walkway Roll, GAF has recently introduced Yellow Walkway Rolls to the market. These “safety" Yellow Walkway Rolls are great for sensitive areas of a roof such as perimeters, around skylights, or in areas of low clearance.
Conforming 55-mil thick unreinforced membrane seal for use over T-joints in 60-mil and greater thickness membrane applications.
Manufactured out of TPO-coated metal and 55-mil un-reinforced membrane for use in waterproofing wall scuppers, eliminating unnecessary flashing to waterproof the wall opening.
Manufactured out of reinforced 45-mil TPO membrane and galvanized steel for use in venting low-slope mechanically attached roofs. Limited to one-way flow to avoid moisture buildup within the roofing structure and material. Also available in two-way vents.
EverGuard® Flexible T-Joint Cover Patches are created from a proprietary TPO formulation engineered to work with EverGuard® TPO single-ply membranes. EverGuard® TPO T-Joint Cover Patches create a membrane seal over T-joints that arise when installing a 60- or 80-mil EverGuard® TPO system.
Split pipe boots have an opening that can wrap around pipes and conduits and come in three standard sizes (see product properties below). Split pipe boots come with stainless steel clamping rings for the top of the penetration.
Fabricated from 45-mil thick reinforced TPO membrane, these tubes are fast, efficient alternatives to field fabrication. Split with a designed overlap so they can be wrapped around square or rectangular penetrations, square tube wraps come in three sizes (see product properties below) with stainless steel clamping rings for the top of the penetration.
Fabricated from 45-mil thick reinforced TPO membrane, these tubes are fast, efficient alternatives to field fabrication. Split with a designed overlap so they can be wrapped around square or rectangular penetrations, square tube wraps come in three sizes (see product properties below) with stainless steel clamping rings for the top of the penetration.
EverGuard® Flexible Split Pipe Boots are constructed from EverGuard® reinforced 45-mil membranes. Three standard sizes of Split Pipe Boots are available. Since they are split, they can be wrapped around pipes and conduits where closed boots cannot be used.
Molded with TPO compound to a nominal 70-mil thickness, it's perfect for irregular roof penetrations. Fill with EverGuard® One-Part Pourable Sealant or EverGuard® Two-Part Pourable Sealant for the perfect finish.
One standard size, 70-mil thick molded membrane that can be cut to accommodate use as either an inside or outside corner reinforcement.
8" diameter nominal 50-mil non-reinforced TPO membrane manufactured to accommodate imperfect corners and designed for ease of welding in tight areas.
EverGuard Extreme® Inside Corners are molded from a proprietary TPO formulation engineered to work with EverGuard Extreme® TPO single-ply membranes. Inside corners allow for fast flashing of base and curb corners.
Heat weldable drain that can be made watertight in seconds without using any tools.
One-piece seamless body manufactured from 0.125" 11-gauge spun aluminum used for depressed sump area for improved flow and to facilitate drainage. Incorporates U-Flow® Seal technology, a trademark of OMG Roofing Products, providing a mechanical watertight connection to PVC or cast iron pipes. TPO-coated flange for direct hot-air welding of TPO roof membranes.
TPO Compatible Adhesives, Fasteners, & Plates
EverGuard® TPO Quick Spray Adhesive is a sprayable, solvent-based contact adhesive useful for bonding smooth TPO membranes to various substrates.
EverGuard® TPO Quick Spray Adhesive LV50 is a low VOC, solvent-based, sprayable, contact adhesive useful for bonding smooth TPO membranes to various substrates.
GAF LRF Adhesive XF is a two-component, construction-grade, low-rise polyurethane foam roofing adhesive.
TPO LRF Adhesive M Low Temp is a two-component, VOC-free, lowrise polyurethane foam adhesive that contains no solvents and can be used to adhere both insulation boards and TPO fleece-back membrane.
EverGuard® TPO Low VOC Bonding Adhesive is a contact-type bonding adhesive specially designed for bonding smooth back TPO single-ply roofing membranes and flashings to various roofing substrates.
EverGuard® TPO 3 Square Low VOC Bonding Adhesive is a contact-type bonding adhesive specially designed for bonding TPO single-ply roofing membranes and flashings to various roofing substrates.
A fast-drying, solvent-based rubberized adhesive designed for use with smooth back TPO-based membranes. Easily applied using a roller, brush, or spray.
EverGuard® WB 181 Bonding Adhesive is compatible with concrete, masonry, metal, and wood flashing substrates. When installing with fleece-back TPO, EverGuard® WB 181 Bonding Adhesive has an up to 50% faster installation time than traditional smooth, fully-adhered systems. Its low VOC content with little-to-no odor reduces the disruption to building occupants.
OlyBond500® Equipment-Free Canister System is a two-component, low-rise polyurethane foam adhesive designed to adhere a variety of board stocks to most roof substrates in both new and re-roof applications, including jobs that require multiple insulation layers. The canisters have all of the same Factory Mutual approval ratings* as our other OlyBond500® options, and can be used for securing both insulation and fleece-back membranes.
Drill-Tec™ XHD® #15 Fasteners have an over-sized heavy shank and thread diameters for enhanced pull-out resistance in steel and aluminum roof decks to secure insulation and single-ply membrane to steel, O.S.B., or aluminum roof decks.
Drill-Tec™ SXHD Fasteners (#21) have over-sized heavy shank and thread diameters for enhanced pull-out resistance in light-gauge metal roof decks to secure single-ply membrane to 22 gauge or higher metal decks.
Drill-Tec™ CD-10 Fasteners have a diamond point that allows for easier installation and less chance of hole damage when securing insulation and single-ply membranes to structural concrete.
Drill-Tec™ RhinoBond® TPO XHD Plate are made of specially coated Galvalume® and have a round design that provides an even distribution of loads and eliminates sharp corners that can damage the membrane.
Drill-Tec™ RhinoBond® TPO SXHD Plate are made of specially coated Galvalume® and have a round design that provides an even distribution of loads and eliminates sharp corners that can damage the membrane.
TPO Compatible Perimeter Edge Metal
M-Weld™ Snap-on Coping is an FM-approved and ES-1-tested coping system with 20-gauge cleat designed to channel water to the roof, eliminating the need for caulking.
EverGuard® EdgeBox RI is a perimeter edge metal blocking system made of engineered metal replacement system for roof nailers.
Large 26-gauge metal perforations ensure strong membrane-to-membrane adhesion.
Tested per ANSI/SPRI/FM 4435/ES-1 and easy to install.
EverGuard® EZ Fascia is made of formed galvanized steel, formed aluminum, or heavy-duty extruded aluminum for use with single-ply, Mod Bit, or BUR roofing systems.
This 24-gauge galvanized cleat clamps single-ply roof membrane against building like a termination bar to help prevent leaks.
Free-floating aluminum fascia for use with single-ply, Mod Bit, or BUR roofing systems.
TPO Specialty Roofing Options
Eliminate the need to start with a brown roof and farm it for years, hoping and waiting for it to become a green roof. GAF is partnering with LiveRoof® to combine the proven performance of EverGuard® TPO and PVC membranes with the LiveRoof® patented, proven hybrid green roof system.
Installation
Each module arrives to the jobsite fully grown and is simply set in place on the rooftop.
During installation, the unique, patent-pending Soil Elevator™ is easily removed to allow for a seamless fit, which provides the look of a "built-in" system without the extensive, ongoing costs of maturation.
Systems offer a variety of plant options, with four system depths:
LiveRoof® Lite: For retrofit projects where load limitations exist
LiveRoof® Standard: Maximizes storm water management and integrates perfectly with both new construction and existing buildings
LiveRoof® Deep: Irrigated to expand plant biodiversity to an array of drought-resistant, conventional, and native perennials, grasses, and vegetables
LiveRoof® MAXX: Meets municipal codes in locales with 8-inch soil depth requirement; perimeter ballast supports drought-resistant perennials, grasses, and vegetables and can be used to optimize biodiversity
TPO Vapor Barriers & Slip Sheets
A tough, non-breathable synthetic anchor sheet designed and manufactured to meet industry and code requirements for self-adhered low-slope roofing applications. StormSafe™ Anchor Sheet's woven fabric creates a tough, durable reinforcement and its polypropylene coating makes it suitable for many applications.
StormSafe™ Anchor Sheet is alkaline resistant, making it suitable for use over lightweight insulating concrete systems. The tough woven fabric makes it extremely tear resistant. In addition, the polypropylene coating ensures a good bond with both the butyl-adhesive of Freedom™ membranes and the SBS modified adhesive of LIBERTY™ SA Base/Ply and LIBERTY™ Cap membranes.
A unique, patent-pending, fire-resistant slip sheet for installation within roofing assemblies where an increased fire rating is desired. t delivers superior protection against flame penetration and, in some cases, flame spread when installed in accordance with GAF Roofing System Specifications. It offers the highest fire ratings. One layer of VersaShield® Solo™ Fire-Resistant Slip Sheet qualifies for UL Class A Fire Ratings over combustible decks with no incline limitations. Our proprietary fire-resistant coating is applied to a heavy weight, dimensionally-stable fiberglass mat to ensure VersaShield® Solo™ Fire-Resistant Slip Sheet will roll out smoothly and lay flat.
Self-Adhered vapor retarder providing six (6) squares of coverage.
GAF SA Vapor Retarder XL is a self-adhered membrane used as a vapor retarder on insulated roof systems. It can be installed on most substrates, such as steel, concrete, plywood, gypsum or cement boards,and asphaltic panels.
TPO Compatible Insulation
An insulation board made of glass fiber-reinforced cellulosic felt facers bonded to a core of isocyanurate foam.
A roof insulation systems that virtually eliminates ponding water. EnergyGuard™ Tapered Polyiso Insulation provides a logical and economical answer for roofs that do not permit adequate positive drainage, like low-slope roofs.
When correctly installed, tapered insulation helps eliminate problems due to ponding water and can extend the longevity of your low-slope roofing system. It is readily available in the two most popular and efficient tapers, 1/8" (3.18 mm) per foot (305 mm) (1%) and 1/4" (6.35 mm) per foot (3.18 mm) (2%).
EnergyGuard™ Ultra Polyiso Insulation consists of coated glass-fiber mat facer laminated to a closed-cell polyisocyanurate foam core. EnergyGuard™ Ultra Polyiso Insulation manufactured in our plants uses the latest technology in manufacturing to provide a product of the highest quality
A roof insulation system that virtually eliminates ponding water. EnergyGuard™ Ultra Tapered Polyiso Insulation provides a logical and economical answer for roofs that do not permit adequate positive drainage, like low-slope roofs. When correctly installed, tapered insulation helps eliminate problems due to ponding water and can extend the longevity of your low-slope roofing system. It is readily available in the two most popular and efficient tapers, 1/8" (3.18 mm) per foot (305 mm) (1%) and 1/4" (6.35 mm) per foot (3.18 mm) (2%).
EnergyGuard™ Barrier Polyiso Insulation is made of coated glass-fiber bonded to a core of isocyanurate foam and achieves an ANSI UL790 roof rating over combustible wood decks with a ½" board thickness.
A non-halogenated ultra polyiso insulation board that is better for the environment, since it does not contain potentially hazardous halogenated flame-retardant chemicals. EnergyGuard™ NH Polyiso Roof Insulation meets all the inherent properties and performance polyiso is known for, but does not contact any halogenated flame retardants – making it your best choice for a sustainable building design.
Economical answer for roofs that do not permit adequate positive drainage. EnergyGuard™ NH Polyiso Roof Insulation meets all the inherent properties and performance polyiso is known for, but does not contact any halogenated flame retardants – making it your best choice for a sustainable building design.
A non-halogenated polyiso insulation board can help contribute toward a sustainable building design. EnergyGuard™ NH Polyiso Roof Insulation maintains the same R-value when tested according to ASTM C1289 standard using the C518 test method at both a mean temperature of 40°F (4.4°C and 75°F (24°C) as well as improved R-values at 25°F (-3.9°C) over prior EnergyGuard™ NH Polyiso Roof Insulations.
A non-halogenated ultra polyiso insulation board that is better for the environment, since it does not contain potentially hazardous halogenated flame-retardant chemicals. EnergyGuard™ NH Ultra Polyiso Roof Insulation meets all the inherent properties and performance polyiso is known for, but does not contact any halogenated flame retardants – making it your best choice for a sustainable building design.
TPO Compatible Cover Boards
Durable coated glass fiber facer (CGF), bonded to a core of high-density polyiso, and designed to be used as a cover board for low-slope roof systems.
A new non-halogenated polyiso insulation board that's better for the environment, since it does not contain potentially hazardous halogenated flame-retardant chemicals. EnergyGuard™ NH HD Polyiso Roof Insulation meets all the inherent properties and performance polyiso is known for and has the highest R-value (2.5) of any cover board without any halogenated flame retardants – making it your best choice for a sustainable building design.
A new non-halogenated polyiso insulation board that's better for the environment, since it does not contain potentially hazardous halogenated flame-retardant chemicals. EnergyGuard™ NH HD Plus Polyiso Roof Insulation meets all the inherent properties and performance polyiso is known for and has the highest R-value (2.5) of any cover board without any halogenated flame retardants – making it your best choice for a sustainable building design.
EnergyGuard™ HD Barrier Achieves an ANSI UL790 roof rating over combustible wood decks without the use of a slip sheet and provides a sturdy substrate and protection for a roofing system. EnergyGuard™ HD Barrier has an R-value of 2.5, the highest of any non-Polyiso type of cover board, and also achieves an ANSI UL790 roof rating over combustible wood decks without the use of a slip sheet - and, at 11 lb. respectively per 4' x 8' board, it's a fraction of the weight of gypsum cover boards. With 80 psi compressive strength and a durable coated glass facer, EnergyGuard™ HD Barrier provides a sturdy substrate and protection for a roof system.
An exceptional fire barrier, thermal barrier, and re-cover board used in various commercial roofing systems. The patented DensDeck® design employs glass mat facings front and back that are embedded into a water-resistant gypsum core providing excellent fire resistance, moisture resistance, and wind uplift properties.
The unique construction of DensDeck® provides excellent flute spanning that stiffens and provides increased foot traffic resistance to the roof deck. Additionally, DensDeck® has been shown to withstand de-lamination, deterioration, warping, and jobsite damage more effectively than other roofing membrane substrates such as paper-faced gypsum board, fiber board, and perlite insulation.
An exceptional fire barrier, thermal barrier, and re-cover board with a pre-primed surface to make the bond even stronger. The patented DensDeck® design employs glass mat facings front and back that are embedded into a water resistant and moisture resistant treated gypsum core, providing excellent fire resistance, moisture resistance, and wind uplift properties.
The unique construction of DensDeck® Prime Roof Boards provides excellent flute spanning and will help stiffen and stabilize the roof deck. Additionally, DensDeck® Prime has been shown to withstand de-lamination, deterioration, warping, and jobsite damage more effectively than roofing membrane substrates such as paper-faced gypsum board, fiberboard, and perlite insulation.
DensDeck® StormX™ Prime Roof Board is durable and is approved for use in assemblies meeting FM Very Severe Hail (VSH) Classification. DensDeck® StormX™ Prime Roof Board is a reinforced gypsum panel with an enhanced moisture-resistant core and coated glass mat facers and through use of GP's patented EONIC™ Technology maintains a high level of moisture resistance.
DensDeck® StormX™ Prime Roof Board are classified by FM Global for VSH standards for impact resistance helping to reduce roof assembly storm damage.
USG Securock® Brand Gypsum-Fiber Roof Board is a high-performance roof board for use in low-slope roofing systems. Its unique fiber-reinforced, homogeneous composition gives the panel strength and water resistance through to the core.
1/2" (12.7 mm) UltraLight Glass-Mat Roof Board for mechanically attached low slope systems USG Securock® Brand UltraLight Glass-Mat Roof Board is a high-performance roof board for use in low-slope commercial roofing systems. It enhances the durability of the entire roofing system when used as a cover board in single-ply mechanically attached systems.
1/2" (12.7 mm) UltraLight Glass-Mat Roof Board for adhered attached low slope systems. USG Securock® Brand UltraLight Coated Glass-Mat Roof Board is a high-performance roof board for use in low-slop commercial roofing systems. It enhances the durability of the entire roofing system when used as a cover board in single-ply adhered systems.
A high-density fiberboard roof insulation with unique bonding characteristics that ultimately result in excellent adhesion capabilities. This product possesses unique bonding characteristics that ultimately result in excellent adhesion capabilities with the current membrane and other adhesive technology on the market today.
The unique Primed Red Coating allows for a solid membrane bond while still providing optimal square foot per gallon of adhesive coverage, ensuring a quality and cost-effective membrane installation.
PVC Roofing Systems
Suitable for all types of single-ply systems including mechanically attached, ballasted, fully adhered, and RhinoBond®. PVC has excellent flexibility. It also has increased resistance to UV, ozone, chemicals, tears, and punctures. That along with heat-welded seams, a white reflective color, and how simple it is to repair and install makes it the right choice for your job.
Suitable for use in all types of single-ply systems including mechanically attached, ballasted, fully adhered, and RhinoBond®. PVC has excellent flexibility. It also has increased resistance to UV, ozone, chemicals, tears, and punctures. That along with heat-welded seams, a white reflective color, and how simple it is to repair and install makes it the right choice for your job.
Suitable for use in all types of single-ply systems including mechanically attached, ballasted, fully adhered, and RhinoBond®. PVC has excellent flexibility. It also has increased resistance to UV, ozone, chemicals, tears, and punctures. That along with heat-welded seams, a white reflective color, and how simple it is to repair and install makes it the right choice for your job. Guarantees are available up to 25 years when using EverGuard® PVC 80-mil Smooth Membrane.
Suitable for use in all types of single-ply systems including mechanically attached, ballasted, and fully adhered.. Guarantees are available up to 20 years when using EverGuard® PVC 50-mil Fleece-Back Membrane.1 The factory-applied polyester fleece provides additional protection to the membrane including no need for a slip sheet when re-covering over a variety of roofs and enhanced puncture resistance, especially in areas more prone to hail. Efficiency increases 2–3 times when installing fleece-back with Two-Part Canister Low Rise Foam Roofing Adhesive (compared to standard PVC adhesives). Those benefits along with heat-welded seams, a high reflectivity, and how simple it is to repair and install make it the right choice for your job.
Suitable for use in all types of single-ply systems including mechanically attached, ballasted, and fully adhered. Guarantees are available up to 20 years when using EverGuard® PVC 60-mil Fleece-Back Membrane.1 The factory-applied polyester fleece provides additional protection to the membrane including no need for a slip sheet when re-covering over a variety of roofs and enhanced puncture resistance, especially in areas more prone to hail. Efficiency increases 2–3 times when installing fleece-back with Two-Part Canister Low Rise Foam Roofing Adhesive (compared to standard PVC adhesives). Those benefits along with heat-welded seams, a high reflectivity, and how simple it is to repair and install make it the right choice for your job.
Suitable for use in all types of single-ply systems including mechanically attached, ballasted, and fully adhered. Guarantees are available up to 25 years when using EverGuard® PVC 80-mil Fleece-Back Membrane.1 The factory-applied polyester fleece provides additional protection to the membrane including no need for a slip sheet when re-covering over a variety of roofs and enhanced puncture resistance, especially in areas more prone to hail. Efficiency increases 2–3 times when installing fleece-back with Two-Part Canister Low Rise Foam Roofing Adhesive (compared to standard PVC adhesives). Those benefits along with heat-welded seams, a high reflectivity, and how simple it is to repair and install make it the right choice for your job.
Suitable for use in all types of single-ply systems including mechanically attached, ballasted, and fully adhered. PVC has excellent flexibility. It also has increased resistance to UV, ozone, chemicals, tears, and punctures. That along with heat-welded seams, a white reflective color, and how simple it is to repair and install makes it the right choice for your job. Guarantees are available up to 12 years when using EverGuard® PVC XK 50-mil Membrane.
Suitable for use in all types of single-ply systems including mechanically attached, ballasted, and fully adhered. PVC has excellent flexibility. It also has increased resistance to UV, ozone, chemicals, tears, and punctures. That along with heat-welded seams, a white reflective color, and how simple it is to repair and install make it the right choice for your job. Guarantees are available up to 15 years when using EverGuard® PVC XK 60-mil Smooth Membrane.
Suitable for use in all types of single-ply systems including mechanically attached, ballasted, and fully adhered. PVC has excellent flexibility. It also has increased resistance to UV, ozone, chemicals, tears, and punctures. That along with heat-welded seams, a white reflective color, and how simple it is to repair and install makes it the right choice for your job. Guarantees are available up to 20 years when using EverGuard® PVC XK 80-mil Smooth Membrane.
Suitable for use in all types of single-ply systems including mechanically attached, ballasted, and fully adhered. Guarantees are available up to 15 years when using EverGuard® PVC XK 60-mil Fleece-Back Membrane.1 The factory-applied polyester fleece provides additional protection to the membrane including no need for a slip sheet when re-covering over a variety of roofs and enhanced puncture resistance, especially in areas more prone to hail. The addition of KEE to replace plasticizers provides better weathering characteristics. Efficiency increases 2–3 times when installing fleece-back with Two-Part Canister Low Rise Foam Roofing Adhesive (compared to standard PVC adhesives). Those benefits along with heat-welded seams, a high reflectivity, and how simple it is to repair and install make it the right choice for your job.
Suitable for use in all types of single-ply systems including mechanically attached, ballasted, and fully adhered. Guarantees are available up to 20 years when using EverGuard® PVC XK 80-mil Fleece-Back Membrane.1 The factory-applied polyester fleece provides additional protection to the membrane including no need for a slip sheet when re-covering over a variety of roofs and enhanced puncture resistance, especially in areas more prone to hail. The addition of KEE to replace plasticizers provides better weathering characteristics. Efficiency increases 2–3 times when installing fleece-back with Two-Part Canister Low Rise Foam Roofing Adhesive (compared to standard PVC adhesives). Those benefits along with heat-welded seams, a high reflectivity, and how simple it is to repair and install make it the right choice for your job.
PVC Primers & Sealants
A one-part, moisture-cure, self-leveling sealant designed for use in pitch pans on single-ply roof systems. Since moisture-cure sealants cure with moisture in the air, it is suitable for application in damp and cold climates, as well as in dry. EverGuard® One-Part Pourable Sealant is solvent free (less than 25 g/L VOC), contains no isocyanates, and because it is 100% solids, will not shrink upon curing. It is self-leveling, leaving a smooth, professional finished look with good color stability. It does not “outgas" or bubble on damp surfaces as urethane sealants often do.
EverGuard® One-Part Pourable Sealant is elastomeric and has excellent adhesion to most construction materials, has a 20-minute skin-over time, and is paintable within 24 hours. It has a low durometer, which accommodates greater movement in penetration seals than typical urethane sealants. No special tools or mixing is required and can be applied at temperatures as low as 30°F (-1°C).
A one-part, butyl-based high-viscosity sealant, suitable for sealing between flashing membrane and substrate surfaces, behind exposed termination bars, and between roofing membrane and drain flanges.
A white solvent-based synthetic elastomeric sealant.
FlexSeal™ Caulk Grade Sealant is an extremely flexible, durable, and UV resistant sealant. It will not chalk, crack, or peel and is ideal for termination bar, railing, step flashings, or edge metal.
Used to clean exposed or contaminated seams prior to heat welding to remove any residual soap or to revitalize aged membranes.
RepairPro Sealant is a solvent-based synthetic, self-leveling, elastomeric sealant. It is flexible, durable, and can be used on a variety of substrates.
PVC Accessories
One-piece seamless body manufactured from 0.125" 11-gauge spun aluminum used for depressed sump area for improved flow and to facilitate drainage. Incorporates U-Flow® Seal technology, a trademark of OMG Roofing Products, providing a mechanical watertight connection to PVC or cast iron pipes. PVC-coated flange for direct hot-air welding of PVC roof membranes.
With the GAF SpeedTite™ (a trademark of OMG Roofing Products) Mechanical Seal and “drop-in-ready" packaging, the GAF SpeedTite™ Roof Drain is the fastest installed drain on the market. The SpeedTite™ Roof Drain has been designed with a maximum inside diameter drain stem designed for improved flow performance.
EverGuard® PVC UN-55 24" Detailing Membranes are alternative flashing material for penetrations and corners, required wherever preformed vent boots cannot be used. They may be installed on mechanically attached, fully adhered, and RhinoBond®1 systems.
1/8" thick (125 mil) extruded and embossed PVC for maximum traction. The EverGuard® PVC Walkway Roll is required on a GAF-warranted roofing system.
55-mil unreinforced membrane, standard size accommodates most common pipes and conduits. The GAF EverGuard® PVC Conical Pipe Boot is a prefabricated accessory for color EverGuard® PVC Membrane and can flash round penetrations from 1"- 6" (25 mm - 152 mm).
Molded PVC un-reinforced membrane for perfect fit for irregular roof penetrations. EverGuard® pourable sealer pockets are molded from a proprietary PVC formulation engineered to work with EverGuard® PVC single-ply membranes. They eliminate the need for contractors to fabricate a pitch pocket in the field.
Accommodates common pipes from 1''- 8''. Split pipe boots have an opening that can wrap around pipes and conduits and come in three standard sizes (see product properties below). Split pipe boots come with stainless steel clamping rings for the top of the penetration.
Molded Inside corners allow for fast flashing of base and curb corners. EverGuard® PVC Pre-formed Inside Corners are molded from a proprietary PVC formulation engineered to work with EverGuard® PVC single-ply membranes. They may be installed on mechanically attached, fully adhered, and RhinoBond®2 systems.
Accommodates both inside and outside corners of base and curb flashings. EverGuard® PVC Universal Corners are molded from a proprietary PVC formulation engineered to work with EverGuard® PVC single-ply membranes. They may be installed on mechanically attached, fully adhered, and RhinoBond®2 systems.
Molded Accessory for use in flashing outside corners of base and curb flashings. 8" diameter nominal 50-mil non-reinforced PVC membrane manufactured to accommodate imperfect corners and designed for ease of welding in tight areas.
EverGuard® PVC T-Joint Cover Patches create a membrane seal over T-joints that arise when installing an 80-mil EverGuard® PVC system. .080" thick un-reinforced membrane used for cover T-joints in PVC membrane applications
Used to strip-in coated metal flanges and at areas that require a reinforced membrane for flashing.
PVC Compatible Adhesives, Fasteners, & Plates
The LRF Adhesive M is a two-component polyurethane low-rise foam adhesive used to adhere a variety of board stocks to most roof substrates or other insulation boards and fleece-back membranes..
A two-component, polyurethane, low-rise foam adhesive used to adhere a variety of board stocks to most roof substrates.
A two-component, polyurethane, low-rise foam adhesive used to adhere a variety of board stocks to most roof substrates.
An equipment-free canister system that can be used for securing fleece-back membranes.
A specialized, high-performance roofing fastener designed to secure insulation and single-ply membrane to steel, O.S.B., or aluminum roof decks.
A specialized, high-performance roofing fastener designed to secure single-ply membrane to 22-gauge metal decks or lighter.
A non-threaded fastener designed to secure insulation and single-ply membrane to structural concrete.
A glass-filled nylon auger fastener with a 1" head designed to secure insulation and single-ply membranes to gypsum and cementitious wood fiber.
Steel plates made of Galvalume® coated steel made to attach EverGuard® TPO membranes to the substrate.
Steel plates made of Galvalume® coated steel made to attach EverGuard® membranes to the substrate.
Steel plates made of Galvalume® coated steel made to attach EverGuard® TPO membranes to the substrate.
Steel plate to be used with Drill-Tec™ Polymer GypTec™ in certain applications.
An assembled screw and plate designed to secure insulation to steel and wood substrates.
An ergonomic fastening solution for attaching single-ply membranes (Accuseam).
A fastener plate designed to use as the key element to the RhinoBond® single-ply PVC membrane roofing attachment system.
A fastener plate designed to use as the key element to the RhinoBond® single-ply PVC membrane roofing attachment system.
Steel plates made of Galvalume® coated steel made to attach single-ply membranes to a parapet wall.
A masonry anchor designed to attach termination bars to concrete or masonry walls.
The Drill-Tec™ FlatTermination Bar is made of extruded aluminum. The Galvalume® bars have rounded ends and the edges have been deburred.
A masonry anchor designed to attach termination bars to concrete or masonry walls.
Drill-Tec™ Base Sheet Fasteners are precision-formed from coated steel and assembled to a 2.7" (69 mm) Galvalume® plate.
Drill-Tec™ #12 Fasteners have heavier shank & thread diameters than most “standard" roofing fasteners to help secure insulation to steel (18 – 24 gauge) and wood.
Drill-Tec™ #14 Fasteners have a heavier shank & thread diameters than most “heavy duty" roofing fasteners to secure insulation to heavy steel decks (18 - 20 ga.), wood decks, and structural concrete.
Drill-Tec™ LD Fasteners have a deep, coarse thread that provides high pull-out resistance. It can be installed into cementitious wood fiber decks without predrilling.
The specially designed ¾" long pilot point prevents the existing metal roof panel from “jacking" up the threads during the drilling operation, thereby reducing point burnout and breakage.
Made of coated Galvalume® steel, the round design of Drill-Tec™ 3" Steel Plates provides an even distribution of loads and eliminates sharp corners that can damage the insulation.
Drill-Tec™ 3" LD (Lite-Deck) Plates are made of coated Galvalume® steel and their round design provides an even distribution of loads and eliminates sharp corners that can damage the insulation.
Drill-Tec™ 3" GypTec® Plates are made of coated Galvalume® steel and their round design provides an even distribution of loads and eliminates sharp corners that can damage the insulation.
Drill-Tec™ 3" Plastic Locking Plates are made of polypropylene plastic and their round design provides an even distribution of loads and eliminates sharp corners that can damage the insulation.
The Drill-Tec™ ASAP® 3P Assembled Screw and 3" Plastic Locking Plate secures insulation to steel and wood substrates.
The Drill-Tec™ Locking Impact Nail is tube shaped to easily penetrate decking and existing membranes. Locking impact nail for attaching base ply, re-cover board, and insulation to cementitious wood fiber, poured gypsum decks, and lightweight insulating concrete.
AccuTrac® and Accuseam® Plates are ergonomic fastening solutions for attaching insulation and cover boards (AccuTrac®) and single-ply membranes (Accuseam®).
EverGuard® PVC Bonding Adhesive is a contact-type bonding adhesive specially designed for bonding PVC single-ply roofing membranes and flashings to various roofing substrates.
A one-sided, wet lay-in, water-based adhesive useful for bonding smooth EverGuard® PVC membranes to various substrates.
EverGuard® PVC Quick Spray Adhesive is a sprayable, solvent-based contact adhesive useful for bonding smooth EverGuard® PVC and PVC KEE membranes to various substrates
EverGuard® WB 181 Bonding Adhesive is compatible with concrete, masonry, metal, and wood flashing substrates. When installing with fleece-back TPO, EverGuard® WB 181 Bonding Adhesive has an up to 50% faster installation time than traditional smooth, fully-adhered systems. Its low VOC content with little-to-no odor reduces the disruption to building occupants.
PVC Compatible Insulation
An insulation board made of glass fiber-reinforced cellulosic felt facers bonded to a core of isocyanurate foam.
EnergyGuard™ Tapered Polyiso Insulation provides a logical and economical answer for roofs that do not permit adequate positive drainage, like low-slope roofs.
When correctly installed, tapered insulation helps eliminate problems due to ponding water and can extend the longevity of your low-slope roofing system. It is readily available in the two most popular and efficient tapers, 1/8" (3.18 mm) per foot (305 mm) (1%) and 1/4" (6.35 mm) per foot (3.18 mm) (2%).
EnergyGuard™ Ultra Polyiso Insulation consists of coated glass-fiber mat facer laminated to a closed-cell polyisocyanurate foam core. EnergyGuard™ Ultra Polyiso Insulation manufactured in our plants uses the latest technology in manufacturing to provide a product of the highest quality.
EnergyGuard™ Ultra Tapered Polyiso Insulation provides a logical and economical answer for roofs that do not permit adequate positive drainage, like low-slope roofs.
When correctly installed, tapered insulation helps eliminate problems due to ponding water and can extend the longevity of your low-slope roofing system. It is readily available in the two most popular and efficient tapers, 1/8" (3.18 mm) per foot (305 mm) (1%) and 1/4" (6.35 mm) per foot (3.18 mm) (2%).
EnergyGuard™ Barrier Polyiso Insulation is made of coated glass-fiber bonded to a core of isocyanurate foam and achieves an ANSI UL790 roof rating over combustible wood decks with a ½" board thickness.
A non-halogenated polyiso insulation board can help contribute toward a sustainable building design.
A non-halogenated ultra polyiso insulation board that is better for the environment, since it does not contain potentially hazardous halogenated flame-retardant chemicals.
A non-halogenated ultra polyiso insulation board that is better for the environment, since it does not contain potentially hazardous halogenated flame-retardant chemicals.
EnergyGuard™ NH Barrier Polyiso Roof Insulation board is made of coated glass-fiber bonded to a core of isocyanurate foam and achieves an ANSI UL 790 roof rating over combustible wood decks with a ½" board thickness without the use of halogenated flame retardants.
This product is Red List Free certified, holds both an Environmental Product Declaration (EPD) and a Health Product Declaration (HPD) making it your best choice for a sustainable building design.
PVC Compatible Cover Boards
An exceptional fire barrier, thermal barrier, and re-cover board used in various commercial roofing systems.
An exceptional fire barrier, thermal barrier, and re-cover board with a pre-primed surface to make the bond even stronger.
DensDeck® StormX™ Prime Roof Board is durable and is approved for use in assemblies meeting FM Very Severe Hail (VSH) Classification.
USG Securock® Brand Gypsum-Fiber Roof Board is a high-performance roof board for use in low-slope roofing systems. Its unique fiber-reinforced, homogeneous composition gives the panel strength and water resistance through to the core.
USG Securock® Brand UltraLight Glass-Mat Roof Board is a high-performance roof board for use in low-slope commercial roofing systems. It enhances the durability of the entire roofing system when used as a cover board in single-ply mechanically attached systems.
UltraLight Glass-Mat Roof Board for adhered attached low-slope systems.
A high-density fiberboard roof insulation with unique bonding characteristics that ultimately result in excellent adhesion capabilities.
Durable coated glass fiber facer (CGF), bonded to a core of high-density polyiso, and designed to be used as a cover board for low-slope roof systems.
Flat non-halogenated high density >80 psi cover board, manufactured to durable CGF facers, is the sustainable choice for added protection from moisture, foot traffic and weather for low slope roof systems.
Flat non-halogenated high density >110 psi cover board, manufactured to durable CGF facers, is the sustainable choice for added protection from moisture, foot traffic and weather for low slope roof systems.
EnergyGuard™ HD Barrier Achieves an ANSI UL790 roof rating over combustible wood decks without the use of a slip sheet and provides a sturdy substrate and protection for a roofing system.
PVC Compatible Perimeter Edge Metal
EverGuard Coping is an FM-approved and ES-1-tested coping system with 20-gauge cleat designed to channel water to the roof, eliminating the need for caulking.
Two-piece system consisting of coping clips and coping cap helps prevent leaks and save on installation costs.
Whether folded, metal-locked, or welded, GAF Edge Corners and Accessories come premanufactured and ready to install for a clean finished look with no additional field labor. True welded radius, matching corners, end caps, and other accessories are factory fabricated. Comes in a variety of colors.
Whether folded, metal-locked, or welded, GAF Edge Corners and Accessories come pre-manufactured and ready to install for a clean finished look with no additional field labor. True welded radius, matching corners, end caps, and other accessories are factory fabricated. Comes in a variety of colors.
EverGuard® EdgeBox RI is a perimeter edge metal blocking system made of engineered metal replacement system for roof nailers.
Whether folded, metal-locked, or welded, GAF Edge Corners and Accessories come pre-manufactured and ready to install for a clean finished look with no additional field labor. True welded radius, matching corners, end caps, and other accessories are factory fabricated. EverGuard® WR Box Gutters are 1-in. wide extruded internal gutter brackets for strength and support.
Whether folded, metal-locked, or welded, GAF Edge Corners and Accessories come premanufactured and ready to install for a clean finished look with no additional field labor. True welded radius, matching corners, end caps, and other accessories are factory fabricated. EverGuard® WR Offset Box Gutters are 1" wide extruded internal gutter brackets for strength and support.
Whether folded, metal-locked, or welded, GAF Edge Corners and Accessories come premanufactured and ready to install for a clean finished look with no additional field labor. True welded radius, matching corners, end caps, and other accessories are factory fabricated. EverGuard® WR Chamfer Box Gutters have a 1-in. wide extruded internal gutter bracket for strength and support.
EverGuard® EZ Fascia is made of formed galvanized steel, formed aluminum, or heavy-duty extruded aluminum for use with single-ply, Mod Bit, or BUR roofing systems.
Economically prefabricated metal edge for use with single-ply, modified, or BUR roof systems.
Everguard® Pro Extended Fascia clamps membrane like a termination bar and prevents wind & water from blowing under membrane.
A two-piece snap-on fascia system with heavy-duty aluminum retainer to improve contractor productivity and enhance roof system performance.
This 24-gauge galvanized cleat clamps single-ply roof membrane against building like a termination bar to help prevent leaks.
Free-floating aluminum fascia for use with single-ply, Mod Bit, or BUR roofing systems.
FM-approved and ES-1-tested snap-on fascia system that is an economical solution for single-ply membranes that are less than 60-mil thick.
Tested per ANSI/SPRI/FM 4435/ES-1 and easy to install.
Large 26-gauge metal perforations ensure strong membrane-to-membrane adhesion.
PVC Vapor Barriers & Slip Sheets
A tough, non-breathable synthetic anchor sheet designed and manufactured to meet industry and code requirements for self-adhered low-slope roofing applications. StormSafe™ Anchor Sheet's woven fabric creates a tough, durable reinforcement and its polypropylene coating makes it suitable for many applications.
StormSafe™ Anchor Sheet is alkaline resistant, making it suitable for use over lightweight insulating concrete systems. The tough woven fabric makes it extremely tear resistant. In addition, the polypropylene coating ensures a good bond with both the butyl-adhesive of Freedom™ membranes and the SBS modified adhesive of LIBERTY™ SA Base/Ply and LIBERTY™ Cap membranes.
A unique, patent-pending, fire-resistant slip sheet for installation within roofing assemblies where an increased fire rating is desired. It delivers superior protection against flame penetration and, in some cases, flame spread when installed in accordance with GAF Roofing System Specifications. It offers the highest fire ratings. One layer of VersaShield® Solo™ Fire-Resistant Slip Sheet qualifies for UL Class A Fire Ratings over combustible decks with no incline limitations. Our proprietary fire-resistant coating is applied to a heavy weight, dimensionally-stable fiberglass mat to ensure VersaShield® Solo™ Fire-Resistant Slip Sheet will roll out smoothly and lay flat.
Self-Adhered vapor retarder providing six (6) squares of coverage. GAF SA Vapor Retarder XL is a self-adhered membrane used as a vapor retarder on insulated roof syste
Roof Coating Systems
GAF Acrylic Top Coat is a water-based, acrylic elastomeric top coat that is part of the GAF Roof Coating System. The GAF Acrylic Top Coat is designed to be applied over Acrylic Base Coat.
GAF Acrylic Top Coat forms a waterproof elastomeric seal, uniformly covering the substrate to form a monolithic coating that helps provide protection from normal weathering, aging, and ultraviolet exposure.
An elastomeric acrylic coating used in a base/top coat system to improve the adhesion of GAF Acrylic Top Coat. GAF Acrylic Base Coat utilizes the latest advances in acrylic technology to improve adhesion of GAF Acrylic Top Coat and to provide bleed blocking on asphalt roofs. Designed for easy application with conventional or airless equipment, as well as a brush or roller.
A professional grade, water-based, acrylic elastomeric coating that is part of the GAF Premium Acrylic HydroStop® Coating System. GAF Premium Acrylic HydroStop® Top Coat can be used in a variety of substrates to help provide protection against damage from exposure to UV and weather elements. Used in conjunction with HydroStop® Base Coat and Premium Fabric, it creates the GAF Premium Acrylic HydroStop® System, a liquid-applied membrane for recover, reroof, and, new roof applications.
A water-based acrylic base coat. Used in conjunction with the Premium Acrylic HydroStop® Top Coat and the Premium Fabric, it creates the GAF Premium Acrylic HydroStop® System.
A water-based, acrylic elastomeric top coat that is part of the GAF Acrylic Coating System. GAF High Tensile Acrylic Top Coat is designed to be applied over GAF Acrylic Base Coat. It has high tensile emulsion polymers combined with reinforcing pigments for strong, physical properties and durability that help provide protection against damage from exposure to UV and weather elements.
A water-based acrylic base coat used in a base/top coat system to improve the adhesion of GAF AcrylicTop Coat and provide bleed-blocking on asphalt roof. GAF Bleed-Block Acrylic Base Coat improves the adhesion of GAF Acrylic Top Coat and provides bleed-blocking on asphalt roofs. It is designed for easy application with conventional or airless spray equipment, as well as a brush or roller.
A water-based roof coating designed to coat asphalt bleed-out at the seams of installed EnergyCap™ membranes. GAF EnergyCote™ Roof Coating is flexible and, due to unique emulsion chemistry, resists unsightly bleed-through over asphalt substrates better than other coating systems. It gives a uniform, brilliant white finish across the whole roof area. (formerly known as United Coatings™ EnergyCote™ Roof Coating )
FireOut™ Fire Barrier Coating is a low-VOC, water-based coating system that provides outstanding flame spread and penetration protection to combustible roof decks in the event of fire. Its rapid application and drying time provides the speed and simplicity to accelerate projects and save time and money over conventional gypsum board or fire-resistant slip sheet systems.
A high-solids, moisture-cure silicone coating that provides protection against weather elements, UV rays, and leaks due to ponding water for a variety of substrates..
GAF Unisil Silicone Roof Coating provides protection against weather elements and UV rays, and enhanced protection against algae, mold, and mildew for a variety of substrates.
GAF Surface Seal SB Roof Coating is a solvent-based, sprayable thermoplastic rubber coating that cures to form a seamless rubber membrane. It is highly reflective, provides extra protection, and is highly flexible to accommodate temperature-related expansion and contraction of the roof system. (formerly known as United Coatings™ Surface Seal SB)
An innovative technology designed to deliver the proven durability and performance of traditional KYNAR® PVDF coatings. GAF Kymax Coating is an excellent barrier to plasticizer migration and is effective in preventing asphalt bleed-through. It is recommended whenever exceptional weatherability and/or reflectivity are required, whether the threat is algae, mildew, dirt, or industrial fallout (formerly known as United Coatings™ Kymax™ Coating).
A high-solids, moisture-catalyzed, single-component polyurethane base coat. GAF Elastuff® 101 Base Roof Coating, when used along with GAF Elastuff® 103 Roof Coating, creates a roof coating system that provides an excellent balance of tensile strength, elongation, and hardness, along with excellent durability, dirt and mildew resistance, chemical resistance, weatherproofing, and high abrasion and impact resistance (formerly known as United Coatings™ Elastuff® 101 Base Roof Coating).
A high-solids, moisture-catalyzed, dual-component polyurethane coating. GAF Elastuff® 103 Roof Coating, when used with Elastuff® 101 Base Coat, creates a roof coating system that provides an excellent balance of tensile strength, elongation, and hardness, along with excellent durability, dirt and mildew resistance, chemical resistance, weatherproofing, and high abrasion and impact resistance. (formerly known as United Coatings™ Elastuff® 103 Roof Coating)
Roof Coating Primers, Cleaners, & Cement
GAF EPDM Activator Cleaner is a water-based rinsable primer used directly on EPDM applications. It can deeply clean EPDM by removing dirt, grit, talc, and oxidation with very little effort to prepare the EPDM substrate. (formerly known as CleanAct Rinsable Primer)
GAF Metal Roof Primer is a water-based, medium viscosity, premium-quality acrylic primer. It is effective in enhancing adhesion over metal substrates providing protection against rust and corrosion. (formerly known as Acrylex 400 Primer )
A two-component, water-based, 1-to-1 ratio primer. It increases the bond of acrylic, polyurethane, butyl, and silicone coats over most new or existing roof, deck, and wall substrates, as well as existing coatings. It also helps block asphaltic bleeding.
A VOC-compliant, solvent-based thermoplastic liquid to be applied to new or aged TPO membranes. TPO Red Primer is slightly tinted to distinguish primed areas on bright white TPO membranes. It is VOC compliant and easy to install; it rolls on with a foam roller and dries quickly. Application of coating or sealant can begin as soon as the primer has dried completely.
A single-component epoxy primer/sealer designed to penetrate and seal porous substrates. Epoxy Primer is designed to penetrate and seal porous substrates and to improve the adhesion of high-performance top coats. It helps to “solidify" punky or chalky conditions; increases the bond of acrylic, polyurethane, butyl, and epoxy top coats to a variety of surfaces.
Product developed for the proper cleaning of existing elastomeric coatings on roofs, metal surfaces, concrete, and masonry substrates as well as uncoated roof, deck, and wall surfaces. GAF Cleaning Concentrate Cleaner is non-toxic and leaves no pollutants or contaminating by-products to damage the environment. It has excellent cleaning capabilities with most types of coatings including acrylic, polyurethane silicone and Hypalon®. Because it is 100 % biodegradable, it can be washed off the surface without any harmful effects to the environment or ground vegetation. It penetrates the old coating, lifting the oxidized material, dirt, grease, and other contaminants into suspension for easy flushing from the substrate, leaving behind an acceptable surface for re-coating. (formerly known as United Coatings™ United Cleaning Concentrate (UCC))
A unique blend of cement and aggregate that, when mixed with HydroStop® BarrierGuard® acrylic resin and water, creates a mixture that can create a textured, slip-resistant surface. HydroStop® Knockdown Texture Cement improves the appearance of walkable decks and increases design variety for HydroStop® TrafficCoat Deck Coating applications. It conceals HydroStop® PremiumCoat® Fabric lap lines for a more consistent finished surface, and is able to withstand foot traffic and inclement weather.
Roof Coating Accessories
A clear blended solvent used for preparing the substrate to receive United Coatings™ PMMA Flashing.
A reactive agent used to induce curing of United Coatings™ PMMA Flashing Resins, supplied as a white granular powder in premeasured packets.
A non-woven, needle-punched polyester fabric reinforcement specially designed for use with the United Coatings™ PMMA Flashing System.