GE Silicones

Construction Sealants

CONTACT INFO
13620 Reese Blvd. E. Suite 310
Huntersville, NC 28078
Toll Free: 877-943-7325
Phone: 704-996-7164
Continuing Education Logo
Request for information GE Silicones Contact Us / RFI

A high-strength weatherproofing silicone sealant and structural glazing adhesive that provides extended tooling time and withstands significant joint movement. Supplied as a paste, SCS2000 is a one-component, medium-modulus, neutral-cure silicone for use with a wide variety of materials in new and remedial projects. Capable of adhesion to a wide variety of substrates, able to withstand harsh weather conditions, and exhibiting the movement capability required of complex designs, SCS2000 is an exceptional choice for a multitude of both weathersealing and structural glazing applications.


Rated 5 based on 1 product reviews

As a substitute for organic sealants in a range of applications, SCS9000 does not sacrifice silicone durability for aesthetic appeal. It is specially formulated to reduce, and often eliminate, dirt pick-up, surface streaking and staining on many substrates. SCS9000 is a premium one-component, medium-modulous, neutral cure silicone sealant useful on a wide variety of materials in new or remedial applications. Supplied as a paste, SCS9000 produces a durable silicone rubber joint sealant.


Rated 5 based on 1 product reviews
A low-modulus weatherproofing silicone sealant that can provide extreme joint movement capability for applications where low bondline stress is desired. Supplied as a paste, SCS2700 produces a durable rubber joint sealant upon cure.
Rated 5 based on 1 product reviews
An acetoxy silicone sealant with a fungicide that guards the cured sealant against mold and mildew in areas that will be exposed to moisture, heat, and humidity.
Rated 5 based on 1 product reviews