GGI (General Glass International)
GGI (General Glass International)
Architectural Glass
CONTACT INFO
101 Venture Way
Secaucus, NJ 07094-1808
Toll Free: 800-431-2042
Phone: 201-553-1850
Continuing Education Logo
Request for information GGI (General Glass International) Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
press releases
building construction projects
SOCIAL

Alice® Direct-to-Glass Printing

Alice® direct-to-glass digital ceramic printing, powered by Dip-Tech, enables any design to be reproduced in glass. Ceramic frit is digitally jetted onto the surface of the glass then baked into the glass during the tempering process resulting in durable, decorative and functional glass. Direct-to-glass printing offers significant benefits over traditional silk-screen printing and printed interlayers.



Rated 5 based on 1 product reviews

ORNILUX® Bird Protection Glass

Researchers estimate that hundreds of millions of birds are killed each year in North America due to collisions with glass on human-built structures, making bird collisions one of the most significant causes of avain mortality globally. ORNILUX provides bird protection without compromising thermal performance or light transmission.

Rated 5 based on 1 product reviews

Spandrel Glass

GGI is an Approved Factory Fabricator of OPACI-COAT-300®, an environmentally friendly water-based silicone coating manufactured by ICD High Performance Coatings + Chemistries. Ideal for spandrel glass and wall cladding, the OPACI-COAT-300® coating is used to produce glass solutions designed for non-vision applications. Spandrel glass is typically used on the building facade to obscure the view of mechanical systems, insulation, slab ends and other unsightly construction components. Spandrel glass can be used in insulating glass units along with the low-emissivity glass specified for a harmonious aesthetic - or, in contrast to the building envelope. OPACI-COAT-300® is available in a broad range of standard and custom colors. LEED and Health Product Declaration documentation, Mindful Materials library and AIA continuing education courses available.

 

Color Chip Brochure

Data Sheet

 

Rated 5 based on 1 product reviews