Gilkey Window Commercial Division
Gilkey Window Commercial Division
Commercial Windows and Doors
CONTACT INFO
3625 Hauck Rd.
Cincinnati, OH 45241
Toll Free: 800-878-7771
Phone: 513-769-9663
Request for information Gilkey Window Commercial Division Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
press releases
SOCIAL

Fiberglass & Vinyl Replacement Windows

Once you decide that you need windows for your home, the next step is choosing the frame material. The material you choose will have a significant impact on the appearance of your home, as well as the overall cost. Most customers contact us when they are trying to make this decision for additional information and advice, and we encourage them to ask as many questions as they can. We are here to help you make this important decision.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Double Hung Windows

Double hung windows are the classic style of windows. You see this design on the majority of homes throughout the Midwest, but the design appears different on almost all homes. Double hung windows are vertical opening windows that feature two different sashes that slide past each other. These windows are extremely functional and are one of our most popular options.
Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Casement Windows

With soft, slim profiles and endless design versatility, casement and awning windows offer the best in beauty and efficiency.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Sliding Windows

Slider windows are similar to double hung windows, but operate by sliding sideways instead of vertically. Homeowners often choose slider windows because they are easier to open than double hung windows. Gilkey slider windows feature our same honeycomb frame for longevity and strength, and are offered in a 2-panel or 3-panel option.
Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Bay Windows

Bay windows create a nook or “bay" that's perfect for a little extra decorating or sitting space. They extend out from your home a little, but they also give you the opportunity to add decorative dormers above each of your windows. As a result, your home will exhibit some Old World charm both inside and out.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Bay & Bow Windows

Bay windows create a nook or “bay" that's perfect for a little extra decorating or sitting space. They extend out from your home a little, but they also give you the opportunity to add decorative dormers above each of your windows. As a result, your home will exhibit some Old World charm both inside and out.
Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Glazing Selection

Once you decide that you need windows for your home, the next step is choosing the frame material.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Laminate Options

Gilkey's Cool Color Foils are designed to withstand the damaging effects of the sun and whatever else Mother Nature can throw at it. The laminate is made up of 3 layers which makes it even more efficient in reducing heat absorption, especially on dark surfaces.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Laminate Gallery

Our laminate finish will maintain a truer color match than any painted coating. The laminate is about 8 times thicker than most painted products and about 4 times thicker than a cap stock product that other window manufacturers use.



Rated 5 based on 1 product reviews

Patio Doors

Patio door design that allows for optional one-inch thick, triple-glazed sealed units, with or without integrated aluminum blinds.
Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS CATALOGS VIDEOS

Entry Doors

Gilkey provides a seemingly endless variety of entry door styles to ensure that each and every customer can choose the door that meets their needs, and best suits their home. You can choose from a wide variety of stock doors, or pick from many additional options to fully customize the appearance in order to create the exact door of your dreams.
Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS CATALOGS VIDEOS