Genius Series Washers offer exceptionally reinforced strength and durability for years of constant use; unrivaled Bluetooth and IoT (internet of things) connectivity for quick programming, simplified laundry management, and remote software updates; faster acceleration for remarkable productivity and industry-best efficiency; as well as advanced ergonomics, including a big door opening and extra-large, waterproof user interface
Designed to lower gas, water and electrical costs while improving productivity, E-Series High- Performance Washer-Extractors deliver high-speed extract, an easy-to-install freestanding design, unmatched durability, and the ultimate in programmability! View product brochure.
E-Series soft-mount washers are available in 20- to 255-pound capacity models.
EH020 - 20lb capacity washer
EH030 - 30lb capacity washer
EH040 - 40lb capacity washer
EH060 - 60lb capacity washer
EH080 - 80lb capacity washer
EH090 - 90lb capacity washer
EH130 Stat -130lb capacity washer
EH130 Tilt - 130lb capacity washer
EH190 Stat -190lb capacity washer
EH190 Tilt - 190lb capacity washer
EH255 Stat - 255lb capacity washer
EH255 Tilt - 255lb capacity washer
Continental E-Series ExpressWash Washer-Extractors deliver unmatched energy efficiency to return dollars to your bottom line. Advanced engineering brings high-speed performance, a simple-to-install freestanding design, unmatched durability, exclusive features and the ultimate in programmability to vended laundries. ExpressWash High-Performance Card- and Coin-Operated Commercial Washing Machines are available in 20-, 30-, 40-, 60-, 80- and 90-pound capacities.
EH020 - 20lb Capacity Washer
EH030 - 30lb Capacity Washer
EH040 - 40lb Capacity Washer
EH060 - 60lb Capacity Washer
EH080 - 80lb Capacity Washer
EH090 - 90lb Capacity Washer
EH130 - 130lb Capacity Washer
RMG-Series Washer-Extractors deliver energy-efficiency, six programmable extract speeds up to 200 G-force, a highly flexible control, and a compact design. Engineered to outperform other hard-mount washers on the market, RMG Washers are backed by a leading factory warranty.
RMG-Series hard-mount washers are available in 33-, 40-, 55- and 70-pound capacity models.
RMG033 - 33lb capacity washer
RMG040 - 40lb capacity washer
RMG055 - 55lb capacity washer
RMG070 - 70lb capacity washer
The REM-Series Washer-Extractor delivers a high-performance, small-load solution for on-premise laundries looking to improve laundry productivity, extend linen life and cut utility costs.
REM-Series hard-mount washer is available in a 25-pound capacity model.
REM025 - 25lb capacity washer
The LG Platinum Commercial Laundry System offers laundries unrivaled energy- efficiency, programmability, installation flexibility and durability. LG Platinum Commercial Washers and Dryers are available in electric and natural gas models, and are configurable to meet the needs of any on-premise laundry application, including those at spas, salons, vet clinics and restaurants.
LG Platinum Commercial Washers are available in 22.5- and 35-pound capacity models.
GCWM1069 - 22.5lb capacity washer
TCW2013 - 35lb capacity washer
G Commercial Washers and Dryers deliver unmatched efficiency, commercial durability, simple operation and high spin speeds for reduced drying times and quicker customer rotation rates. Offering a soft-mount design for easy installations and quiet operation, LG Commercial Washers and Dryers are available in gas and electric models, as well as space-saving stack options. Choose from the 35-pound capacity LG Titan Pro Washer/Dryer or 22.5-pound capacity LG Platinum Washer/Dryer.
Giant C 22.5-pound capacity Washer
Titan Pro 35-pound capacity Washer
Ideal for small load applications, EconoWash top-load commercial washers use less water than most toploads and are constructed for longevity. It features a durable porcelain enamel washtub, a scratch-resistant, hard-baked porcelain enamel top and lid, a heavy-duty, two-speed motor and a corrosion-resistant polypropylene pump - all wrapped up in a rugged galvanized steel cabinet!
EconoWash Commercial Washers are available in singleload capacity models.
Engineered for unmatched drying efficiency, programmability and ease-of-use, ProDry2+ Dryers deliver premium features that work in concert to dramatically increase laundry productivity, reduce linen wear and enhance drying quality.
ProDry2+ dryers are available in 30- to 205-pound capacity models.
CG2535+ - up to 35lb capacity dryer
CG55-65+ - up to 65lb capacity dryer
CG75-85 - up to 85lb capacity dryer
CG115-125 - up to 125lb capacity dryer
CG165-175 - up to 175lb capacity dryer
CG195-205 - up to 205lb capacity dryer
Designed to pack more capacity and productivity into a smaller footprint, ProDry2+ Stack Drying Tumblers deliver unmatched drying efficiency, superior programmability and ease-of-use. The twin-motor ProDry2+ Stack Dryers deliver premium features that work in concert to dramatically increase laundry productivity, reduce linen wear and enhance drying quality and efficiency.
ProDry2+ stack dryers are available in 30- and45-pound stacked capacity models.
CG30X2 - up to 30lb capacity per pocket dryer
CG45X2 - up to 45lb capacity per pocket dryer
The CG85-95S Dryer delivers unrivaled performance, programmability and smooth advanced drying technology to a new, industry unique capacity of 85-95 pound load weight. Smart construction keeps heat inside the dryer, removing load moisture while ensuring a cool and whisper quiet work environment, shorter dry times, lower energy bills and maximum throughput in a compact
footprint.
Available in in natural gas (LP), electric and steam heated models
CG85-95S - up to 95lb capacity per pocket dryer
Equipped with an oversized door, dryer window and cylinder light, E-Series commercial dryers are not only easy to use, they are incredibly efficient! With up to 25-pounds of capacity and gas or electric heat, E-Series commercial dryers are the right choice for any on-premise laundry with small load requirements. Loaded with industrial-grade features that ensure durability and simplify maintenance, E-Series commercial dryers are built to last.
KDE/KDG - up to 25lb capacity dryer
The advanced engineering of ExpressDry+ Dryers simplifies installation and ease of use, drastically reduces gas consumption and downtime, and boosts profit potential. Reliable and efficient, ExpressDry+ Drying Tumblers are available in 30-, 55- and 75-pound capacity single-pocket units, and 30- and 45-pound capacity dual-pocket stacks.
KTT30+ - up to 30lb capacity per pocket
KTT45+ - up to 40lb capacity per pocket
KT030+ - up to 30lb capacity
KT055+ - up to 55lb capacity
KT075+ - up to 75lb capacity
The LG commercial dryer is simple to use. The control panel features a digital display illuminating cycle time countdown, while LED lights indicate cycle status. operators simply select one of the four fabric options ™ Whites & Color (high heat), Perm. Press (medium heat), Delicates (low heat), or No Heat ™ then press the start button. An end-of-cycle tone sounds upon cycle completion, and an extra-large door makes loading and unloading a snap!
GDL1329 – up to 22.5lb capacity dryer (single & stacked models)
EconoDry dryers are not only easy to use they dry laundry incredibly fast! Designed for minimal maintenance and simplified serviceability, the drying tumbler features a lint filter that's easy to reach and clean, but doesn't get in the way. Equipped with an oversized door opening, EconoDry dryers make loading and unloading a snap using a sensible ergonomic design.
KDE/KDG - up to 18lb capacity dryer
KSE/KSG - up to 18lb capacity per pocket stacked dryer
The ExpressDry Gear Dryer and the ExpressDry Special Ops Gear Dryer safely and quickly dry personal protective equipment, including turnout gear, special operations suits, helmets, gloves, boots, facemasks and self-contained breathing apparatuses (SCBAs). NFPA compliant, ExpressDry Gear Dryers accommodate multiple sets of turnout and/or special ops gear simultaneously - ensuring they are safely dried and returned to service in hours, not days.
XD4/XDH4 - holds up to 4 gear sets
XD6/XDH6 - holds up to 6 gear sets
XD8/XDH8 – holds up to 8 gear sets
XDIHT - holds up to 4 sets of gear sets
Express Clean™, a dispensing system that combines detergents, brighteners and softeners, is designed for vended laundries that feature washers with automatic chemical injection. Self-contained within a transparent cabinet, Express Clean chemistry is automatically injected into the wash cycle at the perfect moment during the wash process. Customers simply load the washer, enter their desired cycle and press start.
Express Flatwork Ironers are designed to streamline laundry operations with unique features that ensure improved flexibility, heightened production and the highest-quality finishing standards.
Available in multiple finishing widths and 13- or 20-inch diameter rolls, Express Ironers quickly and properly finish damp flat goods without the need for time consuming dryer conditioning.
Engineered for medium- and high-volume laundries where space is at a premium, the CompactPro 5-in-One Ironing System not only features a compact design, it quickly feeds, irons, folds, stacks and accumulates at speeds of up to 49-feet-per-minute - improving PPOH (pounds per operator hour).
CP24130
CP32130
Continental's E-Series laundry equipment can tackle any healthcare cleaning job ™ and in the process ™ cut utility and labor expenses and dramatically improve laundry productivity. Most nursing homes, clinics and hospitals are concerned with improving laundry production™getting more done faster! But, quality is also of the utmost importance. With Continental's E-Series commercial washer-extractors, healthcare operations can properly wash a variety of items thoroughly and consistently while improving production dramatically. Sheets, towels, bed pads, blankets, personal items, mop heads and rugs, can all be cleaned using one machine that's properly programmed. Programmability and high-speed extract are key washer capabilities for healthcare facilities. Continental's E-Series laundry equipment ™ no matter the load ™ fits the bill.
Continental high-performance laundry equipment not only boosts profits by decreasing water, gas and electricity usage, the equipment maximizes laundry productivity using less labor. Thanks to Continental high-performance commercial washers, dryers
and flatwork ironers, hotels reduce utility and labor costs, and in the process, elevate their green marketability and appeal.
In any medical profession, an efficient laundry system is a must for a clean and sanitary operation™and veterinary clinics are no exception. Continental Girbau's E-Series Laundry Equipment provides the perfect blend of efficiency and quality to ensure veterinarians and their assistants can focus on helping animals instead of being tied down by the laundry process.