Hager Companies

Door Hardware

CONTACT INFO
139 Victor St.
St. Louis, MO 63104
Toll Free: 800-325-9995
Phone: 314-772-4400
Continuing Education Logo
Request for information Hager Companies Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

Applications 

  • Heavy duty commercial, industrial, institutional

  • Non-handed (Except for 33 classroom function)

  • Standard mortise cylinder or Small Format Interchangeable Core housing available

Ideal for the following pocket door sets and kits: Pocket Door Sets: 9110, 9130, 9678, 9901 Pocket Door Kits: 9628, 9629, 9630, 9631, 9850

3800 Series - Mortise - Grade 1

Accessories

3918 - Tapered Cylinder Collar
3928 - Flat Cylinder Collar
3968 - Aluminum Blocking Ring
3985 - Standard Lip Strike
3986 - Extended Lip Strike
3987 - Standard Lip Strike
3988 - Extended Lip Strike
3989 - Flat Lip Strike
3990 - Extended Flat Lip Strike
3991 - No Lip Strike
3999 - No Lip Strike

 

 

Rated 5 based on 1 product reviews

Applications 

  • Auxiliary and primary locking

  • Non-handed

  • Conventional cylinder or Small Format Interchangeable Core housing available

 

3200 Series

3200 - Grade 2 Deadlock

 

Accessories

3940 -2-3/4" (70 mm) Backset Latchbolt Standard
3941 - 2-3/8" (60 mm) Backset Latchbolt Optional
3942 - 2-3/8" - 2-3/4" Adjustable BS Latchbolt
3929 - ASA Deadbolt Strike Optional
3930 - Strike Plate Standard


 

Rated 5 based on 1 product reviews

Applications

  • Auxiliary and primary locking

  • Non-handed

  • Conventional cylinder or Small Format Interchangeable Core housing available

 

3100 Series

3100 -Grade 1 Deadlock

 

Accessories

3940 -2-3/4" (70 mm) Backset Latchbolt Standard

3941 - 2-3/8" (60 mm) Backset Latchbolt Optional

3929 - ASA Deadbolt Strike Optional

3930 - Strike Plate Standard

 

Rated 5 based on 1 product reviews

Notes

  • Self-adjusting case for beveled doors

  • Stopworks are incorporated in thumbturn

  • Breakable spindles to prevent lock from unlocking or being damaged

  • Non-handed, stainless steel, deadlocking bar

  • Concealed thru-bolts

  • Field reversible

  • Standard mortise cylinder or Small Format Interchangeable Core housing available

  • Heavy duty commercial, industrial, institutional

  • BHMA Certified Grade 1, Series 100, Security with standard mortise cylinder



 

Rated 5 based on 1 product reviews

Notes

  • Self-adjusting case for beveled doors
  • Stopworks are incorporated in thumbturn
  • Breakable spindles to prevent lock from unlocking or being damaged
  • Non-handed, stainless steel, deadlocking bar
  • Concealed thru-bolts
  • Field reversible
  • Standard mortise cylinder or Small Format Interchangeable
  • Core housing available
  • Heavy duty commercial, industrial, institutional - BHMA Certified Grade 1, Series 100, Security with standard mortise cylinder



 

Rated 5 based on 1 product reviews

Notes

  • Self-adjusting case for beveled doors
  • Heavy duty commercial, industrial, institutional
  • Non-handed
  • Standard mortise cylinder or Small Format Interchangeable
  • Core housing available



 

Rated 5 based on 1 product reviews

Notes

  • Self-adjusting case for beveled doors
  • Heavy duty commercial, industrial, institutional
  • Non-handed
  • Standard mortise cylinder or Small Format Interchangeable
  • Core housing available



 

Rated 5 based on 1 product reviews

Fixed Cylinder Kit. Includes two (2) operating keys. Solid Brass.

Notes

  • 7-Pin Cylinder

  • Available keying: KA, KD, 0BIT, MK and CMK

  • (2) Key blanks provided

  • Tailpiece Optional

Rated 5 based on 1 product reviews

Application

  • ANSI A8133
  • Handed (specify when ordering)
  • With door closer use ball bearing hinge
  • For use with medium weight doors or doors requiring medium frequency service



 

Rated 5 based on 1 product reviews
  • Full Mortise, Spring Hinge, Standard Weight
Rated 5 based on 1 product reviews

Application 

  • ANSI A8133
  • Five knuckle
  • Non-rising removable pin with button tip and plug
  • With door closer use ball bearing hinge
  • For use on medium weight doors or doors requiring medium frequency service



 

Rated 5 based on 1 product reviews

Application

  • For use on medium weight hollow metal doors with channel iron frames requiring medium frequency service.
Rated 5 based on 1 product reviews

Application

  • For square edge doors, and for use in hospitals or other institutional type buildings.
Rated 5 based on 1 product reviews

Applications

  • For use on heavy weight doors receiving high frequency use.
Rated 5 based on 1 product reviews

Applications

  • For use on heavy weight doors ranging from 250-600 lbs.

 


 

Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews