The HALFEN USA Inc. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

HALFEN USA Inc.
CONTENT
HALFEN USA Inc.
CONTENT
FK4 Brickwork Support System image

FK4 Brickwork Support System

HALFEN FK4 Brickwork Supports are the eco-efficient alternative to traditional shelf angles. The increased demand for energy efficient structures has led to requirements for thicker insulation, resulting in larger wall cavities. HALFEN FK4 Brickwork Supports are able to accommodate this challenge using a thinner, lighter system than that of a traditional shelf angle. This system can be used in combination with HALFEN Anchor Channels to allow for an easy and adjustable connection. HALFEN FK4 Brickwork Supports are offset from the main structure allowing insulation to span continuously behind. This increases the energy efficiency of the outer shell by reducing thermal bridging. The hot dipped galvanized system provides a high level of corrosion resistance. The HALFEN HK4 Brickwork Supports are a stainless steel alternative for more extreme environmental conditions. The FK-4 system allows for continuous span of insulation, increasing the overall efficiency of the structure.
Rated 5 based on 1 product reviews
DETAN Rod Systems image

DETAN Rod Systems

HALFEN DETAN Rod Systems are designed to enable the architect to bring to life structurally sound creations without compromising on aesthetics. DETAN Rod Systems are used for structural bracing (tension and compression) where an architectural or aesthetic quality is desired. Available in high strength carbon and stainless steels, DETAN has a vast range of rod diameters and lengths, making it suitable for limitless applications. Engineering support provided throughout the design phase.
Rated 5 based on 1 product reviews
HTA - Anchor Channels image

HTA - Anchor Channels

Besides offering excellent adjustability HTA Anchor Channels enable fast-track construction and cost savings through a simple and quick installation. HALFEN Anchor Channels offer the ideal solution for easy-to-install, adjustable connections. HALFEN Anchor Channels can be used to create any construction connections: faCade, precast construction, residential construction, traffic engineering (e.g. tunnels), lift construction, and infrastructure such as bridges or crane runway connections.
Rated 5 based on 1 product reviews
HIT Insulated Connection image

HIT Insulated Connection

As a planner, architect or building contractor you are fully aware that cantilevered structural components and balconies must be considered in the design of the thermal insulation of a building. Various demands are placed on balcony connections: Effective thermal insulation of the balcony slab to guarantee a high level of interior comfort Maximum demands on the fire protection Simple and efficient installation for to ensure construction deadlines are met HALFEN HIT Insulated Connection are the perfect solution to achieve the highest standards of quality. Two product lines are already available: HIT-HP High Performance with an insulation thickness of 80mm HIT-SP Superior Performance with an insulation thickness of 120mm
Rated 5 based on 1 product reviews
Mounting Channels and HALFEN T-Bolts image

Mounting Channels and HALFEN T-Bolts

HALFEN Mounting Channels allow machine designers and manufacturers to move towards a modular design concept to meet individual client demands for custom machinery from a common platform. Mounting Channels provide an infinite range of fixing positions along the length of the channel. The engineer does not need to know the final location of all connections at the time of design. Upgrades, design modifications, and retrofits are made with simple hand-tools - throughout the product's life cycle. No need for welding, drilling, or grinding - no damage to paintwork or other finishes.
Rated 5 based on 1 product reviews
HCL Concealed Lintel System image

HCL Concealed Lintel System

Virtually any flat or radiused masonry opening can be built without exposed steel using the HALFEN Adjustable Concealed Lintel (HCL) System. Commercial, government, institutional, religious, and high-end residential projects can now have all brick masonry openings that are aesthetically pleasing and maintenance free. HALFEN's technical department uses the architect's conceptual design to engineer a support system for each specific opening. Unlimited combinations using different brick size, span, coursing, soffit depth, and arch geometry can be designed and manufactured to meet project specifications.
Rated 5 based on 1 product reviews
HZA - DYNAGRIP® Toothed Anchor Channels image

HZA - DYNAGRIP® Toothed Anchor Channels

Besides offering excellent adjustability HALFEN DYNAGRIP Toothed Anchor Channels enable fast-track construction and cost savings through a simple, quick installation and provide an optimized longitudinal load capacity. HALFEN HZA DYNAGRIP® Anchor Channels are manufactured with a toothed surface on the inside of the channel lips. In combination with serrated T-bolts, the system guarantees a positive mechanical connection. This results in the enhanced longitudinal and dynamic load capacities of the DYNAGRIP Anchor Channel.
Rated 5 based on 1 product reviews
UMA / UHA Grout-In Anchors image

UMA / UHA Grout-In Anchors

HALFEN UMA/UHA Grout-In Anchors are the evolution of traditional natural stone faCade anchoring methods. They can accommodate wall cavities up to 11" while still providing high load resistance. The anchor's circular cross section allows for the use in both horizontal and vertical joints. HALFEN UMA Support Anchors are engineered to resist transverse (gravity) loads and longitudinal (i.e. wind & seismic) loads. Three dimensional adjustability is obtained utilizing oversized holes. Six UMA anchor designs are available to meet any project's needs. HALFEN UHA Restraint Anchors are used in combination with the UMA Anchors to provide longitudinal resistance. They are capable of resisting tensile and compression loading only. The UHA Anchors are commonly used in vertical joints and at edges and corners where vertical support of the faCade is not required.
Rated 5 based on 1 product reviews