WoodSpring® draws on concepts dating back to the 19th Century. Harlequin's modern interpretation blends a traditional construction approach with the technology of today's materials. Starting with a triple layer of wooden bearers laid at right angles to one another onto shock-absorbent elastomer pads, then covered with marine grade plywood and topped with a Harlequin vinyl dance surface or finished hardwood. WoodSpring® provides a permanent dance floor solution for professionals appreciating a traditional approach.
Harlequin WoodSpring® Data Sheet
Request A Sample: Click Here
A permanently installed sprung floor system based on a revolutionary triple "sandwich" composite construction. Activity® Sprung Floor System completely eliminates the need for metal springs and rubber pads and because it is a fully floating system with no fixings to the existing floor. It can be laid on almost any surface without preparation. Shock-damped to avoid a "trampoline" effect and combining area and point elasticity to offer identical characteristics across the whole floor, Activity is ideal for ballet, reducing injury risk and enhancing dancers' performances.
Harlequin Activity® Data Sheet
Request A Sample: Click Here
A floating floor system composed of sprung dance floor panels and available for either permanent dance studio installation or as stage panels for touring. Designed for safety and suitable for a range of dance disciplines, when combined with a Harlequin dance surface Liberty® LatchLoc provides the ultimate floor, allowing performers to concentrate on their art without fear of falling or injury. Harlequin Liberty® LatchLoc uses a hook and latch system to easily connect securely in one twist using a handy long-handled tool.
Harlequin Liberty LatchLoc™ Data Sheet
Request A Sample: Click Here
Harlequin AeroDeck® is an ultra lightweight modular sprung floor, manufactured from engineered panels with elastomer blocks, which are located at regular intervals on the underside. Panels are laid in brickwork fashion on the sub-floor so that cross-joins do not coincide. They are linked to each other by a radiussed tongue and groove pivot joint and secured by means of a unique locking system, which removes the need to fix the panels mechanically to the sub-floor.
Harlequin AeroDeck® Data Sheet
Request A Sample: Click Here
The "ideal" surface for ballet, jazz and contemporary dance, Cascade is suitable for both temporary and permanent installation and is extremely resistant to wear. The surface provides a perfect "feel" - silky soft without any hint of being slippery.
Harlequin Standfast™ is an extremely hardwearing and heavy-duty flooring. Its contract quality makes it excellent as a studio floor or as a theater stage floor. Harlequin Standfast is a calendared vinyl consisting of a complex '"sandwich'", providing a slip resistant surface on the performance side
.
Harlequin Fiesta™ has been developed with a tough wear coat to stand up to the rigors of percussive dance such as tap and Irish dance. Fiesta's oak-strip patterned hard surface provides an elegant solution that is great for social dancing as well.
Designed for extra strength and with a firm cushioned foam backing. Studio protects against hard sub-floors, but is still light enough to be portable for touring. Available in 5 colors, Studio also helps to reduce noise while offering a slip-resistant surface.
Designed for extra strength and with a firm cushioned foam backing. Studio B® protects against hard sub-floors, but is still light enough to be portable for touring. Studio B's surface is specially formulated for ballet, modern and other barefoot dancing. Available in 2 colors, Studio B also helps to reduce noise.
A floor especially developed by Harlequin to offer superb protection against hard sub-floors. The thickest roll-out floor available. Allegro™ can be laid onto a very hard surface, such as concrete, to provide a "semi-sprung" dance floor.
Harlequin FreeStyle™ is a dance floor particularly suited to the requirements of modern dance. Thicker than our Studio range, it provides added protection against hard sub floors.
Harlequin Marine™ - Cruise ship lines have asked us for a dance floor which can be installed in confined spaces on marine vessels and conforms to marine standards and fire ratings. Harlequin Marine™ does both!
Developed with a reinforced mineral fiber interply layer, Reversible Pro offers improved tear strength and dimensional stability, which allows it to roll out and quickly lie flat. This double-sided marley floor is ideal for use on stage and tour.
Harlequin Reversible Pro™ Data Sheet
Request A Sample: Click Here
The classic double-sided flooring for dance and stage. With a different color on the reverse, there are 7 combinations to choose from, each quick to roll out and lay flat to provide a slip-resistant dance surface.
Harlequin Reversible™ Data Sheet
Request A Sample: Click Here
Made in large 36 inch square formatted to precise engineering standards, TV Tiles provide an ideal flat, smooth floor for television studios well able to withstand the day-to-day demands of equipment, trolleys, lighting trusses and carpenters!
A specially formulated dance flooring to meet the needs of tap, but with protection against pits and scratches. Provided as yard squares that slide together to rapidly provide a tap area, leaving the floor beneath untouched.
Hi-Shine rolls out instantly to a breathtaking wet-look finish - a perfect display floor for the entertainment industry. Hi-Shine has a special laminated hard polymer ultra-gloss surface, which is superior to urethane for scratch-resistance.
Wall mounted barres feature a rectangular plate with strong fixings to the wall: four fixings for the single bracket and six fixings for the double bracket. The brackets are stove enamelled black, making them resistant to scratching.
Storage Cart - Harlequin panel storage carts are made of black powder-coated steel. The cart is mounted on 4 swivel wheels of 6" (152mm).
Panel Storage Cart Data Sheet
Request A Sample: Click Here
For safe storage and easy handling, our roll carts are available in different sizes to accommodate a variety of different rolls of Harlequin vinyl floors.
Roll Storage Cart Data Sheet
Request A Sample: Click Here