Harlequin Flexity™

Harlequin Flexity™ is a cost-effective, self-install sprung floor panel system, designed for permanent or semi-permanent installation. Panels are laid in a brickwork fashion onto the sub-floor, so that cross joins do not coincide. The panels join together by a special tongue and groove, which are glued together for permanent installation or fixed using woodscrews at predetermined points along the tongue and groove for a semi-permanent solution.

 

Harlequin Flexity can be installed by anyone with fundamental carpentry skills and full instructions are provided. It's a cost-effective choice, helping to reduce the injury risks associated with dancing or performing on a hard, unsprung floor.
 

 

Harlequin Flexity™ Data Sheet

 

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS SAMPLES

Harlequin Liberty HD™

Harlequin Liberty HDTM is a further development of our renowned Liberty panel system, designed with enhanced durability in mind, for more challenging environments. Installed permanently or as a portable floor, panels are laid in a brickwork fashion onto the sub-floor so that cross joins do not coincide. The panels join together by a rounded tongue and groove and are secured using our ‘one turn of the key' latch and lock mechanism.

 

Harlequin Liberty HD Data Sheet

 

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS SAMPLES

Harlequin Activity® Sprung Floor System

A permanently installed sprung floor system based on a revolutionary triple "sandwich" composite construction. Activity® Sprung Floor System completely eliminates the need for metal springs and rubber pads and because it is a fully floating system with no fixings to the existing floor. It can be laid on almost any surface without preparation. Shock-damped to avoid a "trampoline" effect and combining area and point elasticity to offer identical characteristics across the whole floor, Activity is ideal for ballet, reducing injury risk and enhancing dancers' performances.

 

Harlequin Activity® Data Sheet

 

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED SAMPLES

Harlequin Liberty LatchLoc™ Floating Floor System

A floating floor system composed of sprung dance floor panels and available for either permanent dance studio installation or as stage panels for touring. Designed for safety and suitable for a range of dance disciplines, when combined with a Harlequin dance surface Liberty LatchLoc™ provides the ultimate floor, allowing performers to concentrate on their art without fear of falling or injury. Liberty LatchLoc uses a hook and latch system to easily connect securely in one twist using a handy long-handled tool.

 

Harlequin Liberty LatchLoc™ Data Sheet

 

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED SAMPLES

Harlequin WoodSpring® Dance Floor

WoodSpring® draws on concepts dating back to the 19th Century. Harlequin's modern interpretation blends a traditional construction approach with the technology of today's materials. Starting with a triple layer of wooden bearers laid at right angles to one another onto shock-absorbent elastomer pads, then covered with marine grade plywood and topped with a Harlequin vinyl dance surface or finished hardwood. WoodSpring® provides a permanent dance floor solution for professionals appreciating a traditional approach.

 

Harlequin WoodSpring® Data Sheet
 

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED SAMPLES

Harlequin AeroDeck® Sprung Floor Panels

Harlequin AeroDeck® is an ultra lightweight modular sprung floor, manufactured from engineered panels with elastomer blocks, which are located at regular intervals on the underside. Panels are laid in brickwork fashion on the sub-floor so that cross-joins do not coincide. They are linked to each other by a radiussed tongue and groove pivot joint and secured by means of a unique locking system, which removes the need to fix the panels mechanically to the sub-floor.

 

Harlequin AeroDeck® Data Sheet

 

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED SAMPLES

Harlequin Reversible Pro™

Developed with a reinforced mineral fiber interply layer, Reversible Pro offers improved tear strength and dimensional stability, which allows it to roll out and quickly lie flat. This double-sided marley floor is ideal for use on stage and tour.

 

Harlequin Reversible Pro™ Data Sheet
 

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED SAMPLES

Harlequin Hi-Shine™ & Hi-Shine Metallic

Hi-Shine rolls out instantly to a breathtaking wet-look finish - a perfect display floor for the entertainment industry. Hi-Shine has a special laminated hard polymer ultra-gloss surface, which is superior to urethane for scratch-resistance. 

 

Harlequin Hi-Shine™ Brochure
 

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED SAMPLES

Harlequin Allegro™

A floor especially developed by Harlequin to offer superb protection against hard sub-floors. The thickest roll-out floor available. Allegro™ can be laid onto a very hard surface, such as concrete, to provide a "semi-sprung" dance floor.

 

Harlequin Allegro™ Data Sheet
 

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED SAMPLES

Harlequin Cascade™

The "ideal" surface for ballet, jazz and contemporary dance, Cascade is suitable for both temporary and permanent installation and is extremely resistant to wear. The surface provides a perfect "feel" - silky soft without any hint of being slippery.

 

Harlequin Cascade™ Data Sheet
 

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED SAMPLES

Harlequin FreeStyle™

Harlequin FreeStyle™ is a dance floor particularly suited to the requirements of modern dance. Thicker than our Studio range, it provides added protection against hard sub floors.

 

Harlequin FreeStyle™ Data Sheet
 

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED SAMPLES

Harlequin Standfast™

Harlequin Standfast™ is an extremely hardwearing and heavy-duty flooring. Its contract quality makes it excellent as a studio floor or as a theater stage floor. Harlequin Standfast is a calendared vinyl consisting of a complex '"sandwich'", providing a slip resistant surface on the performance side

.
 

Harlequin Standfast™  Data Sheet
 

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED SAMPLES

Harlequin Fiesta™

Harlequin Fiesta™ has been developed with a tough wear coat to stand up to the rigors of percussive dance such as tap and Irish dance. Fiesta's oak-strip patterned hard surface provides an elegant solution that is great for social dancing as well.

 

Harlequin Fiesta™ Data Sheet
 

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED SAMPLES

Harlequin Marine™

Harlequin Marine™ - Cruise ship lines have asked us for a dance floor which can be installed in confined spaces on marine vessels and conforms to marine standards and fire ratings. Harlequin Marine™ does both!

 

Harlequin Marine™ Data Sheet
 

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED SAMPLES

Harlequin Reversible™

The classic double-sided flooring for dance and stage. With a different color on the reverse, there are 7 combinations to choose from, each quick to roll out and lay flat to provide a slip-resistant dance surface. 

 

Harlequin Reversible™ Data Sheet
 

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED SAMPLES

Harlequin Studio™

Designed for extra strength and with a firm cushioned foam backing. Studio protects against hard sub-floors, but is still light enough to be portable for touring. Available in 5 colors, Studio also helps to reduce noise while offering a slip-resistant surface.

 

Harlequin Studio™ Data Sheet
 

Rated 5 based on 1 product reviews
CATALOGS LEED SAMPLES

Harlequin Studio B®

Designed for extra strength and with a firm cushioned foam backing. Studio B® protects against hard sub-floors, but is still light enough to be portable for touring. Studio B's surface is specially formulated for ballet, modern and other barefoot dancing. Available in 2 colors, Studio B also helps to reduce noise.

 

Harlequin Studio B® Data Sheet
 

Rated 5 based on 1 product reviews
CATALOGS LEED SAMPLES

Harlequin TV Tiles™

Made in large 36 inch square formatted to precise engineering standards, TV Tiles provide an ideal flat, smooth floor for television studios well able to withstand the day-to-day demands of equipment, trolleys, lighting trusses and carpenters! 

 

Harlequin TV Tiles™ Data Sheet
 

Rated 5 based on 1 product reviews
CATALOGS LEED SAMPLES

Harlequin Tap Tiles™

A specially formulated dance flooring to meet the needs of tap, but with protection against pits and scratches. Provided as yard squares that slide together to rapidly provide a tap area, leaving the floor beneath untouched.

 

Harlequin Tap Tiles™ Data Sheet
 

Rated 5 based on 1 product reviews
CATALOGS LEED SAMPLES

Harlequin Hi-Shine™

Harlequin Hi-Shine™ rolls out instantly to a breathtaking wet-look finish - a perfect display floor for the entertainment industry. Hi-Shine has a special laminated hard polymer ultra-gloss surface, which is superior to urethane for scratch-resistance.

 

Harlequin Hi-Shine™ Brochure

 

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED SAMPLES

Harlequin Ballet Barres

Wall mounted barres feature a rectangular plate with strong fixings to the wall: four fixings for the single bracket and six fixings for the double bracket. The brackets are stove enamelled black, making them resistant to scratching.

 

 Ballet Barres Data Sheet 

 

Rated 5 based on 1 product reviews
CATALOGS LEED

Harlequin Panel Storage Cart

Storage Cart - Harlequin panel storage carts are made of black powder-coated steel. The cart is mounted on 4 swivel wheels of 6" (152mm).

 

Panel Storage Cart Data Sheet

 

Rated 5 based on 1 product reviews
CAD CATALOGS LEED

Harlequin Roll Storage Cart

For safe storage and easy handling, our roll carts are available in different sizes to accommodate a variety of different rolls of Harlequin vinyl floors.

 

Roll Storage Cart Data Sheet

 

Rated 5 based on 1 product reviews
CAD CATALOGS LEED