Features:
ENERGY STAR glazing packages available to meet the needs of any project
ThermaLock 3X high-performance glazing available (U-Value 0.22 on Double Hung)
Available in White solid color vinyl, or optional unlimited EXTERIOR PAINT COLORS
Grids available in 5/8" and 1" sizes. Custom grid configurations plus oriel & cottage sash options
Double locks are standard
DP35 rating and DP50 upgrade available for window size up to 42"x77"
Multi-chambered extrusion and foam-filled frame enhances structural and thermal performance
Fusion welded sash and frame for durability and beveled master frame for trouble-free installation
Double Hung windows feature contoured sash and glazing bead, emulating the traditional look of a wood window
Factory calibrated block & tackle sash balances never need adjustment or lubrication
VIEWS enhanced window screen mesh with with extruded frames are standard. Optional FlexScreen available
Integrated dual-action locks with premium finish options and tilt latches
Premium anti-theft limit latches are standard
Integral L or J fin available
Vinyl window sills are a smooth, sloped, single piece extrusion without dirt-collecting ridges other manufacturers require in order to perform
Clear Confidence Lifetime Warranty on Vinyl and Parts; 20-year warranty on glass seal
Styles:
Double Hung, Casement, Picture, Rolling, Awning, Hopper, Bay, Bow, Shapes
Features:
ENERGY STAR glazing packages available to meet the needs of any project
ThermaLock glazing is standard (U-Value .27 on double hung)
Available in White or Almond solid color vinyl, plus EXTERIOR PAINT COLORS
Grids available in 5/8" and 1" sizes. Custom grid configurations plus oriel & cottage sash options
DP50 upgrade available - includes sill rise adaptor, aluminum sash reinforcement and DSB glass
Multi-chambered extrusion enhances structural and thermal performance
Fusion welded corners for durability and beveled master frame for trouble-free installation
Wet-glazed sash for superior performance and air infiltration.
Double locks standard on widths ≥30".
Metal cam lock
Factory calibrated block & tackle sash balances never need adjustment or lubrication
VIEWS enhanced window screen mesh available along with easy-to-install FlexScreen
Integrated locks and tilt latches
Limit latches are standard; always active limit latches are available
Integral L or J fin available
Vinyl window sills are a smooth, sloped, single piece extrusion without dirt-collecting ridges other manufacturers require in order to perform
Optional exterior factory applied casing: Flat and 908 Brickmould, with or without sill nose
Clear Confidence Lifetime Warranty on Vinyl and Parts; 20-year warranty on glass seal
Styles:
Double Hung, Casement, Picture, Awning & Patio Doors
Features:
ENERGY STAR glazing packages available to meet the needs of any project
Available in White solid color vinyl
Multi-chambered extrusion enhances structural and thermal performance
Optional exterior factory applied casing: Flat and 908 Brickmould, with or without sill nose
Grids available in 5/8". Grids between glass available only. Custom grid configurations plus oriel & cottage sash options
Slim, fully-welded sash profile and frame minimizes bulk and maximize view
Double locks standard on widths ≥30"
Available in Single Hung
Low profile sweep lock
Factory calibrated block & tackle sash balances never need adjustment or lubrication
VIEWS enhanced window screen mesh available along with easy-to-install FlexScreen
Limit latches are standard; always active limit latches are available
Integral L or J fin available
Styles:
Double Hung, Casement, Picture, Rolling
Features:
ENERGY STAR qualified
ThermaLock glazing standard with U-Value .27
Obscured, bronze or Tempered glazing available
Solid pine interior: pine or prefinished white; primed white (gliding window)
Aluminum clad exterior: white, almond, dark bronze, forest green or black
Recessed sash lock
Grids available in 5/8" and 1" sizes. Custom grid configurations plus oriel & cottage sash options
Fiberglass screen included; VIEWS screen and other options available
3-1/4" standard jamb depth
Coppertone finish standard on hardware
Styles:
Double Hung, Casement, Picture, Awning, Bay, Bow, Shapes