Harvey Building Products

Windows, Doors and Porch Enclosures

CONTACT INFO
1400 Main St.
Waltham, MA 02451-1689
Toll Free: 800-822-0437
Phone:
Request for information Harvey Building Products Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL

Features: 
 

  • ENERGY STAR glazing packages available to meet the needs of any project

  • Available in White solid color vinyl, or optional unlimited EXTERIOR PAINT COLORS

  • Grids available in 5/8" and 1" sizes. Custom grid configurations plus oriel & cottage sash options

  • Double locks are standard

  • DP35 rating and DP50 upgrade available for window size up to 42"x77"

  • Multi-chambered extrusion and foam-filled frame enhances structural and thermal performance 

  • Fusion welded sash and frame for durability and beveled master frame for trouble-free installation 

  • Double Hung windows feature contoured sash and glazing bead, emulating the traditional look of a wood window

  • Factory calibrated block & tackle sash balances never need adjustment or lubrication 

  • VIEWS enhanced window screen mesh with with extruded frames are standard. Optional FlexScreen available

  • Integrated dual-action locks with premium finish options and tilt latches 

  • Premium anti-theft limit latches are standard 

  • Integral L or J fin available

  • Vinyl window sills are a smooth, sloped, single piece extrusion without dirt-collecting ridges other manufacturers require in order to perform

  • Clear Confidence Lifetime Warranty on Vinyl and Parts; 20-year warranty on glass seal
     

 

Styles:

Double Hung, Casement, Picture, Rolling, Awning, Hopper, Bay, Bow, Shapes

 

Rated 5 based on 1 product reviews

Features:

  • ENERGY STAR glazing packages available to meet the needs of any project

  • Available in White or Almond solid color vinyl, plus EXTERIOR PAINT COLORS

  • Grids available in 5/8" and 1" sizes. Custom grid configurations plus oriel & cottage sash options

  • DP50 upgrade available - includes sill rise adaptor, aluminum sash reinforcement and DSB glass

  • Multi-chambered extrusion enhances structural and thermal performance

  • Fusion welded corners for durability and beveled master frame for trouble-free installation

  • Wet-glazed sash for superior performance and air infiltration.

  • Double locks standard on widths ≥30".

  • Metal cam lock

  • Factory calibrated block & tackle sash balances never need adjustment or lubrication

  • VIEWS enhanced window screen mesh available along with easy-to-install FlexScreen

  • Integrated locks and tilt latches

  • Limit latches are standard; always active limit latches are available

  • Integral L or J fin available

  • Vinyl window sills are a smooth, sloped, single piece extrusion without dirt-collecting ridges other manufacturers require in order to perform

  • Optional exterior factory applied casing: Flat and 908 Brickmould, with or without sill nose

  • Clear Confidence Lifetime Warranty on Vinyl and Parts; 20-year warranty on glass seal

 

Styles:

Double Hung, Casement, Picture, Awning & Patio Doors
 

Rated 5 based on 1 product reviews

Features:

  • ENERGY STAR glazing packages available to meet the needs of any project

  • Available in White solid color vinyl

  • Multi-chambered extrusion enhances structural and thermal performance

  • Optional exterior factory applied casing: Flat and 908 Brickmould, with or without sill nose

  • Grids available in 5/8". Grids between glass available only. Custom grid configurations plus oriel & cottage sash options

  • Slim, fully-welded sash profile and frame minimizes bulk and maximize view

  • Double locks standard on widths ≥30"

  • Available in Single Hung

  • Low profile sweep lock

  • Factory calibrated block & tackle sash balances never need adjustment or lubrication

  • VIEWS enhanced window screen mesh available along with easy-to-install FlexScreen

  • Limit latches are standard; always active limit latches are available

  • Integral L or J fin available

Styles:

Double Hung, Casement, Picture, Rolling
 

Rated 5 based on 1 product reviews

Features:

  • ENERGY STAR glass options available

  • Obscured, bronze or Tempered glazing available

  • Solid pine interior: pine or prefinished white; primed white (gliding window)

  • Aluminum clad exterior: white, almond, dark bronze, forest green or black

  • Recessed sash lock

  • Grids available in 5/8" and 1" sizes. Custom grid configurations plus oriel & cottage sash options

  • Fiberglass screen included; VIEWS screen and other options available

  • 3-1/4" standard jamb depth

  • Coppertone finish standard on hardware


Styles:
Double Hung, Casement, Picture, Awning, Bay, Bow, Shapes


Rated 5 based on 1 product reviews