This system, originally developed for the two bay service station has found new favor in energy efficient automobile dealerships. Mounted on the bay line, this system will serve two bays and allow the technician to turn on the system as it is needed. No longer are large horsepower motors running in the background, creating noise, consuming energy, pumping air out of the building.
These smaller systems efficiently extract the exhaust fumes yet have minor impact on the sizing of makeup air systems.
Available in 1/3 and 1 Horsepower sizes. The units can be equipped with twin 3" hoses, twin 4" or long singular hoses. Designed for use with Passenger cars, SUV's, Light Trucks and School buses
Rated 5 based on
1 product reviews