Made from 316 grade stainless steel, this elegant fork system is used for both rod and cable applications and is engineered for strength as well as aesthetic appeal. The fork end fittings are offered from 1/4" - 2" pin diameter. The system includes left and right hand thread configurations as well as wrench flats to facilitate tensioning. Fork pin configurations include a standard clevis pin with cotter pin retention or an upgrade to a double headed clevis pin for a smooth look. Architectural lock nuts are engineered to complement the aesthetics of the mating fork assembly.
Swage Forks made from 316 grade stainless steel offer a cable end fork fitting in wire sizes ranging from 1/8" - 5/8" and attachment point pin sizes from 1/4" - 1.0".
Threaded Forks are also available for use with a turnbuckle assembly on the opposing end.