Heat & Glo®
Heat & Glo®
Fireplaces, Inserts, Mantels, Surrounds & Accessories
CONTACT INFO
7571 215th St. W.
Lakeville, MN 55044
Phone:
Request for information Heat & Glo® Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL

Gas Fireplace - Modern - PRIMO Series See Through

Warm up to our most luxurious fireplace yet. Where beautiful, intricate styling meets innovative heating technology. There™s a reason we call it the PRIMO. Isn™t it time you made one of these gorgeous linear gas fireplaces your own?
Rated 5 based on 1 product reviews

Gas Fireplace - Modern - PRIMO Series Single Sided

Warm up to our most luxurious fireplace yet, the PRIMO gas fireplace; where intricate modern styling meets our exclusive innovative heating technology. There™s a reason we call these minimalist gas fireplaces PRIMO.
Rated 5 based on 1 product reviews

Gas Fireplace - Modern - MEZZO Series See-Through

You've never experienced modern design like this. Clean. Discreet. Luxurious. In 36, 48, 60 and 72-inch sizes. We spared nothing, to give you everything. It's modern design, redefined.
Rated 5 based on 1 product reviews

Gas Fireplace - Modern - MEZZO Series Single Sided

You've never experienced modern design like this. Clean. Discreet. Luxurious. In 36, 48, 60 and 72-inch sizes. We spared nothing, to give you everything. It'™s modern design, redefined.
Rated 5 based on 1 product reviews

Gas Fireplace - Modern - 8000 Modern

This modern model evolved from the most award-winning gas fireplace series ever made, the 8000 Series. Artistic flames rise through crushed glass, radiating within a reflective firebox. Clean lines frame this elegant twist on tradition
Rated 5 based on 1 product reviews

Gas Fireplace - Modern - 6000 Modern

This modern model evolved from the most award-winning gas fireplace series ever made, the 6000 Series. Artistic flames rise through crushed glass, radiating within a reflective firebox. Clean lines frame this elegant twist on tradition.
Rated 5 based on 1 product reviews

Gas Fireplace - Modern - Everest

The Everest provides a fresh, welcomed look in gas fireplaces. It's handsome, upright design is bolstered by impressive flames and powerful heating performance.
Rated 5 based on 1 product reviews

Gas Fireplace - Modern - REVO Series

Only 7-inches deep. The REVO can go nearly anywhere. Hang one on the wall. Or recess in-wall. The choice is yours. Experience stunning design and efficient heat output in REVOlutionary new ways.
Rated 5 based on 1 product reviews

Gas Fireplace - Modern - ST-550TM See-Through

Modern and compact. With artistic flames and two sides.
Rated 5 based on 1 product reviews

Gas Fireplace - Modern - Cosmo Series

Clean lines and elegant ambiance never go out of style. A linear design and long ribbon flame form a broad and warming firescape. Two sizes and several finishing options create a fundamentally modern look for any space. 42-inch viewing area (32-inch viewing area also available).
Rated 5 based on 1 product reviews

Gas Fireplace - Traditional - TRUE Series

The best fire. The cleanest look. And the largest view. The most authentic masonry appearance ever in a Direct Vent gas fireplace is here. It is TRUE.
Rated 5 based on 1 product reviews

Gas Fireplace - Traditional - Escape See-Through

The best fire. The cleanest look. And an authentic masonry appearance. Escape to warmth and comfort from two sides. With this captivating functional focal point.
Rated 5 based on 1 product reviews

Gas Fireplace - Traditional - Cerona Series

It starts with patented, heat-radiating FireBrick® material. Skillfully molded with seamless cantilevered corners and textured detail, the Cerona takes form. It ends in the only true-arched fireplace of its kind - a modern take on an enduring classic.
Rated 5 based on 1 product reviews

Gas Fireplace - Traditional - 8000 Series

This flagship fireplace started in the late 1980s. Now it's evolved into the most award-winning gas fireplace series ever made. Select the features you want, from the model you need. A variety of models provides flexibility to upgrade with different features.
Rated 5 based on 1 product reviews

Gas Fireplace - Traditional - 6000 Series

This flagship fireplace started in the late 1980s. Now it'™s evolved into the most award-winning gas fireplace series ever made. Select the features you want, from the model you need. A variety of models provides flexibility to upgrade with different features.
Rated 5 based on 1 product reviews

Gas Fireplace - Traditional - Pier 36TR Multi-Sided

Bring the fire out into the room, for 3 sides to see. Elegantly divide or space. Add a warming focal point. And enjoy the power of fire in creative new ways.
Rated 5 based on 1 product reviews

Gas Fireplace - Traditional - Corner Series

Upgrade any corner. And warm up your space with class. Left or right facing corner models are an ideal way to add impact in tighter spaces. Enjoy the power of fire in dramatic new ways.
Rated 5 based on 1 product reviews

Gas Fireplace - Traditional - ST-36 See-Through

Connect two spaces with authentic warmth and ambiance. Multiple finishing combinations and flexible venting options offer an array of See-Through installations. Enjoy the power of fire in dramatic new ways.
Rated 5 based on 1 product reviews

Gas Fireplace - Traditional - SL9/ SL9X Slim Line

SlimLine fireplaces fit where others don'™t. Slender profiles with slim, flexible venting options offer an array of unique installation possibilities. TR models offer full flames, authentic log sets and moderate warmth.
Rated 5 based on 1 product reviews

Gas Fireplace - Traditional - SL-750 Slim Line

SlimLine fireplaces fit where others don''t. Slender profiles with slim, flexible venting options offer an array of unique installation possibilities. TR models offer full flames, authentic log sets and moderate warmth.
Rated 5 based on 1 product reviews

Gas Fireplace - Traditional - SL-550 Slim Line

SlimLine fireplaces fit where others don''t. Slender profiles with slim, flexible venting options offer an array of unique installation possibilities.
Rated 5 based on 1 product reviews

Gas Fireplace - Traditional - SL-350TRS Slim Line

SlimLine fireplaces fit where others don'™t. Slender profiles with slim, flexible venting options offer an array of unique installation possibilities. TRS models provide greater heat output and enhanced flames with an upgraded ceramic burner, brick interior and detailed log set.
Rated 5 based on 1 product reviews

Gas Fireplace - Traditional - ST-550T See-Through

Connect and infuse two spaces with authentic warmth and ambiance. A slender profile with slim, flexible venting options offers an array of See-Through installations. Enjoy the power of fire in dramatic new ways.
Rated 5 based on 1 product reviews

Gas Fireplace - Traditional - Crescent II

Think creatively. Get inspired. The Crescent II is ideal for smaller spaces. Bring arched elegance to more places with a compact design.
Rated 5 based on 1 product reviews

Wood Fireplaces - Traditional - Northstar

The Northstar exceeds the strictest environmental standards in the nation'™so you can enjoy roaring fires even in areas where conventional wood-burning fireplaces are banned.
Rated 5 based on 1 product reviews

Wood Fireplaces - Traditional - Rutherford

The Rutherford Series offers robust performance and the appearance of a custom-built masonry fireplace'™all at a fraction of the cost. Whether a crackle or a blaze, the Rutherford delivers a bold statement in your favorite room.
Rated 5 based on 1 product reviews

Wood Fireplaces - Traditional - HST See-Through

Heat & Glo See-Through wood-burning fireplaces let you fill two spaces with authentic warmth and ambiance. Define two rooms with attractive finishing options for each side.
Rated 5 based on 1 product reviews

Wood Fireplaces - Traditional - Exclaim

The Exclaim Series offer superior designs and impressive Heat & Glo performance. Large viewing areas and attractive brick interiors bring warmth and ambiance into your favorite room.
Rated 5 based on 1 product reviews

Wood Fireplaces - Traditional - Energy Master

The Energy Master Series delivers generous warmth and solid radiant heat. Whether a small crackle or an intense blaze, know your Energy Master is getting the most from your wood.
Rated 5 based on 1 product reviews

Wood Fireplaces - Traditional - Royal Hearth

Enjoy blazing wood-burning fires with the Royal Hearth Series. An easy-to-operate damper, convenient ash lip and invisible smoke shield make staying comfortable even easier. Take advantage of a large viewing area, less exposed metal and more design options.
Rated 5 based on 1 product reviews

Gas FireBrick Inserts - Escape

Escape inserts start with patented, heat-radiating FireBrick® material. They end with vivid fires, glowing embers, and 25% greater radiant heat. On display with the largest, most authentic masonry appearance available.
Rated 5 based on 1 product reviews

Gas Insert - Cosmo

Ditch the logs completely. Go modern. A ribbon of flame and glistening glass interior take your fireplace transformation to the next level.
Rated 5 based on 1 product reviews

Gas Insert - Grand-I35

The Grand delivers. Traditional ambiance. Full log sets. Efficient warmth. A simple and classic upgrade to your existing wood fireplace.
Rated 5 based on 1 product reviews

Gas Insert - Supreme-I30

The Supreme delivers. Traditional ambiance. Full log sets. Efficient warmth. A simple and classic upgrade to your existing wood fireplace.
Rated 5 based on 1 product reviews

Electric Fireplaces - Traditional - SimpliFire Built-In

Traditional has never been this easy. A detailed masonry-style interior, textured log set and 4 flame height adjustments enhance the appeal of these two classic Built-In models. Enjoy the ambiance - with or without the heat. Experience '™Fire Made Simple."
Rated 5 based on 1 product reviews

Electric Fireplaces - Modern - SimpliFire Wall-Mount

Create a distinct contemporary look. Four wall-mount electric fireplace models provide an instant upgrade to any space. Simply hang these units on the wall and plug them in.
Rated 5 based on 1 product reviews

Gas Outdoor Fireplaces - Traditional - Twilight II

The Twilight II is the world'™s first see-thru indoor/outdoor gas fireplace. Enjoy the fire all year long, and from either side. An advanced design exceeds both window and gas fireplace standards, and rugged construction ensures impressive, consistent performance.
Rated 5 based on 1 product reviews

Gas Outdoor Fireplaces - Traditional - Dakota

The Dakota artfully blends style, function and utility with outdoor living. A rugged design loaded with advanced technology make the Dakota an enticing outdoor fireplace for years to come.
Rated 5 based on 1 product reviews

Gas Outdoor Fireplaces - Traditional - Carolina

The Carolina's compact footprint offers versatile installation opportunities. And, this attractive unit is packed with advanced technology, like the IntelliFire™ Plus auto-ignition system and FireBrick technology for up to 25% more radiant heat. Extend your summer season with style. Bring the Carolina home.
Rated 5 based on 1 product reviews

Gas Outdoor Fireplaces - Traditional - Villa

The Villa Gas is a versatile outdoor gas fireplace at a value price. This compact unit can easily be installed on decks or patios. A stainless steel surround withstands the elements, and complements an outdoor kitchen or contemporary living space.
Rated 5 based on 1 product reviews

Gas Outdoor Fireplace - Modern - Palazzo See Thru

The Palazzo See-through is a new kind of outdoor fireplace - a linear design with a clean look that provides a contemporary focal point in an outdoor setting. This eye-catching fireplace is tough, built with marine-grade stainless steel that is rust-resistant even in the harshest conditions. A tempered glass wind guard keeps the flames full and lively, while an industry-first Power Screen provides safety.
Rated 5 based on 1 product reviews

Gas Outdoor Fireplace - Modern - Palazzo Single-Sided

The contemporary Palazzo outdoor linear model in a single sided configuration. Perfect for residential and commercial projects calling for a unique focal point for an outdoor living space or meeting area.
Rated 5 based on 1 product reviews

Gas Outdoor Fireplace - Modern - Twilight Modern

Bolster your favorite room and upgrade your outdoor living space. The Twilight Modern is an evolution of the industry's first indoor/outdoor see-through fireplace, and delivers impressive fireside views whether relaxing inside or socializing outside.
Rated 5 based on 1 product reviews

Wood Outdoor Fireplaces - Traditional - Castlewood

The Castlewood turns any outdoor area into a welcoming and relaxing living space. A large, high opening provides a dramatic view from across the yard, and a textured brick interior offers masonry-style looks at a fraction of the cost.
Rated 5 based on 1 product reviews

Wood Outdoor Fireplaces - Traditional - Montana

The Montana is the original outdoor fireplace that started it all. It'™s fashionably built to withstand adverse weather conditions and deliver solid performance - season after season, year after year.
Rated 5 based on 1 product reviews

Wood Outdoor Fireplaces - Traditional - Villawood

The Villawood is a wood-burning fireplace at home in a variety of outdoor spaces. Upgrade your outdoor kitchen, or enhance your living area with style and warmth. Attractive stainless steel surround helps accent your d&ea;cor.
Rated 5 based on 1 product reviews