Heatilator®
Heatilator®
Fireplaces, Inserts, Mantels, Surrounds & Accessories
CONTACT INFO
7571 215th St. W.
Lakeville, MN 55044
Toll Free: 800-927-6841
Phone:
Fax:
Request for information Heatilator® Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL

Gas Fireplaces - Traditional - Heirloom Series

The Heirloom provides authentic masonry style without the costs of a site-built masonry fireplace. The largest viewing areas in their class showcase intense fires and textured brick interiors. Powerful heat and high-efficiency performance help make the Heirloom a valuable addition to any home.
Rated 5 based on 1 product reviews

Gas Fireplaces -Traditional - Peninsula

A unique design enables the Peninsula gas fireplace to elegantly divide a space. A three-sided viewing area lets the flames reach out into different rooms. User-friendly controls let you match flame height and heat output to your mood.
Rated 5 based on 1 product reviews

Gas Fireplaces - Traditional - Corner

This attractive fireplace minimizes visible steel and maximizes viewing areas for the ultimate fireside experience. A top direct vent system offers a wide range of installation possibilities. Control the warmth and ambiance with a sophisticated remote.
Rated 5 based on 1 product reviews

Gas Fireplaces - Traditional - Caliber nXt

The Caliber nXt delivers high-efficiency heating and traditional ambiance. Realistic logs and bold flames fill the large viewing area with a beautiful, roaring fire. This unit includes a standard fan, allowing for even heat distribution.
Rated 5 based on 1 product reviews

Gas Fireplaces - Traditional - See-Through

Link two separate spaces and enjoy double the ambiance with these attractive options. Advanced technology helps bold flames shine. And, the Heatilator name means these fireplaces will perform season after season, year after year.
Rated 5 based on 1 product reviews

Gas Fireplaces - Traditional - Caliber

Caliber Gas Fireplaces feature a deep steel interior and impressive heating power. Engineering innovations deliver high efficiency levels and easy operation. Create your unique look by pairing designer front and finish options to define any room.
Rated 5 based on 1 product reviews

Gas Fireplaces - Traditional - Novus nXt

Heatilator has expanded the Novus platform, integrating contemporary styling and advanced technology into the Novus nXt gas fireplace. A 69% AFUE rating, 5-step flame height adjustment and smart technology deliver ultimate convenience for this stunning fireplace.
Rated 5 based on 1 product reviews

Gas Fireplaces - Traditional - Reveal

Recreate the timelessness of a wood-burning fire with the open-hearth Reveal. Match your mood and enjoy full, generous flames with the optional doors open or closed.
Rated 5 based on 1 product reviews

Gas Fireplaces - Traditional - Novus

The Novus is the best-selling gas fireplace of all time. Why? Stylish design elements and robust flames'™coupled with the long-lasting performance of Heatilator. Glowing embers, realistic logs and attractive finishing options add character to any space.
Rated 5 based on 1 product reviews

Gas Fireplaces - Modern - Crave Series See-Through

The Crave provides modern luxury at an affordable price. All of the essentials for a complete modern design come standard. Multiple upgrade options also let you accent your style and personalize your look. It''s an easy choice. Modern luxury, backed by the #1 preferred brand by builders.
Rated 5 based on 1 product reviews

Gas Fireplaces - Modern - Crave Series Single Sided

The Crave provides modern luxury at an affordable price. All of the essentials for a complete modern design come standard. Multiple upgrade options also let you accent your style and personalize your look. It''s an easy choice. Modern luxury, backed by the #1 preferred brand by builders.
Rated 5 based on 1 product reviews

Gas Fireplaces - Modern - Rave Series

The Rave brings unmatched style to your home or office. Contemporary design elements are highlighted by a long, mesmerizing ribbon flame rising through attractive modern media. Define your room or office with class; let the Rave provide the panache.
Rated 5 based on 1 product reviews

Gas Fireplaces - Modern - Novus Evolution

Novus Evolution gas fireplaces blend fashionable style with advanced technology. A minimalist design lets the Evolution''s clean lines and contemporary elements shine.
Rated 5 based on 1 product reviews

Wood Fireplaces - Traditional - Constitution

The Constitution is a beautiful, efficient and eco-friendly wood-burning fireplace. Strict air quality regulations or "burn bans" are no match for this clean-burning unit. Savor exceptional heating power with extremely easy operation.
Rated 5 based on 1 product reviews

Gas Outdoor Fireplaces - Traditional - Twilight II

Add warmth and beauty to two spaces'™with one fireplace. The Twilight II is the world''s first see-thru indoor/outdoor gas fireplace. Enjoy the fire all year long, and from either side. An advanced design exceeds both window and gas fireplace standards, and rugged construction ensures impressive, consistent performance.
Rated 5 based on 1 product reviews

Gas Outdoor Fireplaces - Traditional - Outdoor Lifestyles Villa

The Villa Gas is a versatile outdoor gas fireplace at a value price. This compact unit can easily be installed on decks or patios. A stainless steel surround withstands the elements, and complements an outdoor kitchen or contemporary living space.
Rated 5 based on 1 product reviews

Gas Outdoor Fireplaces - Modern - Twilight Modern

Bolster your favorite room and upgrade your outdoor living space. The Twilight Modern is an evolution of the industry's first indoor/outdoor see-through fireplace, and delivers impressive fireside views whether relaxing inside or socializing outside.
Rated 5 based on 1 product reviews